The AlphaStep EAC Series electric linear cylinders are quick and responsive and incorporate a ball screw design, offering high performance from low speed to high speed or with light loads or heavy loads, regardless of demanding operating conditions. Available in a straight type or reversed motor type and with a shaft guide and cover version also available, saves design time and parts. All AlphaStep EAC Series are available with an electromechanical brake ideal for vertical operations. The Built-in Controller reduces the burden on the programmable PLC because the information necessary for motor operation is built into the driver. This simplifies the system configuration for multi-axis control.
Item # |
Power Supply |
Guide |
Electromagnetic Brake |
Motor Location |
Lead |
Stroke |
Push Force |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|
EAC6RW-D05-ARAKD-G | Power Supply - 24/48 VDC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Lead - 12 mm | Stroke - 50 mm | Push Force - 400 N | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
EAC6RW-D10-ARAKD-G | Power Supply - 24/48 VDC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Lead - 12 mm | Stroke - 100 mm | Push Force - 400 N | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
EAC6RW-D15-ARAKD-G | Power Supply - 24/48 VDC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Lead - 12 mm | Stroke - 150 mm | Push Force - 400 N | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
EAC6RW-D20-ARAKD-G | Power Supply - 24/48 VDC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Lead - 12 mm | Stroke - 200 mm | Push Force - 400 N | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
EAC6RW-D25-ARAKD-G | Power Supply - 24/48 VDC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Lead - 12 mm | Stroke - 250 mm | Push Force - 400 N | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
EAC6RW-D30-ARAKD-G | Power Supply - 24/48 VDC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Lead - 12 mm | Stroke - 300 mm | Push Force - 400 N | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
EAC6RW-D05-ARAAD-G | Power Supply - Single-Phase 100-120 VAC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Lead - 12 mm | Stroke - 50 mm | Push Force - 400 N | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
EAC6RW-D10-ARAAD-G | Power Supply - Single-Phase 100-120 VAC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Lead - 12 mm | Stroke - 100 mm | Push Force - 400 N | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
EAC6RW-D15-ARAAD-G | Power Supply - Single-Phase 100-120 VAC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Lead - 12 mm | Stroke - 150 mm | Push Force - 400 N | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
EAC6RW-D20-ARAAD-G | Power Supply - Single-Phase 100-120 VAC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Lead - 12 mm | Stroke - 200 mm | Push Force - 400 N | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
EAC6RW-D25-ARAAD-G | Power Supply - Single-Phase 100-120 VAC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Lead - 12 mm | Stroke - 250 mm | Push Force - 400 N | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
EAC6RW-D30-ARAAD-G | Power Supply - Single-Phase 100-120 VAC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Lead - 12 mm | Stroke - 300 mm | Push Force - 400 N | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
EAC6RW-D05-ARACD-G | Power Supply - Single-Phase 200-240 VAC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Lead - 12 mm | Stroke - 50 mm | Push Force - 400 N | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
EAC6RW-D10-ARACD-G | Power Supply - Single-Phase 200-240 VAC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Lead - 12 mm | Stroke - 100 mm | Push Force - 400 N | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
EAC6RW-D15-ARACD-G | Power Supply - Single-Phase 200-240 VAC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Lead - 12 mm | Stroke - 150 mm | Push Force - 400 N | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
EAC6RW-D20-ARACD-G | Power Supply - Single-Phase 200-240 VAC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Lead - 12 mm | Stroke - 200 mm | Push Force - 400 N | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
EAC6RW-D25-ARACD-G | Power Supply - Single-Phase 200-240 VAC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Lead - 12 mm | Stroke - 250 mm | Push Force - 400 N | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
EAC6RW-D30-ARACD-G | Power Supply - Single-Phase 200-240 VAC | Guide - Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Reversed Motor Type | Lead - 12 mm | Stroke - 300 mm | Push Force - 400 N | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
EAC6RW-D05-ARMKD-G | Power Supply - 24/48 VDC | Guide - Equipped | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor Type | Lead - 12 mm | Stroke - 50 mm | Push Force - 400 N | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - ~13 kg | Request Quote |
Add To Cart
Request Quote |
EAC6RW-D10-ARMKD-G | Power Supply - 24/48 VDC | Guide - Equipped | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor Type | Lead - 12 mm | Stroke - 100 mm | Push Force - 400 N | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - ~13 kg | Request Quote |
Add To Cart
Request Quote |
EAC6RW-D15-ARMKD-G | Power Supply - 24/48 VDC | Guide - Equipped | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor Type | Lead - 12 mm | Stroke - 150 mm | Push Force - 400 N | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - ~13 kg | Request Quote |
Add To Cart
Request Quote |
EAC6RW-D20-ARMKD-G | Power Supply - 24/48 VDC | Guide - Equipped | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor Type | Lead - 12 mm | Stroke - 200 mm | Push Force - 400 N | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - ~13 kg | Request Quote |
Add To Cart
Request Quote |
EAC6RW-D25-ARMKD-G | Power Supply - 24/48 VDC | Guide - Equipped | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor Type | Lead - 12 mm | Stroke - 250 mm | Push Force - 400 N | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - ~13 kg | Request Quote |
Add To Cart
Request Quote |
EAC6RW-D30-ARMKD-G | Power Supply - 24/48 VDC | Guide - Equipped | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor Type | Lead - 12 mm | Stroke - 300 mm | Push Force - 400 N | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - ~13 kg | Request Quote |
Add To Cart
Request Quote |
EAC6RW-D05-ARMAD-G | Power Supply - Single-Phase 100-120 VAC | Guide - Equipped | Electromagnetic Brake - Equipped | Motor Location - Reversed Motor Type | Lead - 12 mm | Stroke - 50 mm | Push Force - 400 N | Max. Horizontal Transportable Mass - ~30 kg | Max. Vertical Transportable Mass - ~13 kg | Request Quote |
Add To Cart
Request Quote |