Compact, High Rigidity Electric Linear Slides with simple, dust-resistant structure providing the high response, low vibration and hunting-free operation of a stepper motor in an electric linear slide. A wide variety of options to suit the equipment space and environment.
Item # |
Power Supply |
Driver Type |
Lead |
Max. Speed |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
Stroke |
Electromagnetic Brake |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|
EZS6L-D005-AZAA | Power Supply - Single-Phase 100-120 VAC | Driver Type - Pulse Input Type | Lead - 12 mm | Max. Speed - 800 mm/s | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - | Stroke - 50 mm | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
EZS6L-D010-AZAA | Power Supply - Single-Phase 100-120 VAC | Driver Type - Pulse Input Type | Lead - 12 mm | Max. Speed - 800 mm/s | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - | Stroke - 100 mm | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
EZS6L-D015-AZAA | Power Supply - Single-Phase 100-120 VAC | Driver Type - Pulse Input Type | Lead - 12 mm | Max. Speed - 800 mm/s | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - | Stroke - 150 mm | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
EZS6L-D020-AZAA | Power Supply - Single-Phase 100-120 VAC | Driver Type - Pulse Input Type | Lead - 12 mm | Max. Speed - 800 mm/s | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - | Stroke - 200 mm | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
EZS6L-D025-AZAA | Power Supply - Single-Phase 100-120 VAC | Driver Type - Pulse Input Type | Lead - 12 mm | Max. Speed - 800 mm/s | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - | Stroke - 250 mm | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
EZS6L-D030-AZAA | Power Supply - Single-Phase 100-120 VAC | Driver Type - Pulse Input Type | Lead - 12 mm | Max. Speed - 800 mm/s | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - | Stroke - 300 mm | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
EZS6L-D035-AZAA | Power Supply - Single-Phase 100-120 VAC | Driver Type - Pulse Input Type | Lead - 12 mm | Max. Speed - 800 mm/s | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - | Stroke - 350 mm | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
EZS6L-D040-AZAA | Power Supply - Single-Phase 100-120 VAC | Driver Type - Pulse Input Type | Lead - 12 mm | Max. Speed - 800 mm/s | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - | Stroke - 400 mm | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
EZS6L-D045-AZAA | Power Supply - Single-Phase 100-120 VAC | Driver Type - Pulse Input Type | Lead - 12 mm | Max. Speed - 800 mm/s | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - | Stroke - 450 mm | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
EZS6L-D050-AZAA | Power Supply - Single-Phase 100-120 VAC | Driver Type - Pulse Input Type | Lead - 12 mm | Max. Speed - 800 mm/s | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - | Stroke - 500 mm | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
EZS6L-D055-AZAA | Power Supply - Single-Phase 100-120 VAC | Driver Type - Pulse Input Type | Lead - 12 mm | Max. Speed - 800 mm/s | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - | Stroke - 550 mm | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
EZS6L-D060-AZAA | Power Supply - Single-Phase 100-120 VAC | Driver Type - Pulse Input Type | Lead - 12 mm | Max. Speed - 800 mm/s | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - | Stroke - 600 mm | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
EZS6L-D065-AZAA | Power Supply - Single-Phase 100-120 VAC | Driver Type - Pulse Input Type | Lead - 12 mm | Max. Speed - 640 mm/s | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - | Stroke - 650 mm | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
EZS6L-D070-AZAA | Power Supply - Single-Phase 100-120 VAC | Driver Type - Pulse Input Type | Lead - 12 mm | Max. Speed - 550 mm/s | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - | Stroke - 700 mm | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
EZS6L-D075-AZAA | Power Supply - Single-Phase 100-120 VAC | Driver Type - Pulse Input Type | Lead - 12 mm | Max. Speed - 470 mm/s | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - | Stroke - 750 mm | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
EZS6L-D080-AZAA | Power Supply - Single-Phase 100-120 VAC | Driver Type - Pulse Input Type | Lead - 12 mm | Max. Speed - 420 mm/s | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - | Stroke - 800 mm | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
EZS6L-D085-AZAA | Power Supply - Single-Phase 100-120 VAC | Driver Type - Pulse Input Type | Lead - 12 mm | Max. Speed - 360 mm/s | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - | Stroke - 850 mm | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
EZS6L-D005-AZAC | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Driver Type - Pulse Input Type | Lead - 12 mm | Max. Speed - 800 mm/s | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - | Stroke - 50 mm | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
EZS6L-D010-AZAC | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Driver Type - Pulse Input Type | Lead - 12 mm | Max. Speed - 800 mm/s | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - | Stroke - 100 mm | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
EZS6L-D015-AZAC | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Driver Type - Pulse Input Type | Lead - 12 mm | Max. Speed - 800 mm/s | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - | Stroke - 150 mm | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
EZS6L-D020-AZAC | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Driver Type - Pulse Input Type | Lead - 12 mm | Max. Speed - 800 mm/s | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - | Stroke - 200 mm | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
EZS6L-D025-AZAC | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Driver Type - Pulse Input Type | Lead - 12 mm | Max. Speed - 800 mm/s | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - | Stroke - 250 mm | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
EZS6L-D030-AZAC | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Driver Type - Pulse Input Type | Lead - 12 mm | Max. Speed - 800 mm/s | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - | Stroke - 300 mm | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
EZS6L-D035-AZAC | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Driver Type - Pulse Input Type | Lead - 12 mm | Max. Speed - 800 mm/s | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - | Stroke - 350 mm | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |
EZS6L-D040-AZAC | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Driver Type - Pulse Input Type | Lead - 12 mm | Max. Speed - 800 mm/s | Max. Horizontal Transportable Mass - 30 kg | Max. Vertical Transportable Mass - | Stroke - 400 mm | Electromagnetic Brake - Not Equipped | Request Quote |
Add To Cart
Request Quote |