The EAC Series electric linear cylinders are quick and responsive and incorporate a ball screw design, offering high performance from low speed to high speed or with light loads or heavy loads, regardless of demanding operating conditions. Available in a straight type or reversed motor type and with a shaft guide and cover version also available, saves design time and parts. All EAC Series are available with an electromechanical brake ideal for vertical operations.
Item # |
Power Supply |
Guide |
Electromagnetic Brake |
Motor Location |
Lead |
Stroke |
Drive Method |
Thrust |
Thrust |
Push Force |
Max. Horizontal Transportable Mass |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
Max. Vertical Transportable Mass |
Web Price |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| EAC4-D05-ARAK-3 | Power Supply - 24/48 VDC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Lead - 0.47 in.12 mm | Stroke - 1.97 in.50 mm | Drive Method - Ball Screw | Thrust - 15.74 lb70 N | Thrust - ~15.74 lb ~70 N | Push Force - 22.48 lb 100 N | Max. Horizontal Transportable Mass - 33.07 lb15 kg | Max. Horizontal Transportable Mass - ~33.07 lb ~15 kg | Max. Vertical Transportable Mass - | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
| EAC4-D10-ARAK-3 | Power Supply - 24/48 VDC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Lead - 0.47 in.12 mm | Stroke - 3.94 in.100 mm | Drive Method - Ball Screw | Thrust - 15.74 lb70 N | Thrust - ~15.74 lb ~70 N | Push Force - 22.48 lb 100 N | Max. Horizontal Transportable Mass - 33.07 lb15 kg | Max. Horizontal Transportable Mass - ~33.07 lb ~15 kg | Max. Vertical Transportable Mass - | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
| EAC4-D15-ARAK-3 | Power Supply - 24/48 VDC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Lead - 0.47 in.12 mm | Stroke - 5.91 in.150 mm | Drive Method - Ball Screw | Thrust - 15.74 lb70 N | Thrust - ~15.74 lb ~70 N | Push Force - 22.48 lb 100 N | Max. Horizontal Transportable Mass - 33.07 lb15 kg | Max. Horizontal Transportable Mass - ~33.07 lb ~15 kg | Max. Vertical Transportable Mass - | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
| EAC4-D20-ARAK-3 | Power Supply - 24/48 VDC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Lead - 0.47 in.12 mm | Stroke - 7.87 in.200 mm | Drive Method - Ball Screw | Thrust - 15.74 lb70 N | Thrust - ~15.74 lb ~70 N | Push Force - 22.48 lb 100 N | Max. Horizontal Transportable Mass - 33.07 lb15 kg | Max. Horizontal Transportable Mass - ~33.07 lb ~15 kg | Max. Vertical Transportable Mass - | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
| EAC4-D25-ARAK-3 | Power Supply - 24/48 VDC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Lead - 0.47 in.12 mm | Stroke - 9.84 in.250 mm | Drive Method - Ball Screw | Thrust - 15.74 lb70 N | Thrust - ~15.74 lb ~70 N | Push Force - 22.48 lb 100 N | Max. Horizontal Transportable Mass - 33.07 lb15 kg | Max. Horizontal Transportable Mass - ~33.07 lb ~15 kg | Max. Vertical Transportable Mass - | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
| EAC4-D30-ARAK-3 | Power Supply - 24/48 VDC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Lead - 0.47 in.12 mm | Stroke - 11.81 in.300 mm | Drive Method - Ball Screw | Thrust - 15.74 lb70 N | Thrust - ~15.74 lb ~70 N | Push Force - 22.48 lb 100 N | Max. Horizontal Transportable Mass - 33.07 lb15 kg | Max. Horizontal Transportable Mass - ~33.07 lb ~15 kg | Max. Vertical Transportable Mass - | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
| EAC4-D05-ARAA-3 | Power Supply - Single-Phase 100-115 VAC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Lead - 0.47 in.12 mm | Stroke - 1.97 in.50 mm | Drive Method - Ball Screw | Thrust - 15.74 lb70 N | Thrust - ~15.74 lb ~70 N | Push Force - 22.48 lb 100 N | Max. Horizontal Transportable Mass - 33.07 lb15 kg | Max. Horizontal Transportable Mass - ~33.07 lb ~15 kg | Max. Vertical Transportable Mass - | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
| EAC4-D10-ARAA-3 | Power Supply - Single-Phase 100-115 VAC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Lead - 0.47 in.12 mm | Stroke - 3.94 in.100 mm | Drive Method - Ball Screw | Thrust - 15.74 lb70 N | Thrust - ~15.74 lb ~70 N | Push Force - 22.48 lb 100 N | Max. Horizontal Transportable Mass - 33.07 lb15 kg | Max. Horizontal Transportable Mass - ~33.07 lb ~15 kg | Max. Vertical Transportable Mass - | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
| EAC4-D15-ARAA-3 | Power Supply - Single-Phase 100-115 VAC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Lead - 0.47 in.12 mm | Stroke - 5.91 in.150 mm | Drive Method - Ball Screw | Thrust - 15.74 lb70 N | Thrust - ~15.74 lb ~70 N | Push Force - 22.48 lb 100 N | Max. Horizontal Transportable Mass - 33.07 lb15 kg | Max. Horizontal Transportable Mass - ~33.07 lb ~15 kg | Max. Vertical Transportable Mass - | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
| EAC4-D20-ARAA-3 | Power Supply - Single-Phase 100-115 VAC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Lead - 0.47 in.12 mm | Stroke - 7.87 in.200 mm | Drive Method - Ball Screw | Thrust - 15.74 lb70 N | Thrust - ~15.74 lb ~70 N | Push Force - 22.48 lb 100 N | Max. Horizontal Transportable Mass - 33.07 lb15 kg | Max. Horizontal Transportable Mass - ~33.07 lb ~15 kg | Max. Vertical Transportable Mass - | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
| EAC4-D25-ARAA-3 | Power Supply - Single-Phase 100-115 VAC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Lead - 0.47 in.12 mm | Stroke - 9.84 in.250 mm | Drive Method - Ball Screw | Thrust - 15.74 lb70 N | Thrust - ~15.74 lb ~70 N | Push Force - 22.48 lb 100 N | Max. Horizontal Transportable Mass - 33.07 lb15 kg | Max. Horizontal Transportable Mass - ~33.07 lb ~15 kg | Max. Vertical Transportable Mass - | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
| EAC4-D30-ARAA-3 | Power Supply - Single-Phase 100-115 VAC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Lead - 0.47 in.12 mm | Stroke - 11.81 in.300 mm | Drive Method - Ball Screw | Thrust - 15.74 lb70 N | Thrust - ~15.74 lb ~70 N | Push Force - 22.48 lb 100 N | Max. Horizontal Transportable Mass - 33.07 lb15 kg | Max. Horizontal Transportable Mass - ~33.07 lb ~15 kg | Max. Vertical Transportable Mass - | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
| EAC4-D05-ARAC-3 | Power Supply - Single-Phase 200-230 VAC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Lead - 0.47 in.12 mm | Stroke - 1.97 in.50 mm | Drive Method - Ball Screw | Thrust - 15.74 lb70 N | Thrust - ~15.74 lb ~70 N | Push Force - 22.48 lb 100 N | Max. Horizontal Transportable Mass - 33.07 lb15 kg | Max. Horizontal Transportable Mass - ~33.07 lb ~15 kg | Max. Vertical Transportable Mass - | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
| EAC4-D10-ARAC-3 | Power Supply - Single-Phase 200-230 VAC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Lead - 0.47 in.12 mm | Stroke - 3.94 in.100 mm | Drive Method - Ball Screw | Thrust - 15.74 lb70 N | Thrust - ~15.74 lb ~70 N | Push Force - 22.48 lb 100 N | Max. Horizontal Transportable Mass - 33.07 lb15 kg | Max. Horizontal Transportable Mass - ~33.07 lb ~15 kg | Max. Vertical Transportable Mass - | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
| EAC4-D15-ARAC-3 | Power Supply - Single-Phase 200-230 VAC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Lead - 0.47 in.12 mm | Stroke - 5.91 in.150 mm | Drive Method - Ball Screw | Thrust - 15.74 lb70 N | Thrust - ~15.74 lb ~70 N | Push Force - 22.48 lb 100 N | Max. Horizontal Transportable Mass - 33.07 lb15 kg | Max. Horizontal Transportable Mass - ~33.07 lb ~15 kg | Max. Vertical Transportable Mass - | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
| EAC4-D20-ARAC-3 | Power Supply - Single-Phase 200-230 VAC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Lead - 0.47 in.12 mm | Stroke - 7.87 in.200 mm | Drive Method - Ball Screw | Thrust - 15.74 lb70 N | Thrust - ~15.74 lb ~70 N | Push Force - 22.48 lb 100 N | Max. Horizontal Transportable Mass - 33.07 lb15 kg | Max. Horizontal Transportable Mass - ~33.07 lb ~15 kg | Max. Vertical Transportable Mass - | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
| EAC4-D25-ARAC-3 | Power Supply - Single-Phase 200-230 VAC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Lead - 0.47 in.12 mm | Stroke - 9.84 in.250 mm | Drive Method - Ball Screw | Thrust - 15.74 lb70 N | Thrust - ~15.74 lb ~70 N | Push Force - 22.48 lb 100 N | Max. Horizontal Transportable Mass - 33.07 lb15 kg | Max. Horizontal Transportable Mass - ~33.07 lb ~15 kg | Max. Vertical Transportable Mass - | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
| EAC4-D30-ARAC-3 | Power Supply - Single-Phase 200-230 VAC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Lead - 0.47 in.12 mm | Stroke - 11.81 in.300 mm | Drive Method - Ball Screw | Thrust - 15.74 lb70 N | Thrust - ~15.74 lb ~70 N | Push Force - 22.48 lb 100 N | Max. Horizontal Transportable Mass - 33.07 lb15 kg | Max. Horizontal Transportable Mass - ~33.07 lb ~15 kg | Max. Vertical Transportable Mass - | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
| EAC4-D05-ARAS-3 | Power Supply - Three-Phase 200-230 VAC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Lead - 0.47 in.12 mm | Stroke - 1.97 in.50 mm | Drive Method - Ball Screw | Thrust - 15.74 lb70 N | Thrust - ~15.74 lb ~70 N | Push Force - 22.48 lb 100 N | Max. Horizontal Transportable Mass - 33.07 lb15 kg | Max. Horizontal Transportable Mass - ~33.07 lb ~15 kg | Max. Vertical Transportable Mass - | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
| EAC4-D10-ARAS-3 | Power Supply - Three-Phase 200-230 VAC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Lead - 0.47 in.12 mm | Stroke - 3.94 in.100 mm | Drive Method - Ball Screw | Thrust - 15.74 lb70 N | Thrust - ~15.74 lb ~70 N | Push Force - 22.48 lb 100 N | Max. Horizontal Transportable Mass - 33.07 lb15 kg | Max. Horizontal Transportable Mass - ~33.07 lb ~15 kg | Max. Vertical Transportable Mass - | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
| EAC4-D15-ARAS-3 | Power Supply - Three-Phase 200-230 VAC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Lead - 0.47 in.12 mm | Stroke - 5.91 in.150 mm | Drive Method - Ball Screw | Thrust - 15.74 lb70 N | Thrust - ~15.74 lb ~70 N | Push Force - 22.48 lb 100 N | Max. Horizontal Transportable Mass - 33.07 lb15 kg | Max. Horizontal Transportable Mass - ~33.07 lb ~15 kg | Max. Vertical Transportable Mass - | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
| EAC4-D20-ARAS-3 | Power Supply - Three-Phase 200-230 VAC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Lead - 0.47 in.12 mm | Stroke - 7.87 in.200 mm | Drive Method - Ball Screw | Thrust - 15.74 lb70 N | Thrust - ~15.74 lb ~70 N | Push Force - 22.48 lb 100 N | Max. Horizontal Transportable Mass - 33.07 lb15 kg | Max. Horizontal Transportable Mass - ~33.07 lb ~15 kg | Max. Vertical Transportable Mass - | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
| EAC4-D25-ARAS-3 | Power Supply - Three-Phase 200-230 VAC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Lead - 0.47 in.12 mm | Stroke - 9.84 in.250 mm | Drive Method - Ball Screw | Thrust - 15.74 lb70 N | Thrust - ~15.74 lb ~70 N | Push Force - 22.48 lb 100 N | Max. Horizontal Transportable Mass - 33.07 lb15 kg | Max. Horizontal Transportable Mass - ~33.07 lb ~15 kg | Max. Vertical Transportable Mass - | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
| EAC4-D30-ARAS-3 | Power Supply - Three-Phase 200-230 VAC | Guide - Not Equipped | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Lead - 0.47 in.12 mm | Stroke - 11.81 in.300 mm | Drive Method - Ball Screw | Thrust - 15.74 lb70 N | Thrust - ~15.74 lb ~70 N | Push Force - 22.48 lb 100 N | Max. Horizontal Transportable Mass - 33.07 lb15 kg | Max. Horizontal Transportable Mass - ~33.07 lb ~15 kg | Max. Vertical Transportable Mass - | Max. Vertical Transportable Mass - | Request Quote |
Add To Cart
Request Quote |
| EAC4-D05-ARMK-3 | Power Supply - 24/48 VDC | Guide - Not Equipped | Electromagnetic Brake - Equipped | Motor Location - Straight Type | Lead - 0.47 in.12 mm | Stroke - 1.97 in.50 mm | Drive Method - Ball Screw | Thrust - 15.74 lb70 N | Thrust - ~15.74 lb ~70 N | Push Force - 22.48 lb 100 N | Max. Horizontal Transportable Mass - 33.07 lb15 kg | Max. Horizontal Transportable Mass - ~33.07 lb ~15 kg | Max. Vertical Transportable Mass - 15.43 lb7 kg | Max. Vertical Transportable Mass - ~15.43 lb ~7 kg | Request Quote |
Add To Cart
Request Quote |