This category has 1,536 items. Only the first 1000 records are returned.
The EAS Series linear actuators offer high performance, from low speed to high speed or with light loads or heavy loads, regardless of demanding operating conditions. These electric linear slides are quick and responsive and incorporates a ball screw and a THK-manufactured LM Guide™ as the guide. Being compact and rigid, this series is effective in supporting large transportable mass.
Item # |
Drive Method |
Power Supply |
Electromagnetic Brake |
Motor Location |
Table Orientation |
Lead |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
Thrust |
Stroke |
Web Price |
Performance |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
EAS4X-D005-ARAK-3 | Drive Method - Ball Screw | Power Supply - 24/48 VDC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 33.07 lb15 kg | Max. Vertical Transportable Mass - | Thrust - 15.74 lb70 N | Stroke - 1.97 in.50 mm | Request Quote |
Performance
- |
Add To Cart
Request Quote |
EAS4X-D010-ARAK-3 | Drive Method - Ball Screw | Power Supply - 24/48 VDC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 33.07 lb15 kg | Max. Vertical Transportable Mass - | Thrust - 15.74 lb70 N | Stroke - 3.94 in.100 mm | Request Quote |
Performance
- |
Add To Cart
Request Quote |
EAS4X-D015-ARAK-3 | Drive Method - Ball Screw | Power Supply - 24/48 VDC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 33.07 lb15 kg | Max. Vertical Transportable Mass - | Thrust - 15.74 lb70 N | Stroke - 5.91 in.150 mm | Request Quote |
Performance
- |
Add To Cart
Request Quote |
EAS4X-D020-ARAK-3 | Drive Method - Ball Screw | Power Supply - 24/48 VDC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 33.07 lb15 kg | Max. Vertical Transportable Mass - | Thrust - 15.74 lb70 N | Stroke - 7.87 in.200 mm | Request Quote |
Performance
- |
Add To Cart
Request Quote |
EAS4X-D025-ARAK-3 | Drive Method - Ball Screw | Power Supply - 24/48 VDC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 33.07 lb15 kg | Max. Vertical Transportable Mass - | Thrust - 15.74 lb70 N | Stroke - 9.84 in.250 mm | Request Quote |
Performance
- |
Add To Cart
Request Quote |
EAS4X-D030-ARAK-3 | Drive Method - Ball Screw | Power Supply - 24/48 VDC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 33.07 lb15 kg | Max. Vertical Transportable Mass - | Thrust - 15.74 lb70 N | Stroke - 11.81 in.300 mm | Request Quote |
Performance
- |
Add To Cart
Request Quote |
EAS4X-D040-ARAK-3 | Drive Method - Ball Screw | Power Supply - 24/48 VDC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 33.07 lb15 kg | Max. Vertical Transportable Mass - | Thrust - 15.74 lb70 N | Stroke - 15.75 in.400 mm | Request Quote |
Performance
- |
Add To Cart
Request Quote |
EAS4X-D050-ARAK-3 | Drive Method - Ball Screw | Power Supply - 24/48 VDC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 33.07 lb15 kg | Max. Vertical Transportable Mass - | Thrust - 15.74 lb70 N | Stroke - 19.69 in.500 mm | Request Quote |
Performance
- |
Add To Cart
Request Quote |
EAS4X-D005-ARAA-3 | Drive Method - Ball Screw | Power Supply - Single-Phase 100-115 VAC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 33.07 lb15 kg | Max. Vertical Transportable Mass - | Thrust - 15.74 lb70 N | Stroke - 1.97 in.50 mm | Request Quote |
Performance
- |
Add To Cart
Request Quote |
EAS4X-D010-ARAA-3 | Drive Method - Ball Screw | Power Supply - Single-Phase 100-115 VAC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 33.07 lb15 kg | Max. Vertical Transportable Mass - | Thrust - 15.74 lb70 N | Stroke - 3.94 in.100 mm | Request Quote |
Performance
- |
Add To Cart
Request Quote |
EAS4X-D015-ARAA-3 | Drive Method - Ball Screw | Power Supply - Single-Phase 100-115 VAC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 33.07 lb15 kg | Max. Vertical Transportable Mass - | Thrust - 15.74 lb70 N | Stroke - 5.91 in.150 mm | Request Quote |
Performance
- |
Add To Cart
Request Quote |
EAS4X-D020-ARAA-3 | Drive Method - Ball Screw | Power Supply - Single-Phase 100-115 VAC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 33.07 lb15 kg | Max. Vertical Transportable Mass - | Thrust - 15.74 lb70 N | Stroke - 7.87 in.200 mm | Request Quote |
Performance
- |
Add To Cart
Request Quote |
EAS4X-D025-ARAA-3 | Drive Method - Ball Screw | Power Supply - Single-Phase 100-115 VAC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 33.07 lb15 kg | Max. Vertical Transportable Mass - | Thrust - 15.74 lb70 N | Stroke - 9.84 in.250 mm | Request Quote |
Performance
- |
Add To Cart
Request Quote |
EAS4X-D030-ARAA-3 | Drive Method - Ball Screw | Power Supply - Single-Phase 100-115 VAC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 33.07 lb15 kg | Max. Vertical Transportable Mass - | Thrust - 15.74 lb70 N | Stroke - 11.81 in.300 mm | Request Quote |
Performance
- |
Add To Cart
Request Quote |
EAS4X-D040-ARAA-3 | Drive Method - Ball Screw | Power Supply - Single-Phase 100-115 VAC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 33.07 lb15 kg | Max. Vertical Transportable Mass - | Thrust - 15.74 lb70 N | Stroke - 15.75 in.400 mm | Request Quote |
Performance
- |
Add To Cart
Request Quote |
EAS4X-D050-ARAA-3 | Drive Method - Ball Screw | Power Supply - Single-Phase 100-115 VAC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 33.07 lb15 kg | Max. Vertical Transportable Mass - | Thrust - 15.74 lb70 N | Stroke - 19.69 in.500 mm | Request Quote |
Performance
- |
Add To Cart
Request Quote |
EAS4X-D005-ARAC-3 | Drive Method - Ball Screw | Power Supply - Single-Phase 200-230 VAC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 33.07 lb15 kg | Max. Vertical Transportable Mass - | Thrust - 15.74 lb70 N | Stroke - 1.97 in.50 mm | Request Quote |
Performance
- |
Add To Cart
Request Quote |
EAS4X-D010-ARAC-3 | Drive Method - Ball Screw | Power Supply - Single-Phase 200-230 VAC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 33.07 lb15 kg | Max. Vertical Transportable Mass - | Thrust - 15.74 lb70 N | Stroke - 3.94 in.100 mm | Request Quote |
Performance
- |
Add To Cart
Request Quote |
EAS4X-D015-ARAC-3 | Drive Method - Ball Screw | Power Supply - Single-Phase 200-230 VAC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 33.07 lb15 kg | Max. Vertical Transportable Mass - | Thrust - 15.74 lb70 N | Stroke - 5.91 in.150 mm | Request Quote |
Performance
- |
Add To Cart
Request Quote |
EAS4X-D020-ARAC-3 | Drive Method - Ball Screw | Power Supply - Single-Phase 200-230 VAC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 33.07 lb15 kg | Max. Vertical Transportable Mass - | Thrust - 15.74 lb70 N | Stroke - 7.87 in.200 mm | Request Quote |
Performance
- |
Add To Cart
Request Quote |
EAS4X-D025-ARAC-3 | Drive Method - Ball Screw | Power Supply - Single-Phase 200-230 VAC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 33.07 lb15 kg | Max. Vertical Transportable Mass - | Thrust - 15.74 lb70 N | Stroke - 9.84 in.250 mm | Request Quote |
Performance
- |
Add To Cart
Request Quote |
EAS4X-D030-ARAC-3 | Drive Method - Ball Screw | Power Supply - Single-Phase 200-230 VAC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 33.07 lb15 kg | Max. Vertical Transportable Mass - | Thrust - 15.74 lb70 N | Stroke - 11.81 in.300 mm | Request Quote |
Performance
- |
Add To Cart
Request Quote |
EAS4X-D040-ARAC-3 | Drive Method - Ball Screw | Power Supply - Single-Phase 200-230 VAC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 33.07 lb15 kg | Max. Vertical Transportable Mass - | Thrust - 15.74 lb70 N | Stroke - 15.75 in.400 mm | Request Quote |
Performance
- |
Add To Cart
Request Quote |
EAS4X-D050-ARAC-3 | Drive Method - Ball Screw | Power Supply - Single-Phase 200-230 VAC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 33.07 lb15 kg | Max. Vertical Transportable Mass - | Thrust - 15.74 lb70 N | Stroke - 19.69 in.500 mm | Request Quote |
Performance
- |
Add To Cart
Request Quote |
EAS4X-D005-ARAS-3 | Drive Method - Ball Screw | Power Supply - Three-Phase 200-230 VAC | Electromagnetic Brake - Not Equipped | Motor Location - Straight Type | Table Orientation - X-axis Table | Lead - 0.47 in.12 mm | Max. Horizontal Transportable Mass - 33.07 lb15 kg | Max. Vertical Transportable Mass - | Thrust - 15.74 lb70 N | Stroke - 1.97 in.50 mm | Request Quote |
Performance
- |
Add To Cart
Request Quote |