Combines a clutch and brake mechanism with an induction motor. It is ideal for high-frequency starting and stopping.
  • 40 W (1/19 HP)
  • 3.54 in. (90 mm) Frame Size
  • Single-Phase 110/115 VAC
1 - 11 of 11 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Voltage (VAC)

  • Single-Phase 110/115 VAC

Shaft/Gear Type

  • Parallel Shaft Gearhead

Gear Ratio (X:1) (:1)

  • 3.6
  • 6
  • 9
  • 15
  • 18
  • 30
  • 36
  • 60
  • 90
  • 120
  • 180

Item #

Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Holding Brake Torque

Rated Speed (rpm)

Web Price

Add To Cart / Contact Sales
- 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 3.6 :1 - 1/2 in. - 210 oz-in1.50 N·m - 500 Request Quote Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 6 :1 - 1/2 in. - 210 oz-in1.50 N·m - 300 Request Quote Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 9 :1 - 1/2 in. - 210 oz-in1.50 N·m - 200 Request Quote Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 15 :1 - 1/2 in. - 210 oz-in1.50 N·m - 120 Request Quote Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 18 :1 - 1/2 in. - 210 oz-in1.50 N·m - 100 Request Quote Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 30 :1 - 1/2 in. - 210 oz-in1.50 N·m - 60 Request Quote Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 36 :1 - 1/2 in. - 210 oz-in1.50 N·m - 50 Request Quote Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 60 :1 - 1/2 in. - 210 oz-in1.50 N·m - 30 Request Quote Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 90 :1 - 1/2 in. - 210 oz-in1.50 N·m - 20 Request Quote Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 120 :1 - 1/2 in. - 210 oz-in1.50 N·m - 15 Request Quote Add To Cart
Request Quote
- 3.54 in90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 180 :1 - 1/2 in. - 210 oz-in1.50 N·m - 10 Request Quote Add To Cart
Request Quote
1 - 11 of 11 | Results Per Page | View | Unit of Measure
1 

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved