Ideal for bi-directional operation, KII Series Reversible motors offer higher strength gears that maximize motor performance and extend the rated life, with ease of use wiring and mounting, all at affordable prices.
Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Type |
Electromagnetic Brake |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Rated Torque |
Rated Speed (rpm) |
Web Price |
CAD |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 5RK90UA-5A | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 22 lb-in 2.5 N·m | Rated Speed (rpm) - 360 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| 5RK90UA-6A | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 26 lb-in 3.0 N·m | Rated Speed (rpm) - 300 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| 5RK90UA-7.5A | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 33 lb-in 3.8 N·m | Rated Speed (rpm) - 240 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| 5RK90UA-9A | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 39 lb-in 4.5 N·m | Rated Speed (rpm) - 200 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| 5RK90UA-12.5A | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 55 lb-in 6.3 N·m | Rated Speed (rpm) - 144 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| 5RK90UA-15A | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 67 lb-in 7.6 N·m | Rated Speed (rpm) - 120 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| 5RK90UA-18A | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 76 lb-in 8.7 N·m | Rated Speed (rpm) - 100 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| 5RK90UA-25A | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 106 lb-in 12.0 N·m | Rated Speed (rpm) - 72 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| 5RK90UA-30A | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 127 lb-in 14.4 N·m | Rated Speed (rpm) - 60 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| 5RK90UA-36A | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 36 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 153 lb-in 17.3 N·m | Rated Speed (rpm) - 50 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| 5RK90UA-50A | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 210 lb-in 24.1 N·m | Rated Speed (rpm) - 36 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| 5RK90UA-60A | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 250 lb-in 28.9 N·m | Rated Speed (rpm) - 30 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| 5RK90UA-75A | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 75 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 300 lb-in 34.0 N·m | Rated Speed (rpm) - 24 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| 5RK90UA-90A | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 90 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 350 lb-in 40 N·m | Rated Speed (rpm) - 20 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| 5RK90UA-100A | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 350 lb-in 40 N·m | Rated Speed (rpm) - 18 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| 5RK90UA-120A | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 350 lb-in 40 N·m | Rated Speed (rpm) - 15 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| 5RK90UA-150A | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 150 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 350 lb-in 40 N·m | Rated Speed (rpm) - 12 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| 5RK90UA-180A | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 110/115 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 180 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 350 lb-in 40 N·m | Rated Speed (rpm) - 10 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| 5RK90UC-5A | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 22 lb-in 2.5 N·m | Rated Speed (rpm) - 360 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| 5RK90UC-6A | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 6 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 26 lb-in 3.0 N·m | Rated Speed (rpm) - 300 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| 5RK90UC-7.5A | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 7.5 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 33 lb-in 3.8 N·m | Rated Speed (rpm) - 240 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| 5RK90UC-9A | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 9 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 39 lb-in 4.5 N·m | Rated Speed (rpm) - 200 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| 5RK90UC-12.5A | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 12.5 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 55 lb-in 6.3 N·m | Rated Speed (rpm) - 144 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| 5RK90UC-15A | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 67 lb-in 7.6 N·m | Rated Speed (rpm) - 120 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |
| 5RK90UC-18A | Frame Size - 3.54 in90 mm | Output Power - 90 W (1/8 HP) | Voltage (VAC) - Single-Phase 220/230 VAC | Type - Lead Wire | Electromagnetic Brake - Not Equipped | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 18 :1 | Output Shaft Diameter - 3/4 in. | Rated Torque - 76 lb-in 8.7 N·m | Rated Speed (rpm) - 100 | Request Quote |
CAD
-
|
Add To Cart
Request Quote |