The AlphaStep DGII Series uses a highly rigid hollow rotary table with an absolute mechanical encoder AZ series closed loop motor and driver package allowing for highly accurate positioning of larger inertia loads. The built-in controller (stored data) allows for easy networking and simplified multi-axis control.
  • DC Input
  • Controller connection options: 1: I/O, 2: Modbus (RTU/RS-485) or 3: FA Network (network converter)
  • Easy Home Setting and Return-to-Home is possible without need for external sensors
  • Low vibration
  • High response
  • No hunting
  • No gain tuning
  • Motor and Driver Cables required*
1 - 1 of 1 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Power Supply

  • 24 VDC

Electromagnetic Brake

  • Not Equipped

Item #

Frame Size

Permissible Torque

Permissible Speed (r/min)

Power Supply

Electromagnetic Brake

Web Price

Add To Cart / Contact Sales
- 2.36 in60 mm - 7.9 lb-in0.9 N·m - 1200º/seconds (200 r/min) - 24 VDC - Not Equipped $1,717.00 Add To Cart
Request Quote
1 - 1 of 1 | Results Per Page | View | Unit of Measure
1 

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved