Low-speed synchronous motors provide highly precise speed regulation, low-speed rotation, and quick bi-directional rotation. The basic contruction of low-speed synchronous motors is the same as that of stepping motors.
1 - 25 of 40 | Results Per Page | View |
1 2 

Item #

Item Name

Motor Frame Size

Power Supply

Gear Ratio (X:1)

Shaft/Gear Type

Rated Speed (rpm)

Rated Torque (lb-in)

Web Price

CAD

Add To Cart / Contact Sales
- Low-Speed Synchronous Motor - 2.22 in. sq. - Single-Phase 100-115 VAC - 3 :1 - Parallel Shaft Gearhead - 20 [50 Hz] 24 [60 Hz] - 3.5 $196.00 - Add To Cart
Request Quote
- Low-Speed Synchronous Motor - 2.22 in. sq. - Single-Phase 100-115 VAC - 3.6 :1 - Parallel Shaft Gearhead - 16.67 [50 Hz] 20 [60 Hz] - 4.4 $196.00 - Add To Cart
Request Quote
- Low-Speed Synchronous Motor - 2.22 in. sq. - Single-Phase 100-115 VAC - 5 :1 - Parallel Shaft Gearhead - 14.4 [60 Hz] 12 [50 Hz] - 6.1 $196.00 - Add To Cart
Request Quote
- Low-Speed Synchronous Motor - 2.22 in. sq. - Single-Phase 100-115 VAC - 6 :1 - Parallel Shaft Gearhead - 10 [50 Hz] 12 [60 Hz] - 7 $196.00 - Add To Cart
Request Quote
- Low-Speed Synchronous Motor - 2.22 in. sq. - Single-Phase 100-115 VAC - 7.5 :1 - Parallel Shaft Gearhead - 9.6 [60 Hz] 8 [50 Hz] - 8.8 $196.00 - Add To Cart
Request Quote
- Low-Speed Synchronous Motor - 2.22 in. sq. - Single-Phase 100-115 VAC - 9 :1 - Parallel Shaft Gearhead - 8 [60 Hz] 6.67 [50 Hz] - 10.6 $196.00 - Add To Cart
Request Quote
- Low-Speed Synchronous Motor - 2.22 in. sq. - Single-Phase 100-115 VAC - 12.5 :1 - Parallel Shaft Gearhead - 5.76 [60 Hz] 4.8 [50 Hz] - 13.2 $196.00 - Add To Cart
Request Quote
- Low-Speed Synchronous Motor - 2.22 in. sq. - Single-Phase 100-115 VAC - 15 :1 - Parallel Shaft Gearhead - 4.8 [60 Hz] 4 [50 Hz] - 15.9 $196.00 - Add To Cart
Request Quote
- Low-Speed Synchronous Motor - 2.22 in. sq. - Single-Phase 100-115 VAC - 18 :1 - Parallel Shaft Gearhead - 4 [60 Hz] 3.33 [50 Hz] - 16.8 $196.00 - Add To Cart
Request Quote
- Low-Speed Synchronous Motor - 2.22 in. sq. - Single-Phase 100-115 VAC - 25 :1 - Parallel Shaft Gearhead - 2.88 [60 Hz] 2.4 [50 Hz] - 18.5 $203.00 - Add To Cart
Request Quote
- Low-Speed Synchronous Motor - 2.22 in. sq. - Single-Phase 100-115 VAC - 30 :1 - Parallel Shaft Gearhead - 2.4 [60 Hz] 2 [50 Hz] - 21 $203.00 - Add To Cart
Request Quote
- Low-Speed Synchronous Motor - 2.22 in. sq. - Single-Phase 100-115 VAC - 36 :1 - Parallel Shaft Gearhead - 2 [60 Hz] 1.67 [50 Hz] - 24 $203.00 - Add To Cart
Request Quote
- Low-Speed Synchronous Motor - 2.22 in. sq. - Single-Phase 100-115 VAC - 50 :1 - Parallel Shaft Gearhead - 1.44 [60 Hz] 1.2 [50 Hz] - 26 $214.00 - Add To Cart
Request Quote
- Low-Speed Synchronous Motor - 2.22 in. sq. - Single-Phase 100-115 VAC - 60 :1 - Parallel Shaft Gearhead - 1.2 [60 Hz] 1 [50 Hz] - 26 $214.00 - Add To Cart
Request Quote
- Low-Speed Synchronous Motor - 2.22 in. sq. - Single-Phase 100-115 VAC - 75 :1 - Parallel Shaft Gearhead - 0.96 [60 Hz] 0.8 [50 Hz] - 26 $214.00 - Add To Cart
Request Quote
- Low-Speed Synchronous Motor - 2.22 in. sq. - Single-Phase 100-115 VAC - 90 :1 - Parallel Shaft Gearhead - 0.8 [60 Hz] 0.67 [50 Hz] - 26 $214.00 - Add To Cart
Request Quote
- Low-Speed Synchronous Motor - 2.22 in. sq. - Single-Phase 100-115 VAC - 100 :1 - Parallel Shaft Gearhead - 0.72 [60 Hz] 0.6 [50 Hz] - 26 $214.00 - Add To Cart
Request Quote
- Low-Speed Synchronous Motor - 2.22 in. sq. - Single-Phase 100-115 VAC - 120 :1 - Parallel Shaft Gearhead - 0.6 [60 Hz] 0.5 [50 Hz] - 26 $214.00 - Add To Cart
Request Quote
- Low-Speed Synchronous Motor - 2.22 in. sq. - Single-Phase 100-115 VAC - 150 :1 - Parallel Shaft Gearhead - 0.48 [60 Hz] 0.4 [50 Hz] - 26 $214.00 - Add To Cart
Request Quote
- Low-Speed Synchronous Motor - 2.22 in. sq. - Single-Phase 100-115 VAC - 180 :1 - Parallel Shaft Gearhead - 0.4 [60 Hz] 0.33 [50 Hz] - 26 $214.00 - Add To Cart
Request Quote
- Low-Speed Synchronous Motor - 3.35 in. sq. - Single-Phase 100-115 VAC - 3 :1 - Parallel Shaft Gearhead - 20 [50 Hz] 24 [60 Hz] - 12.3 $305.00 - Add To Cart
Request Quote
- Low-Speed Synchronous Motor - 3.35 in. sq. - Single-Phase 100-115 VAC - 3.6 :1 - Parallel Shaft Gearhead - 16.67 [50 Hz] 20 [60 Hz] - 15 $305.00 - Add To Cart
Request Quote
- Low-Speed Synchronous Motor - 3.35 in. sq. - Single-Phase 100-115 VAC - 5 :1 - Parallel Shaft Gearhead - 14.4 [60 Hz] 12 [50 Hz] - 20 $305.00 - Add To Cart
Request Quote
- Low-Speed Synchronous Motor - 3.35 in. sq. - Single-Phase 100-115 VAC - 6 :1 - Parallel Shaft Gearhead - 10 [50 Hz] 12 [60 Hz] - 24 $305.00 - Add To Cart
Request Quote
- Low-Speed Synchronous Motor - 3.35 in. sq. - Single-Phase 100-115 VAC - 7.5 :1 - Parallel Shaft Gearhead - 9.6 [60 Hz] 8 [50 Hz] - 30 $305.00 - Add To Cart
Request Quote
1 - 25 of 40 | Results Per Page | View |
1 2 

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved