Centrifugal fans / centrifugal blowers move air by means of the centrifugal force generated by rotating a cylindrical runner on which blades have been arranged. Centrifugal blowers have a small outlet, which concentrates air in a single direction, and are therefore suitable for local cooling. They also create large static pressure, making them optimal for cooling equipment through which air cannot flow easily and for airflow through ducts.
Item # |
Impeller Diameter |
Power Supply |
Max. Air Flow |
Max. Static Pressure |
Fan Kit |
Safety Standards |
Web Price |
CAD |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|
MB630-B | Impeller Diameter - 2.36 in.60 mm | Power Supply - Single-Phase 100/110/115 VAC | Max. Air Flow - 17.30 CFM0.49 m³/min | Max. Static Pressure - 0.32 inH2O79 Pa | Fan Kit - Fan Only | Safety Standards - UL CSA CE | $56.00 |
CAD
- ![]() |
Add To Cart
Request Quote |
MB630-D | Impeller Diameter - 2.36 in.60 mm | Power Supply - Single-Phase 200/220/230 VAC | Max. Air Flow - 19.40 CFM0.55 m³/min | Max. Static Pressure - 0.33 inH2O83 Pa | Fan Kit - Fan Only | Safety Standards - UL CSA CE | $59.00 |
CAD
- ![]() |
Add To Cart
Request Quote |
T-MB630-D-A | Impeller Diameter - 2.36 in.60 mm | Power Supply - Single-Phase 200/220/230 VAC | Max. Air Flow - 19.40 CFM0.55 m³/min | Max. Static Pressure - 0.33 inH2O83 Pa | Fan Kit - Fan, Mounting Bracket, Mounting Screws | Safety Standards - UL CSA EN CE | $65.00 |
CAD
- ![]() |
Add To Cart
Request Quote |
T-MB630-B-A | Impeller Diameter - 2.36 in.60 mm | Power Supply - Single-Phase 100/110/115 VAC | Max. Air Flow - 17.30 CFM0.49 m³/min | Max. Static Pressure - 0.32 inH2O79 Pa | Fan Kit - Fan, Mounting Bracket, Mounting Screws | Safety Standards - UL CSA EN CE | $63.00 |
CAD
- ![]() |
Add To Cart
Request Quote |