An Enclosure Fan is a combination package consisting of an axial fan and peripheral equipment (dust & water resistant cover and filter). It is suitable for cooling a control box or other enclosure.

  • IP55 Rated
  • AC or DC Input
1 - 12 of 12 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Enclosure Dimensions ( )

  • 6.18 in. (W) X 6.69 in. (H)
  • 8.23 in. (W) X 8.9 in. (H)

Enclosure Dimensions ( )

  • 157 mm (W) X 170 mm (H)
  • 209 mm (W) X 226 mm (H)

Power Supply

  • 24 VDC
  • Single-Phase 220/230 VAC
  • Single-Phase 115 VAC

Air Flow Direction

  • Exhaust Type
  • Suction Type

Item #

Enclosure Dimensions

Frame Size

Power Supply

Degree of Protection

Air Flow Direction

Max. Air Flow

Max. Static Pressure

Web Price

Add To Cart / Contact Sales
- 8.23 in. (W) X 8.9 in. (H)  209 mm (W) X 226 mm (H)   - 4.69 in119 mm - 24 VDC - IP55 - Exhaust Type - 21.10 CFM0.60 m³/min - 0.18 inH2O46 Pa Request Quote Add To Cart
Request Quote
- 6.18 in. (W) X 6.69 in. (H)  157 mm (W) X 170 mm (H)   - 4.69 in119 mm - 24 VDC - IP55 - Exhaust Type - 11.90 CFM0.34 m³/min - 0.19 inH2O47 Pa Request Quote Add To Cart
Request Quote
- 8.23 in. (W) X 8.9 in. (H)  209 mm (W) X 226 mm (H)   - 4.69 in119 mm - 24 VDC - IP55 - Suction Type - 16.50 CFM0.47 m³/min - 0.13 inH2O33 Pa Request Quote Add To Cart
Request Quote
- 6.18 in. (W) X 6.69 in. (H)  157 mm (W) X 170 mm (H)   - 4.69 in119 mm - 24 VDC - IP55 - Suction Type - 9.80 CFM0.28 m³/min - 0.15 inH2O38 Pa Request Quote Add To Cart
Request Quote
- 8.23 in. (W) X 8.9 in. (H)  209 mm (W) X 226 mm (H)   - 4.69 in119 mm - Single-Phase 115 VAC - IP55 - Exhaust Type - 21.50 CFM0.61 m³/min - 0.23 inH2O56 Pa $140.00 Add To Cart
Request Quote
- 6.18 in. (W) X 6.69 in. (H)  157 mm (W) X 170 mm (H)   - 4.69 in119 mm - Single-Phase 115 VAC - IP55 - Exhaust Type - 14.50 CFM0.41 m³/min - 0.25 inH2O63 Pa $125.00 Add To Cart
Request Quote
- 8.23 in. (W) X 8.9 in. (H)  209 mm (W) X 226 mm (H)   - 4.69 in119 mm - Single-Phase 115 VAC - IP55 - Suction Type - 18.40 CFM0.52 m³/min - 0.17 inH2O41 Pa $140.00 Add To Cart
Request Quote
- 6.18 in. (W) X 6.69 in. (H)  157 mm (W) X 170 mm (H)   - 4.69 in119 mm - Single-Phase 115 VAC - IP55 - Suction Type - 12 CFM0.34 m³/min - 0.19 inH2O47 Pa $125.00 Add To Cart
Request Quote
- 8.23 in. (W) X 8.9 in. (H)  209 mm (W) X 226 mm (H)   - 4.69 in119 mm - Single-Phase 220/230 VAC - IP55 - Exhaust Type - 21.50 CFM0.61 m³/min - 0.23 inH2O56 Pa $142.00 Add To Cart
Request Quote
- 6.18 in. (W) X 6.69 in. (H)  157 mm (W) X 170 mm (H)   - 4.69 in119 mm - Single-Phase 220/230 VAC - IP55 - Exhaust Type - 14.50 CFM0.41 m³/min - 0.25 inH2O63 Pa $127.00 Add To Cart
Request Quote
- 8.23 in. (W) X 8.9 in. (H)  209 mm (W) X 226 mm (H)   - 4.69 in119 mm - Single-Phase 220/230 VAC - IP55 - Suction Type - 18.40 CFM0.52 m³/min - 0.17 inH2O41 Pa $142.00 Add To Cart
Request Quote
- 6.18 in. (W) X 6.69 in. (H)  157 mm (W) X 170 mm (H)   - 4.69 in119 mm - Single-Phase 220/230 VAC - IP55 - Suction Type - 12 CFM0.34 m³/min - 0.19 inH2O47 Pa $127.00 Add To Cart
Request Quote
1 - 12 of 12 | Results Per Page | View | Unit of Measure
1 

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved