An Enclosure Fan is a combination package consisting of an axial fan and peripheral equipment (cover/finger guard and filter media). It is suitable for cooling a control box or other enclosure.

  • IP2X Rated
  • AC or DC Input
  • Filter included
1 - 8 of 8 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Power Supply

  • 24 VDC
  • Single-Phase 220/230 VAC
  • Single-Phase 115 VAC

Air Flow Direction

  • Exhaust Type
  • Suction Type

Item #

Enclosure Dimensions

Frame Size

Power Supply

Degree of Protection

Air Flow Direction

Max. Air Flow

Max. Static Pressure

Web Price

Add To Cart / Contact Sales
- 6.34 in. (W) X 6.22 in. (H)  161 mm (W) X 158 mm (H)   - 4.69 in119 mm - 24 VDC - IP2X - Exhaust Type - 49.40 CFM1.40 m³/min - 0.18 inH2O44 Pa Request Quote Add To Cart
Request Quote
- 6.34 in. (W) X 6.22 in. (H)  161 mm (W) X 158 mm (H)   - 4.69 in119 mm - 24 VDC - IP2X - Suction Type - 56.40 CFM1.60 m³/min - 0.18 inH2O44 Pa Request Quote Add To Cart
Request Quote
- 6.34 in. (W) X 6.22 in. (H)  161 mm (W) X 158 mm (H)   - 4.69 in119 mm - 24 VDC - IP2X - Exhaust Type - 56.40 CFM1.60 m³/min - 0.28 inH2O71 Pa Request Quote Add To Cart
Request Quote
- 6.34 in. (W) X 6.22 in. (H)  161 mm (W) X 158 mm (H)   - 4.69 in119 mm - 24 VDC - IP2X - Suction Type - 63.50 CFM1.80 m³/min - 0.26 inH2O64 Pa Request Quote Add To Cart
Request Quote
- 6.34 in. (W) X 6.22 in. (H)  161 mm (W) X 158 mm (H)   - 4.69 in119 mm - Single-Phase 115 VAC - IP2X - Exhaust Type - 69.90 CFM1.98 m³/min - 0.36 inH2O90 Pa Request Quote Add To Cart
Request Quote
- 6.34 in. (W) X 6.22 in. (H)  161 mm (W) X 158 mm (H)   - 4.69 in119 mm - Single-Phase 115 VAC - IP2X - Suction Type - 67.70 CFM1.92 m³/min - 0.32 inH2O79 Pa Request Quote Add To Cart
Request Quote
- 6.34 in. (W) X 6.22 in. (H)  161 mm (W) X 158 mm (H)   - 4.69 in119 mm - Single-Phase 220/230 VAC - IP2X - Exhaust Type - 69.90 CFM1.98 m³/min - 0.36 inH2O90 Pa Request Quote Add To Cart
Request Quote
- 6.34 in. (W) X 6.22 in. (H)  161 mm (W) X 158 mm (H)   - 4.69 in119 mm - Single-Phase 220/230 VAC - IP2X - Suction Type - 67.70 CFM1.92 m³/min - 0.32 inH2O79 Pa Request Quote Add To Cart
Request Quote
1 - 8 of 8 | Results Per Page | View | Unit of Measure
1 

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved