An Enclosure Fan is a combination package consisting of an axial fan and peripheral equipment (cover/finger guard). It is suitable for cooling a control box or other enclosure.

  • IP4X Rated
  • AC or DC Input
1 - 12 of 12 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Enclosure Dimensions ( )

  • 7.09 in. (W) X 7.09 in. (H)

Enclosure Dimensions ( )

  • 180 mm (W) X 180 mm (H)

Power Supply

  • 24 VDC
  • Single-Phase 220/230 VAC
  • Single-Phase 115 VAC

Air Flow Direction

  • Exhaust Type
  • Suction Type

Item #

Enclosure Dimensions

Frame Size

Power Supply

Degree of Protection

Air Flow Direction

Max. Air Flow

Max. Static Pressure

Web Price

Add To Cart / Contact Sales
- 7.09 in. (W) X 7.09 in. (H)  180 mm (W) X 180 mm (H)   - 4.69 in119 mm - 24 VDC - IP4X - Exhaust Type - 30.30 CFM0.86 m³/min - 0.16 inH2O41 Pa Request Quote Add To Cart
Request Quote
- 7.09 in. (W) X 7.09 in. (H)  180 mm (W) X 180 mm (H)   - 4.69 in119 mm - 24 VDC - IP4X - Suction Type - 30 CFM0.85 m³/min - 0.13 inH2O33 Pa Request Quote Add To Cart
Request Quote
- 7.09 in. (W) X 7.09 in. (H)  180 mm (W) X 180 mm (H)   - 4.69 in119 mm - 24 VDC - IP4X - Exhaust Type - 35.30 CFM1 m³/min - 0.26 inH2O66 Pa Request Quote Add To Cart
Request Quote
- 7.09 in. (W) X 7.09 in. (H)  180 mm (W) X 180 mm (H)   - 4.69 in119 mm - 24 VDC - IP4X - Suction Type - 38.80 CFM1.10 m³/min - 0.20 inH2O49 Pa Request Quote Add To Cart
Request Quote
- 7.09 in. (W) X 7.09 in. (H)  180 mm (W) X 180 mm (H)   - 4.69 in119 mm - Single-Phase 115 VAC - IP4X - Exhaust Type - 28.20 CFM0.80 m³/min - 0.17 inH2O43 Pa $127.00 Add To Cart
Request Quote
- 7.09 in. (W) X 7.09 in. (H)  180 mm (W) X 180 mm (H)   - 4.69 in119 mm - Single-Phase 115 VAC - IP4X - Suction Type - 31.70 CFM0.90 m³/min - 0.16 inH2O40 Pa $127.00 Add To Cart
Request Quote
- 7.09 in. (W) X 7.09 in. (H)  180 mm (W) X 180 mm (H)   - 4.69 in119 mm - Single-Phase 220/230 VAC - IP4X - Exhaust Type - 28.20 CFM0.80 m³/min - 0.17 inH2O43 Pa $125.00 Add To Cart
Request Quote
- 7.09 in. (W) X 7.09 in. (H)  180 mm (W) X 180 mm (H)   - 4.69 in119 mm - Single-Phase 220/230 VAC - IP4X - Suction Type - 31.70 CFM0.90 m³/min - 0.16 inH2O40 Pa $125.00 Add To Cart
Request Quote
- 7.09 in. (W) X 7.09 in. (H)  180 mm (W) X 180 mm (H)   - 4.69 in119 mm - Single-Phase 115 VAC - IP4X - Exhaust Type - 35.30 CFM1 m³/min - 0.34 inH2O85 Pa $125.00 Add To Cart
Request Quote
- 7.09 in. (W) X 7.09 in. (H)  180 mm (W) X 180 mm (H)   - 4.69 in119 mm - Single-Phase 115 VAC - IP4X - Suction Type - 31.70 CFM0.90 m³/min - 0.23 inH2O57 Pa $125.00 Add To Cart
Request Quote
- 7.09 in. (W) X 7.09 in. (H)  180 mm (W) X 180 mm (H)   - 4.69 in119 mm - Single-Phase 220/230 VAC - IP4X - Exhaust Type - 35.30 CFM1 m³/min - 0.34 inH2O85 Pa $125.00 Add To Cart
Request Quote
- 7.09 in. (W) X 7.09 in. (H)  180 mm (W) X 180 mm (H)   - 4.69 in119 mm - Single-Phase 220/230 VAC - IP4X - Suction Type - 31.70 CFM0.90 m³/min - 0.23 inH2O57 Pa $125.00 Add To Cart
Request Quote
1 - 12 of 12 | Results Per Page | View | Unit of Measure
1 

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved