This item is scheduled to be discontinued. Please contact our technical support team for a replacement.
Unit of Measure

Actuator Frame Size

- 1.65 in. (W) x 1.65 in. (H)  42 mm (W) x 42 mm (H)  

Power Supply

- Single-Phase 100-115 VAC

Frequency

- 50 Hz60 Hz

Guide

- Equipped

Electromagnetic Brake

- Not Equipped

Motor Location

- Straight Type

Dynamic Permissible Moment

- MP: 11.5 lb-in
MY: 11.5 lb-in
MR: 5.3 lb-in  
MP: 1.3 N·m
MY: 1.3 N·m
MR: 0.6 N·m  

Static Permissible Moment

- MP: 32.7 lb-in
MY: 32.7 lb-in
MR: 26.6 lb-in  
MP: 3.7 N·m
MY: 3.7 N·m
MR: 3.0 N·m  

Lead

- 0.47 in.12 mm

Stroke

- 1.97 in.50 mm

Drive Method

- Ball Screw

Max. Speed

- 23.62 in/s600 mm/s

Thrust

- 15.74 lb70 N

Thrust

- ~15.74 lb  ~70 N  

Push Force

- 22.48 lb100 N

Push Force

- 22.48 lb  100 N  

Max. Horizontal Transportable Mass

- 33.07 lb15 kg

Max. Horizontal Transportable Mass

- ~33.07 lb  ~15 kg  

Resolution

- 100 ~ 10000 P/R

Repetitive Positioning Accuracy

- ±0.0008 in.±0.02 mm

Components

- EACM4WD05ARAC-G [Actuator]
ARD-A [Driver]

RoHS Compliant

- Yes

Return Policy

- This product cannot be cancelled or returned once the order has been processed.


 

 


 

 

 


 


 


 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved