This item is scheduled to be discontinued. Please contact our technical support team for a replacement.
Unit of Measure

Actuator Frame Size

- 2.36 in. (W) x 2.36 in. (H)  60 mm (W) x 60 mm (H)  

Power Supply

- 24/48 VDC

Guide

- Not Equipped

Electromagnetic Brake

- Not Equipped

Motor Location

- Straight Type

Lead

- 0.24 in.6 mm

Stroke

- 1.97 in.50 mm

Drive Method

- Ball Screw

Max. Speed

- 11.81 in/s300 mm/s

Thrust

- 89.92 lb400 N

Thrust

- ~89.92 lb  ~400 N  

Push Force

- 112.4 lb500 N

Push Force

- 112.4 lb  500 N  

Max. Horizontal Transportable Mass

- 132.28 lb60 kg

Max. Horizontal Transportable Mass

- ~132.28 lb  ~60 kg  

Resolution

- 100 ~ 10000 P/R

Repetitive Positioning Accuracy

- ±0.0008 in.±0.02 mm

Components

- EACM6E05ARAK [Actuator]
ARD-K [Driver]

RoHS Compliant

- Yes

Return Policy

- This product cannot be cancelled or returned once the order has been processed.


 

 


 

 


 


 


 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved