Actuator Frame Size |
- 2.36 in. (W) x 2.36 in. (H) 60 mm (W) x 60 mm (H) |
Power Supply |
- Single-Phase 200-230 VAC |
Frequency |
- 50 Hz60 Hz |
Guide |
- Not Equipped |
Electromagnetic Brake |
- Equipped |
Motor Location |
- Straight Type |
Lead |
- 0.24 in.6 mm |
Stroke |
- 1.97 in.50 mm |
Drive Method |
- Ball Screw |
Max. Speed |
- 11.81 in/s300 mm/s |
Thrust |
- 89.92 lb400 N |
Thrust |
- ~89.92 lb ~400 N |
Push Force |
- 112.4 lb500 N |
Push Force |
- 112.4 lb 500 N |
Max. Horizontal Transportable Mass |
- 132.28 lb60 kg |
Max. Horizontal Transportable Mass |
- ~132.28 lb ~60 kg |
Max. Vertical Transportable Mass |
- 66.14 lb30 kg |
Max. Vertical Transportable Mass |
- ~66.14 lb ~30 kg |
Resolution |
- 100 ~ 10000 P/R |
Repetitive Positioning Accuracy |
- ±0.0008 in.±0.02 mm |
Components |
-
EACM6E05ARMC [Actuator] ARD-C [Driver] |
RoHS Compliant |
- Yes |
Return Policy |
- This product cannot be cancelled or returned once the order has been processed. |
|
|
|
|