Brushless DC motor (BLDC motor) speed control system.
  • This product is scheduled to be discontinued. See Product Line Update for replacement
Unit of Measure

Specifications

Motor Type

- Brushless DC Motor

Motor Frame Size

- 3.54 in.90 mm

Output Power

- 120 W (1/6 HP)

Power Supply

- Single-Phase 100-115 VAC

Shaft/Gear Type

- Parallel Shaft Gearhead

Gear Ratio (X:1)

- 100 :1

Output Shaft Diameter

- 18 mm

Rated Torque

- 260 lb-in30 N·m

Electromagnetic Brake

- Not Equipped

Control Module Included

- Yes

Variable Speed Range (r/min)

- 0.03 ~ 30

Permissible Load Inertia

- 66000 oz-in²12000 x 10-4 kg·m²

Permissible Overhung Load

- 0.39 in. from Shaft End = 112 lb0.79 in. from Shaft End = 146 lb10 mm from Shaft End = 500 N20 mm from Shaft End = 650 N

Permissible Thrust Load

- 33 lb150 N

Alarm Output

- Yes

Position Control Mode

- Yes

Vertical Drive (Gravitational Operation)

- No

Max. Extension Length (m)

- 20

Components

- BXM5120-GFS (Motor) BXD120A-A (Driver) OPX-1A (Control Module) GFS5G100 (Gearhead)

RoHS Compliant

- Yes

Safety Standards

- UL CSA EN CE

CE Marking

- Low Voltage Directives EMC Directives

Insulation Class

- [Motor] UL, CSA standards: Class A (221ºF [105ºC])
EN standards: Class E (248ºF [120ºC])

Insulation Resistance (Motor)

- 100 MΩ or more when 500 VDC megger is applied between the windings and the case after continuous operation under normal ambient temperature and humidity (except for encoder).

Insulation Resistance (Driver)

- 100 M Ω or more when 500 VDC megger is applied between the power supply input terminal and the case, and between the power supply input terminal and the I/O terminal after continuous operation under normal ambient temperature and humidity.

Dielectric Strength (Motor)

- Sufficient to withstand 1.5 kVAC at 50 Hz applied between the windings and the case for 1 minute after continuous operation under normal ambient temperature and humidity (except for encoder).

Dielectric Strength (Driver)

- Sufficient to withstand 1.5 kVAC, 50 Hz applied between case and power supply input for 1 min. and 1.8 kVAC, 50 Hz applied between power supply input and the I/O terminal for 1 min. after continuous operation under normal ambient temperature and humidity.

Control System

- PWM Control

Control Detection System

- Optical Encoder (500 P/R)

Ambient Temperature Range

- 32ºF ~ 122ºF (0ºC ~ 50ºC), nonfreezing

Ambient Humidity

- 85% maximum, noncondensing

Operating Atmosphere

- No corrosive gases or dust. Use in a radioactive or magnetic field, vacuum or any other special environment is prohibited.

List Price

-
$1,158.00

Speed Control Features

Speed Control Method (Select one of the following)

- Internal potentiometer Digital speed setting External DC voltage External potentiometer (20kΩ, 1/4W)

Number of Speed Settings

- 8

Multi-Speed Setting Method

- Select one of the following methods:
8 speeds: Digital setting (with OPX-1A)
8 speeds: 6 speeds set by digital setting (with OPX-1A), 1 speed set by the internal speed potentiometer, and 1 speed set by the external speed potentiometer (20 kΩ, 1/4 W) or external DC voltage, 0 ~ 5 VDC (input impedence: 15kΩ).

Instantaneous Stop

- Yes

Multi-Axes Control

- Yes

Position Control Mode

Position Setting Method

- Incremental (from the current position to relative position)

Resolution

- 1 step 0.72º, 500 (P/R)

Number of Data Settings

- 6 (Data No. 0 ~ 5)

Travel Amount Setting Range

- -8 388 608 ~ +8 388 607 steps (Data No. 0 ~ 5)

Torque Limiting Features

Torque Limiting Setting Range

- Assuming that starting torque is 100%, torque limitin values can be set by one of the following:
  • Digital setting: 1 ~ 100% (can be set in 1% increments)
  • External analog setting: 1 ~ 100% by external speed potentiometer (20 kΩ, 1/4 W) o

Torque Limiting Setting Methods

- Select one of the following methods:
  • Digital common torque setting: A torque limiting value can be set for all data sets (No. 0 ~ 7) in one operation
  • Digital independent torque setting: A torque limiting value can be set independently for e

Product Features

-

Flat TorqueWide Speed Control Range and Flat Torque

The BX Series offers a wide speed range of 30 to 3000 r/min and provides flat torque at all speeds from high to low. The high starting torque characteristics ensure ample torque at start and stop.

 


 

Excellent Speed Stability

The BX Series offers highly accurate speed control, achieving an excellent speed regulation with respect to load.

Speed Regulation:

  • ±0.05% with respect to load
  • ±0.05% with respect to voltage
  • ±0.5% with respect to temperature

With the BX Series, rotational irregularity at medium and high speeds is also reduced substantially.

OPX-1AControl Module OPX-1A

You can extend the functions of the BX Series using the control module (OPX-1A). The following functions are available on the extended system:

  • Speed setting (up to 8 speeds)
  • Setting of positioning operation data (up to 6 data settings)
  • Torque limit setting
  • Various displays; speed (r/min), position counter (STEP), load factor (%), alarm codes, alarm history

Digital Speed SettingDigital Speed Setting up to Eight Speeds (Extended Function Using Control Module)

Speed can be set digitally using an optional control module. You can set up to eight different speeds.


 

Expanded Speed RangeSpeed Control Range of 3 to 3000 r/min (Extended Function Using Control Module)

The digital speed setting function expands the speed control range to cover 3 to 3000 r/min.

Improved Speed Control Accuracy

When using a control module (Digital Setting):

  • ±0.05% with respect to load
  • ±0.05% with respect to voltage
  • ±0.05% with respect to temperature

Position ControlPosition Control (Extended Function Using Control Module)

Position control can be performed with the BX Series simply by setting data using the optional control module. The resolution is 0.72° (500 pulses per rotation) and a maximum of six points of positioning data can be set, of which two can be set for continuous operation. Return to mechanical/electrical home operation can also be performed.


 

Torque LimitingTorque Limiting (Extended Function Using Control Module)

Use of the optional control module enables torque limiting. The torque limiting function suppresses the motor output torque in accordance with the application and use condition.


 

Parallel Shaft GearheadLong-Life Parallel Shaft Gearhead

The high-strength gearhead is designed to withstand high-speed revolutions. The rated life of the gearhead is 10000 hours, which is twice as long as that of our previous gearhead.


 


 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved