The BX Series brushless DC motor speed control system offers high performance and simple operation from a compact driver and motor. Combined with the optional OPX-1A control module, the BX Series can also provide excellent position control and torque control capabilities.

  • AC input
  • Frame sizes from 2.36 in to 4.33 in
  • Output power from 30 W (1/25 HP) to 400 W (1/2 HP)
  • Rated torque from 0.88 lb-in to 970 lb-in
  • Variable speed ranges from 0.015 ~ 15 r/min to 3 ~ 3000 r/min
  • Hollow shaft flat gearhead models available
1 - 25 of 592 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  

Item #

Motor Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Rated Torque

Electromagnetic Brake

Variable Speed Range (r/min)

List Price

Add To Cart / Contact Sales
BX230A-A - 2.36 in.60 mm - 30 W (1/25 HP) - Single-Phase 100-115 VAC - Round Shaft (No Gearhead) - - 8 mm - 0.88 lb-in0.10 N·m - Not Equipped - 30 ~ 3000 - Add To Cart
Request Quote
BX230AM-A - 2.36 in.60 mm - 30 W (1/25 HP) - Single-Phase 100-115 VAC - Round Shaft (No Gearhead) - - 8 mm - 0.88 lb-in0.10 N·m - Equipped - 30 ~ 3000 - Add To Cart
Request Quote
BX230C-A - 2.36 in.60 mm - 30 W (1/25 HP) - Single-Phase/Three-Phase 200-230 VAC - Round Shaft (No Gearhead) - - 8 mm - 0.88 lb-in0.10 N·m - Not Equipped - 30 ~ 3000 - Add To Cart
Request Quote
BX230CM-A - 2.36 in.60 mm - 30 W (1/25 HP) - Single-Phase/Three-Phase 200-230 VAC - Round Shaft (No Gearhead) - - 8 mm - 0.88 lb-in0.10 N·m - Equipped - 30 ~ 3000 - Add To Cart
Request Quote
BX460A-A - 3.15 in.80 mm - 60 W (1/12 HP) - Single-Phase 100-115 VAC - Round Shaft (No Gearhead) - - 10 mm - 1.75 lb-in0.20 N·m - Not Equipped - 30 ~ 3000 - Add To Cart
Request Quote
BX460AM-A - 3.15 in.80 mm - 60 W (1/12 HP) - Single-Phase 100-115 VAC - Round Shaft (No Gearhead) - - 10 mm - 1.75 lb-in0.20 N·m - Equipped - 30 ~ 3000 - Add To Cart
Request Quote
BX460C-A - 3.15 in.80 mm - 60 W (1/12 HP) - Single-Phase/Three-Phase 200-230 VAC - Round Shaft (No Gearhead) - - 10 mm - 1.75 lb-in0.20 N·m - Not Equipped - 30 ~ 3000 - Add To Cart
Request Quote
BX460CM-A - 3.15 in.80 mm - 60 W (1/12 HP) - Single-Phase/Three-Phase 200-230 VAC - Round Shaft (No Gearhead) - - 10 mm - 1.75 lb-in0.20 N·m - Equipped - 30 ~ 3000 - Add To Cart
Request Quote
BX5120A-A - 3.54 in.90 mm - 120 W (1/6 HP) - Single-Phase 100-115 VAC - Round Shaft (No Gearhead) - - 12 mm - 3.5 lb-in0.4 N·m - Not Equipped - 30 ~ 3000 - Add To Cart
Request Quote
BX5120AM-A - 3.54 in.90 mm - 120 W (1/6 HP) - Single-Phase 100-115 VAC - Round Shaft (No Gearhead) - - 12 mm - 3.5 lb-in0.4 N·m - Equipped - 30 ~ 3000 - Add To Cart
Request Quote
BX5120C-A - 3.54 in.90 mm - 120 W (1/6 HP) - Single-Phase/Three-Phase 200-230 VAC - Round Shaft (No Gearhead) - - 12 mm - 3.5 lb-in0.4 N·m - Not Equipped - 30 ~ 3000 - Add To Cart
Request Quote
BX5120CM-A - 3.54 in.90 mm - 120 W (1/6 HP) - Single-Phase/Three-Phase 200-230 VAC - Round Shaft (No Gearhead) - - 12 mm - 3.5 lb-in0.4 N·m - Equipped - 30 ~ 3000 - Add To Cart
Request Quote
BX6200A-A - 4.09 in.104 mm - 200 W (1/4 HP) - Single-Phase 100-115 VAC - Round Shaft (No Gearhead) - - 14 mm - 5.80 lb-in0.65 N·m - Not Equipped - 30 ~ 3000 - Add To Cart
Request Quote
BX6200AM-A - 4.09 in.104 mm - 200 W (1/4 HP) - Single-Phase 100-115 VAC - Round Shaft (No Gearhead) - - 14 mm - 5.80 lb-in0.65 N·m - Equipped - 30 ~ 3000 - Add To Cart
Request Quote
BX6200C-A - 4.09 in.104 mm - 200 W (1/4 HP) - Single-Phase/Three-Phase 200-230 VAC - Round Shaft (No Gearhead) - - 14 mm - 5.80 lb-in0.65 N·m - Not Equipped - 30 ~ 3000 - Add To Cart
Request Quote
BX6200CM-A - 4.09 in.104 mm - 200 W (1/4 HP) - Single-Phase/Three-Phase 200-230 VAC - Round Shaft (No Gearhead) - - 14 mm - 5.80 lb-in0.65 N·m - Equipped - 30 ~ 3000 - Add To Cart
Request Quote
BX6400S-A - 4.09 in.104 mm - 400 W (1/2 HP) - Three-Phase 200-230 VAC - Round Shaft (No Gearhead) - - 14 mm - 11.5 lb-in1.3 N·m - Not Equipped - 30 ~ 3000 - Add To Cart
Request Quote
BX6400SM-A - 4.09 in.104 mm - 400 W (1/2 HP) - Three-Phase 200-230 VAC - Round Shaft (No Gearhead) - - 14 mm - 11.5 lb-in1.3 N·m - Equipped - 30 ~ 3000 - Add To Cart
Request Quote
BX230A-A / OPX-1A - 2.36 in.60 mm - 30 W (1/25 HP) - Single-Phase 100-115 VAC - Round Shaft (No Gearhead) - - 8 mm - 0.88 lb-in0.10 N·m - Not Equipped - 3 ~ 3000 -
$932.00
Add To Cart
Request Quote
BX230AM-A / OPX-1A - 2.36 in.60 mm - 30 W (1/25 HP) - Single-Phase 100-115 VAC - Round Shaft (No Gearhead) - - 8 mm - 0.88 lb-in0.10 N·m - Equipped - 3 ~ 3000 -
$1,111.00
Add To Cart
Request Quote
BX230C-A / OPX-1A - 2.36 in.60 mm - 30 W (1/25 HP) - Single-Phase/Three-Phase 200-230 VAC - Round Shaft (No Gearhead) - - 8 mm - 0.88 lb-in0.10 N·m - Not Equipped - 3 ~ 3000 -
$956.00
Add To Cart
Request Quote
BX230CM-A / OPX-1A - 2.36 in.60 mm - 30 W (1/25 HP) - Single-Phase/Three-Phase 200-230 VAC - Round Shaft (No Gearhead) - - 8 mm - 0.88 lb-in0.10 N·m - Equipped - 3 ~ 3000 -
$1,135.00
Add To Cart
Request Quote
BX460A-A / OPX-1A - 3.15 in.80 mm - 60 W (1/12 HP) - Single-Phase 100-115 VAC - Round Shaft (No Gearhead) - - 10 mm - 1.75 lb-in0.20 N·m - Not Equipped - 3 ~ 3000 -
$968.00
Add To Cart
Request Quote
BX460AM-A / OPX-1A - 3.15 in.80 mm - 60 W (1/12 HP) - Single-Phase 100-115 VAC - Round Shaft (No Gearhead) - - 10 mm - 1.75 lb-in0.20 N·m - Equipped - 3 ~ 3000 -
$1,147.00
Add To Cart
Request Quote
BX460C-A / OPX-1A - 3.15 in.80 mm - 60 W (1/12 HP) - Single-Phase/Three-Phase 200-230 VAC - Round Shaft (No Gearhead) - - 10 mm - 1.75 lb-in0.20 N·m - Not Equipped - 3 ~ 3000 -
$992.00
Add To Cart
Request Quote
1 - 25 of 592 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved