Motor Type |
- Brushless DC Motor |
Motor Frame Size |
- 3.54 in.90 mm |
Output Power |
- 120 W (1/6 HP) |
Power Supply |
- Single-Phase 100-115 VAC |
Shaft/Gear Type |
- Parallel Shaft Gearhead |
Gear Ratio (X:1) |
- 20 :1 |
Output Shaft Diameter |
- 18 mm |
Rated Torque |
- 63 lb-in7.2 N·m |
Electromagnetic Brake |
- Not Equipped |
Control Module Included |
- Yes |
Variable Speed Range (r/min) |
- 0.15 ~ 150 |
Permissible Load Inertia |
- 3800 oz-in²700 x 10-4 kg·m² |
Permissible Overhung Load |
- 0.39 in. from Shaft End = 90 lb0.79 in. from Shaft End = 112 lb10 mm from Shaft End = 400 N20 mm from Shaft End = 500 N |
Permissible Thrust Load |
- 33 lb150 N |
Alarm Output |
- Yes |
Position Control Mode |
- Yes |
Vertical Drive (Gravitational Operation) |
- No |
Max. Extension Length (m) |
- 20 |
Components |
- BXM5120-GFS (Motor) BXD120A-A (Driver) OPX-1A (Control Module) GFS5G20 (Gearhead) |
RoHS Compliant |
- Yes |
Safety Standards |
- UL CSA EN CE |
CE Marking |
- Low Voltage Directives EMC Directives |
Insulation Class |
-
[Motor] UL, CSA standards: Class A (221ºF [105ºC]) EN standards: Class E (248ºF [120ºC]) |
Insulation Resistance (Motor) |
- 100 MΩ or more when 500 VDC megger is applied between the windings and the case after continuous operation under normal ambient temperature and humidity (except for encoder). |
Insulation Resistance (Driver) |
- 100 M Ω or more when 500 VDC megger is applied between the power supply input terminal and the case, and between the power supply input terminal and the I/O terminal after continuous operation under normal ambient temperature and humidity. |
Dielectric Strength (Motor) |
- Sufficient to withstand 1.5 kVAC at 50 Hz applied between the windings and the case for 1 minute after continuous operation under normal ambient temperature and humidity (except for encoder). |
Dielectric Strength (Driver) |
- Sufficient to withstand 1.5 kVAC, 50 Hz applied between case and power supply input for 1 min. and 1.8 kVAC, 50 Hz applied between power supply input and the I/O terminal for 1 min. after continuous operation under normal ambient temperature and humidity. |
Control System |
- PWM Control |
Control Detection System |
- Optical Encoder (500 P/R) |
Ambient Temperature Range |
- 32ºF ~ 122ºF (0ºC ~ 50ºC), nonfreezing |
Ambient Humidity |
- 85% maximum, noncondensing |
Operating Atmosphere |
- No corrosive gases or dust. Use in a radioactive or magnetic field, vacuum or any other special environment is prohibited. |
List Price |
-
$1,147.00 |
Speed Control Method (Select one of the following) |
- Internal potentiometer Digital speed setting External DC voltage External potentiometer (20kΩ, 1/4W) |
Number of Speed Settings |
- 8 |
Multi-Speed Setting Method |
-
Select one of the following methods: 8 speeds: Digital setting (with OPX-1A) 8 speeds: 6 speeds set by digital setting (with OPX-1A), 1 speed set by the internal speed potentiometer, and 1 speed set by the external speed potentiometer (20 kΩ, 1/4 W) or external DC voltage, 0 ~ 5 VDC (input impedence: 15kΩ). |
Instantaneous Stop |
- Yes |
Multi-Axes Control |
- Yes |
Position Setting Method |
- Incremental (from the current position to relative position) |
Resolution |
- 1 step 0.72º, 500 (P/R) |
Number of Data Settings |
- 6 (Data No. 0 ~ 5) |
Travel Amount Setting Range |
- -8 388 608 ~ +8 388 607 steps (Data No. 0 ~ 5) |
Torque Limiting Setting Range |
-
Assuming that starting torque is 100%, torque limitin values can be set by one of the following:
|
Torque Limiting Setting Methods |
-
Select one of the following methods:
|
-
The BX Series offers a wide speed range of 30 to 3000 r/min and provides flat torque at all speeds from high to low. The high starting torque characteristics ensure ample torque at start and stop. The BX Series offers highly accurate speed control, achieving an excellent speed regulation with respect to load. Speed Regulation: With the BX Series, rotational irregularity at medium and high speeds is also reduced substantially. You can extend the functions of the BX Series using the control module (OPX-1A). The following functions are available on the extended system: Digital Speed Setting up to Eight Speeds (Extended Function Using Control Module) Speed can be set digitally using an optional control module. You can set up to eight different speeds. Speed Control Range of 3 to 3000 r/min (Extended Function Using Control Module) The digital speed setting function expands the speed control range to cover 3 to 3000 r/min. Improved Speed Control Accuracy When using a control module (Digital Setting): Position Control (Extended Function Using Control Module) Position control can be performed with the BX Series simply by setting data using the optional control module. The resolution is 0.72° (500 pulses per rotation) and a maximum of six points of positioning data can be set, of which two can be set for continuous operation. Return to mechanical/electrical home operation can also be performed. Torque Limiting (Extended Function Using Control Module) Use of the optional control module enables torque limiting. The torque limiting function suppresses the motor output torque in accordance with the application and use condition. The high-strength gearhead is designed to withstand high-speed revolutions. The rated life of the gearhead is 10000 hours, which is twice as long as that of our previous gearhead. |