| Lead Time1 |
-
This product is scheduled to be discontinued, please contact your local sales office for more information. |
Return Policy |
-
This product cannot be cancelled or returned once the order has been processed. |
Product Line |
-
Oriental Motor® |
Motor Type |
-
AC Motor |
Motor |
-
Induction |
Frame Size |
-
2.76 70 |
Output Power |
-
15 W (1/50 HP) |
Power Supply |
-
Single-Phase 110/115 VAC |
Frequency (Hz) |
-
60 |
Current |
-
0.48 A |
Control Power Source |
-
24 VDC ±10% 0.15 A or more |
Shaft/Gear Type |
-
Parallel Shaft Gearhead |
Gear Ratio (X:1) |
-
30 |
Output Shaft Diameter |
-
12 mm |
Electromagnetic Brake |
-
Equipped |
Deceleration Control Function |
-
[Deceleration Control: ON (Factory Setting)] Variable Speed Range: 300 ~ 1600 r/min Acceleration/Deceleration Time Range: 0.2 ~ 15.0 sec. [Deceleration Control: OFF] Variable Speed Range: 90 ~ 1600 r/min Acceleration/Deceleration Time R |
Permissible Torque |
-
[Deceleration Control: ON, Vertical Operation] 11.5 lb-in [Deceleration Control: OFF, Horizontal Operation] 28 lb-in [Deceleration Control: ON, Vertical Operation] 1.3 N·m [Deceleration Control: OFF, Horizontal Operation] 3.2 N·m |
Variable Speed Range (r/min) |
-
[Deceleration Control: ON] 10 ~ 53 [Deceleration Control: OFF] 3 ~ 53 |
Permissible Load Inertia |
-
3400 630 x 10-4 |
Permissible Overhung Load |
-
0.39 in. from Shaft End = 67 0.79 in. from Shaft End = 90 10 mm from Shaft End = 300 20 mm from Shaft End = 400 |
Permissible Thrust Load |
-
18 80 |
Components |
-
SCM315GV-UAM, 15 W (1/50 HP) SCM Series Speed Control Pinion Shaft Motor (Single-Phase 100-120 VAC) 3GV30B, KII Series Parallel Shaft Gearhead (30:1) (Metric Shaft) DSCD15UAM, AC Motor Speed Controller (Single-Phase 110/115 VAC) SCM315GV-UAM [Motor] DSCD15UAM [Controller] 3GV30B [Gearhead] |
RoHS Compliant |
-
These products do not contain substances that exceed the regulation values in the RoHS Directive. |
Safety Standards |
-
c-UL CCC CE |
CE Marking |
-
Low Voltage Directives EMC Directive |
California Proposition 65 |
-
⚠ CA WARNING Cancer risk from exposure to Nickel. See www.P65Warnings.ca.gov Risk of reproductive harm from exposure to Di-n-hexyl phthalate (DnHP). See www.P65Warnings.ca.gov Risk of cancer and reproductive harm from ex |
Insulation Resistance |
-
[Controller] 100 MΩ or more when measured by a 500 VDC between the main circuit terminal and the control circuit terminal, between the main circuit terminal and the case and between the main circuit terminal and FG after continuous operation under n [Motor] 100 MΩ or more when 500 VDC megger is applied between the windings and the case after rated operation under normal ambient temperature and humidity. |
Dielectric Strength |
-
[Controller] Sufficient to withstand 1.9 kVAC at 50 Hz or 60 Hz applied between the main circuit terminal and the control circuit terminal, and between the main circuit terminal and the case, and 1.5 kVAC at 50 Hz or 60 Hz applied between the main circuit [Motor] Sufficient to withstand 1.5 kVAC at 50 Hz or 60 Hz applied between the windings and the case for 1 minute after rated operation under normal ambient temperature and humidity. |
Temperature Rise |
-
A gearhead or equivalent heat sink is connected to the motor and the winding temperature rise is measured at 144ºF (80ºC) or less using the resistance change method after rated operation with no load under normal ambient temperature and humidity. |
Overheat Protection Device |
-
Built-in Thermal Protector (automatic return type) |
Ambient Temperature Range |
-
[Controller] 32ºF ~ 122ºF (0ºC ~ 50ºC) [Motor] 14ºF ~ 104ºF (-10ºC ~ 40ºC) (nonfreezing) |
Ambient Humidity |
-
85% max. (Non-condensing) |
Altitude |
-
Max. of 1000 m (3300 ft.) above sea level |
Thermal Class |
-
130 (B) |
Degree of Protection |
-
IP20 |
Speed Control Method (Select one of the following) |
-
Setting via control panel (A maximum of 4 patterns of operating data can be set) External speed potentiometer: PAVR-20KZ (20 kΩ, 1/4 W) External DC voltage: 0 ~ 5 VDC, or 0 ~ 10 VDC |
Acceleration/Deceleration Time Setting Range |
-
0.0 ~ 15.0 seconds Acceleration/deceleration time varies with the load condition of the motor. |
Monitoring Mode |
-
Speed, operating data number, alarm code, warning code, I/O monitor |
Data Mode |
-
Speed, acceleration time, deceleration time, reset |
Parameter Mode |
-
Gear ratio, speed increasing ratio, fixed last digit display, initial operation inhibition alarm, external speed command input, external speed command voltage selection, external speed command offset, speed upper and lower limit, input function selection, |
Test Mode |
-
JOG Operation |
Other Function |
-
Lock data editing |
Input Signals |
-
Photocoupler Input Input resistance 4.7 kΩ Arbitrary signal assignment to IN0 ~ IN5 input (6 points) is possible [ ]: Initial setting [FWD], [REV], [M0], [M1], [ALARM-RESET], [FREE], EXT-ERROR Sink Input/Source Input…Can be switched us |
Output Signals |
-
Photocoupler and Open-Collector Output External power supply: 4.5~30 VDC 40 mA max. Arbitrary signal assignment to OUT0, OUT1 output (2 points) is possible [ ]: initial setting Sink Output/Source Output…Supports external wiring |
Protective Function |
-
When the following protective functions are activated, the motor will coast to a stop, and the ALARM output will be turned off. At the same, the alarm code will be displayed on the control panel and the ALARM LED will illuminate. Alarm Types: Motor ove |
|
|
|
|
|
|
|
|
|
|
- 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.





