As informações abaixo estão em inglês

Stand alone Encoder, is small, thin, and lightweight high-resolution incremental encoder can be installed in tight spaces.

  • Outer diameter ϕ30 mm
  • High resolution 1000 P/R Incremental Type
  • Round shaft, voltage output
Unit of Measure
Lead Time1 - {Contact your local sales office for more information.}

Output Shaft Type

- Round Shaft

Resolution (P/R)

- 1000 (P/R)

Output Type

- Incremental

Output

- Voltage

Output Signals

-

A phase, B phase, Z phase: 3 channel

Output Circuit

-
 

Max. Draw Current

- 20 mA

Output Voltage (High)

- 4.3 VDC min. (no load)

Output Voltage (Low)

- 0.5 VDC max.

Response Frequency (kHz)

- 100 kHz max.

Power Supply

- 5 VDC ± 10%

Current Consumption

- 45 mA max.

Angular Accuracy

- ±0.36˚

Vibration

-

10~55 Hz Full amplitude 1.5 mm X, Y, Z; 2 hours for each direction

Shock

- 490 m/s2 11 ms X, Y, Z directions; 3 times each

Inertia

- 1.0×10−7 kg·m²0.005 oz-in²

Permissible Radial Load

- 2.25 lb10 N

Permissible Axial Load

- 1.12 lb5 N

Max Speed (rpm)

- 6000 r/min (Max. Response Frequency)

Mass

- 33 g1.16 oz

Ambient Humidity

- 85% or less (Non-Condensing)

Altitude

- Up to 1000 m above sea level

Degree of Protection

- IP20

Operating Atmosphere

- No corrosive gases or dust.The product should not be exposed to water, oil or other liquids.

Insulation Resistance

- 100 MΩ or more when a 500 VDC megger is applied between the power supply terminal and the frame.

Dielectric Strength

- Sufficient to withstand 0.5 kVAC 50/60 Hz applied between the power supply terminal and the frame for 1 minute.


 


 

  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.

 

©2017 - Oriental Motor do Brasil Ltda. - Todos os direitos reservados