Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
As informações abaixo estão em inglês
Rotary Encoders
Encoders
These are small, thin, and lightweight high-resolution magnetic incremental encoders that can be installed in tight spaces
- Resolutions of (1000 P/R or 2000 P/R)
- Incremental type or Voltage type
Clear
Filter
Output Shaft Type
- Hollow Shaft
- Round Shaft
Resolution (P/R)
- 1000 (P/R)
- 2000 (P/R)
Output
- Line Driver
- Voltage
Item # |
Output Shaft Type |
Resolution (P/R) |
Output Type |
Output |
Output Voltage (High) |
Output Voltage (Low) |
Current Consumption |
Ambient Temperature |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|
RE2AR3JL | Output Shaft Type - Round Shaft | Resolution (P/R) - 1000 (P/R) | Output Type - Incremental | Output - Line Driver | Output Voltage (High) - 2.5 VDC min | Output Voltage (Low) - 0.5 VDC max. | Current Consumption - 30 mA max. | Ambient Temperature - | Request Quote | Request Quote |
RE2AR3J | Output Shaft Type - Round Shaft | Resolution (P/R) - 1000 (P/R) | Output Type - Incremental | Output - Voltage | Output Voltage (High) - 4.3 VDC min. (no load) | Output Voltage (Low) - 0.5 VDC max. | Current Consumption - 45 mA max. | Ambient Temperature - | Request Quote | Request Quote |
RE2AR3ML | Output Shaft Type - Round Shaft | Resolution (P/R) - 2000 (P/R) | Output Type - Incremental | Output - Line Driver | Output Voltage (High) - 2.5 VDC min | Output Voltage (Low) - 0.5 VDC max. | Current Consumption - 30 mA max. | Ambient Temperature - | Request Quote | Request Quote |
RE2AR3M | Output Shaft Type - Round Shaft | Resolution (P/R) - 2000 (P/R) | Output Type - Incremental | Output - Voltage | Output Voltage (High) - 4.3 VDC min. (no load) | Output Voltage (Low) - 0.5 VDC max. | Current Consumption - 45 mA max. | Ambient Temperature - | Request Quote | Request Quote |
RE2HR3JL | Output Shaft Type - Hollow Shaft | Resolution (P/R) - 1000 (P/R) | Output Type - Incremental | Output - Line Driver | Output Voltage (High) - 2.5 VDC min | Output Voltage (Low) - 0.5 VDC max. | Current Consumption - 30 mA max. | Ambient Temperature - | Request Quote | Request Quote |
RE2HR3J | Output Shaft Type - Hollow Shaft | Resolution (P/R) - 1000 (P/R) | Output Type - Incremental | Output - Voltage | Output Voltage (High) - 4.3 VDC min. (no load) | Output Voltage (Low) - 0.5 VDC max. | Current Consumption - 45 mA max. | Ambient Temperature - | Request Quote | Request Quote |
RE2HR3ML | Output Shaft Type - Hollow Shaft | Resolution (P/R) - 2000 (P/R) | Output Type - Incremental | Output - Line Driver | Output Voltage (High) - 2.5 VDC min | Output Voltage (Low) - 0.5 VDC max. | Current Consumption - 30 mA max. | Ambient Temperature - | Request Quote | Request Quote |
RE2HR3M | Output Shaft Type - Hollow Shaft | Resolution (P/R) - 2000 (P/R) | Output Type - Incremental | Output - Voltage | Output Voltage (High) - 4.3 VDC min. (no load) | Output Voltage (Low) - 0.5 VDC max. | Current Consumption - 45 mA max. | Ambient Temperature - | Request Quote | Request Quote |