This industrial training product is designed to facilitate learning of industrial robot concepts from both mechanical and software perspectives and is intended for use in industrial environments, including industrial training simulators; therefore, it is outside the scope of ANSI/CAN/UL 3300.

  • 3-axis small tabletop robot to start teaching and learning robotics
  • Structural learning and easy programming using command icons
  • Installation area ϕ16 cm, body mass 4.2 kg
  • Maximum reach (horizontal) 390 mm*, payload 1 kg, repetitive positioning accuracy ±0.1 mm (*Arm lengths are customizable)
Lead Time1 - {Contact your local sales office for more information.}

Return Policy

- This product cannot be cancelled or returned once the order has been processed.

Robot Configuration

- Articulated

Number of Axes

- 3-axis

Max. Vertical Reach

- 352 mm  

Max. Horizontal Reach

- 390 mm  

Power Supply

- DC

Transportable Mass

- 1 kg  

Input Voltage (V)

- 24 VDC

Moving Range - S-axis (Swiveling)

- ±100 deg

Moving Range - L-axis (Lower arm)

- 0~+90 deg

Moving Range - U-axis (Upper arm)

- 0~+100 deg

Repetitive Positioning Accuracy

- ±0.1 mm

Components

- , AZ Series Driver with Built-in Controller (Stored Data) (24/48 VDC) ($534.00)
, RS485 Communication Cable (0.33 ft. [0.1 m]) ($35.00)
, Flexible Encoder Connection Cable (AZ Series) (1 m [3.3 ft]) ($59.00)
, Flexible Motor Connection Cable (AZ Series DC Input) (1 m [3.3 ft]) ($53.00)
, AZ Series Robot Controller EtherNet/IP™ ($1,870.00)

California Proposition 65

-

⚠ CA WARNING