This package part number is scheduled to be discontinued. We are now offering these as component products.
Please contact your local sales office for updated part numbers.

Imperial Output Shaft Version

Unit of Measure

Specifications

Motor Type

Brushless DC Motor

Motor Frame Size

3.54 in.90 mm

Output Power

120 W (1/6 HP)

Power Supply

Single-Phase 100-120 VAC

Shaft/Gear Type

Parallel Shaft Gearhead

Gear Ratio (X:1)

100 :1

Output Shaft Diameter

3/4 in.

Rated Torque

260 lb-in30 N·m

Electromagnetic Brake

Not Equipped

Variable Speed Range (r/min)

0.8 ~ 40

Permissible Load Inertia

66000 oz-in²12000 kg·m²

Permissible Overhung Load

0.39 in. from Shaft End = 112
0.79 in. from Shaft End = 146 lb
10 mm from Shaft End = 500
20 mm from Shaft End = 650 N

Permissible Axial Load

33 lb150 N

Max. Extension Length (m)

10.5

Components

BLM5120-100A2 [Gearmotor] = {BLM5120-GFV2 [Motor] / GFV5G100A [Gearhead]}
BMUD120-A2 [Driver]
See Downloads for January 2015 Design Change details.

RoHS Compliant

These products do not contain substances that exceed the regulation values in the RoHS Directive.

Safety Standards

UL CSA CE

CE Marking

Low Voltage Directives EMC Directives

Insulation Resistance (Motor)

100 MΩ or more when 500 VDC megger is applied between the windings and the case after continuous operation under normal ambient temperature and humidity.

Insulation Resistance (Driver)

100 MΩ or more when a 500 VDC megger is applied between the power supply terminal and the protective earth terminal and between the power supply terminal and the I/O signal terminal after continuous operation under normal ambient temperature and humidity.

Dielectric Strength (Motor)

Sufficient to withstand 1.5 kVAC at 50 Hz applied between the windings and the case for 1 minute after continuous operation under normal ambient temperature and humidity.

Dielectric Strength (Driver)

No abnormality is judged even with application of 1.5 VAC at 50 Hz between the power supply terminal and the protective earth terminal and with application of 1.5 kVAC at 50 Hz between the power supply terminal and the I/O terminal for 1 minute after continuous operation under normal ambient temperature and humidity.

Temperature Rise (Motor)

The maximum temperature rise of the windings is 90ºF (50ºC) and that of the case is 72ºF (40ºC) when measured by the thermocouple method after rated continuous operation under normal ambient temperature and humidity.

Temperature Rise (Driver)

Temperature rise of the heat sink is 90ºF (50ºC) or less measured by the thermocouple method after rated continuous operation under normal ambient temperature and humidity.

Ambient Temperature Range

32ºF ~ 104ºF (0ºC ~ 40ºC), nonfreezing

Ambient Humidity

85% or less, noncondensing

Altitude

Up to 3300 ft (1000 m) above sea level.

Operating Atmosphere

No corrosive gases or dust. Cannot be used in a radioactive area, magnetic field, vacuum or other special environment.

Thermal Class

CSA standards: 105 (A), EN standards: 120 (E) UL

Degree of Protection

Motor [IP40]
[Driver] IP20

Speed Control Features

Speed Control Method (Select one of the following)

Digital Setting using the dial

Number of Speed Settings

4

Acceleration/Deceleration Time

Analog Setting: 0.1 ~ 15.0 s (Time setting from stopped state until reaching rated speed)
Common setting for acceleration/deceleration time with the use of acceleration/deceleration time potentiometer*.
Digital setting: 0.0 ~ 15.0 s (Time setting from current speed to setting speed)
Individual settings for acceleration time/deceleration time for each operating data*.
*Acceleration time/deceleration time varies with the load condition of the motor.

Input Signals

Photocoupler Input method Input Resistance: 5.7 kΩ
Operation by internal power supply: 5 VDC
Connectable External DC Power Supply: 24 VDC -15~+20% Current 100 mA or more
Sink input/Source input Supplied through external wiring.

Arbitrary signal assignment to X0~X2 input (3 points) is possible [ ]: Initial Setting
[FWD], [REV], [MO], ALARM-RESET, EXT-ERROR, H-FREE.

Output Signals

Photocoupler and Open-Collector Output
External Power Supply: 4.5 ~ 30 VDC Current 100 mA or less
Sink output/Source output Supplied through external wiring.

Arbitrary signal assignment to Y0, Y1 (2 points) is possible [ ]:Initial Setting
[ALARM-OUT1], [SPEED-OUT], ALARM-OUT2, MOVE, VA, WNG

Protective Function

When the following protective functions are activated, ALARM-OUT1 output turns OFF and the motor will undergo a coasting stop. At the same time, the alarm code will be displayed. (Instantaneous stop for external stop only)
Overcurrent, Main circuit overheating, Overvoltage, Undervoltage, Sensor error, Overload, Overspeed, EEPROM error, Initial sensor error, Initial operation inhibition, External stop

Time Rating

Continuous

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved