Low-speed synchronous motors rotate at a speed proportional to and accurately synchronized with the frequency of the power supply. A fluctuation in load does not affect the rotation speed.
  • Low-Speed Synchronous Rotation
  • Superb Starting, Stopping and Reversing Characteristics
  • Precise Positioning
Unit of Measure
Lead Time1 Estimated Ship: 04/24/2025

Product Line

VEXTA®

Motor Type

Low-Speed Synchronous

Frame Size

2.36 in60 mm

Power Supply

Single-Phase 100-115 VAC

Frequency (Hz)

60 50

Current

0.08 A [100 VAC, 50 Hz] 0.09 A [100 VAC, 60 Hz] 0.10 A [115 VAC, 60 Hz]

Shaft/Gear Type

Parallel Shaft Gearhead

Gear Ratio (X:1)

120 :1

Output Shaft Diameter

5/16 in.

Rated Torque

26 lb-in  3 N·m  

Rated Speed (rpm)

0.6 [60 Hz] 0.5 [50 Hz]

Permissible Load Inertia

850 oz-in²155 x 10-4 kg·m²

Permissible Overhung Load

0.39 in. from Shaft End = 27 lb0.79 in. from Shaft End = 40 lb10 mm from Shaft End = 120 N20 mm from Shaft End = 180 N

Permissible Thrust Load

6.7 lb30 N

RoHS Compliant

Yes

Safety Standards

UL CSA CE

Insulation Resistance

100 MΩ or more when the megger reading between the windings and the case is 500 VDC.

Dielectric Strength

Sufficient to withstand 1.5 kV at 60 Hz applied between the windings and the case for 1 minute.

Temperature Rise

99ºF (55ºC) or less as measured by thermometer method after rated operation.

Insulation Class

Class E {248°F (120°C)], Recognized as Class A [221°F (105°C)] by UL and CSA standards.

Ambient Temperature Range

14ºF ~ 104ºF (-10ºC ~ 40ºC) (nonfreezing)

Components

, GN Gearhead Parallel Shaft (120:1) ($110.00)
, SMK Series Low-Speed Synchronous Pinion Shaft Motor (Single-Phase 100-115 VAC) ($119.00)
  • 1 Quoted Ship Date for orders placed before 12:00 pm PST. Quantities may affect Shipping Date.

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved