Return Policy
|
-
This product cannot be cancelled or returned once the order has been processed.
|
Product Line
|
-
Oriental Motor®
|
Rated Output Power
|
-
100 W (1/8 HP)
|
Speed-Torque Characteristics
|
-
 Graph
|
Permissible Speed Range
|
-
0 ~ 300 r/min
|
Resolution (P/R)
|
-
100 to 100000 (Factory setting 1000)
|
Detector
|
-
Absolute Encoder 1 rotation 20 bits, multiple rotations 16 bits
|
Gear Type - Search
|
-
Planetary Gear
|
Gear Ratio (X:1)
|
-
10 :1
|
Electromagnetic Brake
|
-
Equipped
|
Power Input
|
-
Single-Phase 200-230 VAC Three-Phase 200-230 VAC
|
Voltage and Frequency
|
-
-15% to +10% 50/60 Hz
|
DC Control Power Supply
|
-
24 VDC ±10% 0.8 A
|
Rated Input Current
|
-
1.8 A (Single-Phase) 1 A (Three-Phase)
|
Brake Type
|
-
Power Off Activated Type
|
Brake Power Supply
|
-
24 VDC ±10%
|
Power Consumption
|
-
6.1 W
|
Excitation Current
|
-
0.25 A
|
Backlash
|
-
15
|
Components
|
-
NXD20-C (Driver) NXM610M-PS10 (Motor)
|
Thermal Class
|
-
[Motor] 130 (B)
|
Insulation Resistance (Motor)
|
-
100 MΩ min. when measured with a 500 VDC megger between the following locations: Case - Motor Windings Case - Electromagnetic Brake Windings
|
Insulation Resistance (Driver)
|
-
100 MΩ min when measured with a 500 VDC megger between the following locations:- PE terminal AC Main Power Supply Connector, Motor Connector
- DC Control Power Supply Connector, I/O Connector, Encoder Connector, Control
|
Dielectric Voltage (Motor)
|
-
No abnormality is judged with the following application for 1 minute: Case - Motor Windings 1.5 kVAC 50 Hz or 60 Hz Case - Electromagnetic Brake Windings 1.0 kVAC 50 Hz or 60 Hz
|
Dielectric Voltage (Driver)
|
-
No abnormality is judged with the following application for 1 minute:- PE terminal ? AC Main Power Supply Connector, Motor Connector 1.5 kVAC 50 Hz or 60 Hz
- DC Control Power Supply Connector, I/O Connector, Encoder Connector, Con
|
Ambient Temperature (Motor)
|
-
0 ~ +40ºC (32 ~ 104ºF) (non-freezing)
|
Ambient Temperature (Driver)
|
-
0 ~ +50ºC (32 ~ 122ºF) (non-freezing)
|
Ambient Humidity
|
-
85% max. (non-condensing)
|
Operating Atmosphere
|
-
[Motor] No corrosive gases. Must not be exposed to oil or other liquids. [Driver] No corrosive gases or dust. The product should not be exposed to water, oil or other liquids.
|
Degree of Protection
|
-
[Motor]IP65 (excluding installation surface and connector locations.) [Driver] IP20
|
Shaft Runout
|
-
0.05 mm (0.002 in.) T.I.R.
|
Concentricity
|
-
0.075 mm (0.003 in.) T.I.R.
|
Perpendicularity
|
-
0.075 mm (0.003 in.) T.I.R.
|
Safety Standards
|
-
CE UL/CSA
|