Return Policy |
- This product cannot be cancelled or returned once the order has been processed. |
Product Line |
- Oriental Motor® |
Rated Output Power |
- 200 W (1/4 HP) |
Speed-Torque Characteristics |
-
![]() Loading zoom Graph |
Max Speed (rpm) |
- 5500 |
Rated Speed (rpm) |
- 3000 |
Resolution (P/R) |
- 100 to 100000 (Factory setting 1000) |
Detector |
-
Absolute Encoder 1 rotation 20 bits, multiple rotations 16 bits |
Gear Type - Search |
- Round Shaft (No Gear) |
Electromagnetic Brake |
- Equipped |
Power Input |
-
Single-Phase 200-230 VAC Three-Phase 200-230 VAC |
Voltage and Frequency |
- -15% to +10% 50/60 Hz |
DC Control Power Supply |
- 24 VDC ±10% 0.8 A |
Rated Input Current |
-
2.8 A (Single-Phase) 1.6 A (Three-Phase) |
Brake Type |
- Power Off Activated Type |
Brake Power Supply |
- 24 VDC ±10% |
Power Consumption |
- 7.2 W |
Excitation Current |
- 0.3 A |
Components |
- NXD20-C (Driver) NXM620M (Motor) |
Thermal Class |
- [Motor] 130 (B) |
Insulation Resistance (Motor) |
-
100 MΩ min. when measured with a 500 VDC megger between the following locations: Case - Motor Windings Case - Electromagnetic Brake Windings |
Insulation Resistance (Driver) |
-
100 MΩ min when measured with a 500 VDC megger between the following locations:
|
Dielectric Voltage (Motor) |
-
No abnormality is judged with the following application for 1 minute: Case - Motor Windings 1.5 kVAC 50 Hz or 60 Hz Case - Electromagnetic Brake Windings 1.0 kVAC 50 Hz or 60 Hz |
Dielectric Voltage (Driver) |
-
No abnormality is judged with the following application for 1 minute:
|
Ambient Temperature (Motor) |
- 0 ~ +40ºC (32 ~ 104ºF) (non-freezing) |
Ambient Temperature (Driver) |
- 0 ~ +50ºC (32 ~ 122ºF) (non-freezing) |
Ambient Humidity |
- 85% max. (non-condensing) |
Operating Atmosphere |
-
[Motor] No corrosive gases. Must not be exposed to oil or other liquids. [Driver] No corrosive gases or dust. The product should not be exposed to water, oil or other liquids. |
Degree of Protection |
-
[Motor]IP65 (excluding installation surface and connector locations.) [Driver] IP20 |
Shaft Runout |
- 0.05 mm (0.002 in.) T.I.R. |
Concentricity |
- 0.075 mm (0.003 in.) T.I.R. |
Perpendicularity |
- 0.075 mm (0.003 in.) T.I.R. |
Safety Standards |
-
CE UL/CSA |
|
|