Product Line
|
-
Oriental Motor®
|
Frame Size
|
-
2.36 in60 mm
|
Motor Length
|
-
3.84 in.97.5 mm
|
Speed-Torque Characteristics
|
-
![](/ImgSmall/stc-az69ak.jpg) Speed - Torque Characteristics
|
Holding Torque
|
-
280 oz-in2 N·m
|
Type
|
-
Absolute Sensor Type
|
Shaft/Gear Type
|
-
Round Shaft (No Gearhead)
|
Feedback Device (Motor)
|
-
Absolute Mechanical Sensor
|
Shaft
|
-
Single
|
Electromagnetic Brake
|
-
Not Equipped
|
Power Supply
|
-
24/48 VDC
|
Current
|
-
3.45 A
|
Resolution (Resolution Setting: 1000 P/R)
|
-
0.36 °/Pulse
|
Rotor Inertia
|
-
4 oz-in²740x10-7 kg·m²
|
Control Power Supply
|
-
24 VDC ± 5%, 0.25 A
|
RoHS Compliant
|
-
These products do not contain substances that exceed the regulation values in the RoHS Directive.
|
Safety Standards
|
-
CE
|
CE Marking
|
-
EMC Directives
|
Components
|
-
AZM69AK [Motor] AZD-KD [Driver]
|
Maximum Input Pulse Frequency
|
-
Line driver output by programmable controller: 1 MHz (When pulse duty is 50%) Open-collector output by programmable controller: 250 kHz (When pulse duty is 50%) Negative Logic Pulse Input (Initial Value)
|
Control Command
|
-
Pulse input
|
Degree of Protection
|
-
[Motor] IP66 (excluding the mounting surface and connector) [Driver] IP10
|
Stop Position Accuracy
|
-
±5 arc minutes (±0.084º)
|
Shaft Runout
|
-
0.05 mm (0.002 in.) T.I.R.
|
Concentricity
|
-
0.075 mm (0.003 in.) T.I.R.
|
Perpendicularity
|
-
0.075 mm (0.003 in.) T.I.R.
|
Radial Load
|
-
0 in. from Shaft End = 20 lb0.2 in. from Shaft End = 22 lb0.39 in. from Shaft End = 29 lb0.59 in. from Shaft End = 40 lb0.79 in. from Shaft End = 60 lb0 mm from Shaft End = 90 N5 mm from Shaft End = 100 N10 mm from Shaft End = 130 N15 mm from Shaft End = 180 N20 mm from Shaft End = 270 N
|
Axial Load
|
-
6.7 lb30 N
|