The AZ Series offers closed loop control, substantially reduces heat generation from the motor and by incorporating the newly developed Absolute Sensor, absolute-type positioning is available, without battery back up or external sensors to buy. Advanced operation and function control is also included through our MEXE02 software. The Built-in Controller reduces the burden on the programmable PLC because the information necessary for motor operation is built into the driver. This simplifies the system configuration for multi-axis control. The AZ Series can perform quick positioning operations over a short distance while providing smooth performance.

  • Controller connection options: 1: I/O, 2: Modbus (RTU/RS-485) or 3: FA Network (network converter)
  • No Hunting or Gain tuning with Closed Loop control
  • Absolute Sensor (no battery)
  • Energy Saving
  • Geared options
  • Electromagnetic Brake option
  • Resolution - 0.72º, 0.36º, 0.072º, 0.036º
  • 24/48 VDC
1 - 25 of 40 | Results Per Page | View | Unit of Measure
1 2 

Item #

Frame Size

Speed-Torque Characteristics

Holding Torque

Shaft/Gear Type

Gear Ratio (X:1)

Shaft

Electromagnetic Brake

Power Supply

Web Price

Add To Cart / Contact Sales
AZ46AKD - 1.65 in42 mm
Speed - Torque Characteristics
- 42 oz-in0.30 N·m - Round Shaft (No Gearhead) - - Single - Not Equipped - 24/48 VDC Request Quote Add To Cart
Request Quote
AZ46MKD - 1.65 in42 mm
Speed - Torque Characteristics
- 42 oz-in0.30 N·m - Round Shaft (No Gearhead) - - Single - Equipped - 24/48 VDC Request Quote Add To Cart
Request Quote
AZ46AKD-TS3.6 - 1.65 in42 mm
Speed - Torque Characteristics
- 92 oz-in0.65 N·m - Taper Hobbed Gear - 3.6 :1 - Single - Not Equipped - 24/48 VDC Request Quote Add To Cart
Request Quote
AZ46AKD-TS7.2 - 1.65 in42 mm
Speed - Torque Characteristics
- 170 oz-in1.20 N·m - Taper Hobbed Gear - 7.2 :1 - Single - Not Equipped - 24/48 VDC Request Quote Add To Cart
Request Quote
AZ46AKD-TS10 - 1.65 in42 mm
Speed - Torque Characteristics
- 240 oz-in1.70 N·m - Taper Hobbed Gear - 10 :1 - Single - Not Equipped - 24/48 VDC Request Quote Add To Cart
Request Quote
AZ46AKD-TS20 - 1.65 in42 mm
Speed - Torque Characteristics
- 280 oz-in2 N·m - Taper Hobbed Gear - 20 :1 - Single - Not Equipped - 24/48 VDC Request Quote Add To Cart
Request Quote
AZ46AKD-TS30 - 1.65 in42 mm
Speed - Torque Characteristics
- 320 oz-in2.30 N·m - Taper Hobbed Gear - 30 :1 - Single - Not Equipped - 24/48 VDC Request Quote Add To Cart
Request Quote
AZ46AKD-PS5 - 1.65 in42 mm
Speed - Torque Characteristics
- 142 oz-in1 N·m - Planetary Gear - 5 :1 - Single - Not Equipped - 24/48 VDC Request Quote Add To Cart
Request Quote
AZ46AKD-PS7.2 - 1.65 in42 mm
Speed - Torque Characteristics
- 210 oz-in1.50 N·m - Planetary Gear - 7.2 :1 - Single - Not Equipped - 24/48 VDC Request Quote Add To Cart
Request Quote
AZ46AKD-PS10 - 1.65 in42 mm
Speed - Torque Characteristics
- 210 oz-in1.50 N·m - Planetary Gear - 10 :1 - Single - Not Equipped - 24/48 VDC Request Quote Add To Cart
Request Quote
AZ46AKD-PS25 - 1.65 in42 mm
Speed - Torque Characteristics
- 350 oz-in2.50 N·m - Planetary Gear - 25 :1 - Single - Not Equipped - 24/48 VDC Request Quote Add To Cart
Request Quote
AZ46AKD-PS36 - 1.65 in42 mm
Speed - Torque Characteristics
- 420 oz-in3 N·m - Planetary Gear - 36 :1 - Single - Not Equipped - 24/48 VDC Request Quote Add To Cart
Request Quote
AZ46AKD-PS50 - 1.65 in42 mm
Speed - Torque Characteristics
- 420 oz-in3 N·m - Planetary Gear - 50 :1 - Single - Not Equipped - 24/48 VDC Request Quote Add To Cart
Request Quote
AZ46AKD-HP5 - 1.57 in40 mm
Speed - Torque Characteristics
- 210 oz-in1.50 N·m - Harmonic Planetary Gear - 5 :1 - Single - Not Equipped - 24/48 VDC Request Quote Add To Cart
Request Quote
AZ46AKD-HP9 - 1.57 in40 mm
Speed - Torque Characteristics
- 350 oz-in2.50 N·m - Harmonic Planetary Gear - 9 :1 - Single - Not Equipped - 24/48 VDC Request Quote Add To Cart
Request Quote
AZ46AKD-HP5F - 1.57 in40 mm
Speed - Torque Characteristics
- 210 oz-in1.50 N·m - Harmonic Planetary Gear (Flange Output) - 5 :1 - Single - Not Equipped - 24/48 VDC Request Quote Add To Cart
Request Quote
AZ46AKD-HP9F - 1.57 in40 mm
Speed - Torque Characteristics
- 350 oz-in2.50 N·m - Harmonic Planetary Gear (Flange Output) - 9 :1 - Single - Not Equipped - 24/48 VDC Request Quote Add To Cart
Request Quote
AZ46AKD-HS50 - 1.65 in42 mm
Speed - Torque Characteristics
- 495 oz-in3.50 N·m - Harmonic Gear - 50 :1 - Single - Not Equipped - 24/48 VDC Request Quote Add To Cart
Request Quote
AZ46AKD-HS100 - 1.65 in42 mm
Speed - Torque Characteristics
- 708 oz-in5 N·m - Harmonic Gear - 100 :1 - Single - Not Equipped - 24/48 VDC Request Quote Add To Cart
Request Quote
AZ66AKD - 2.36 in60 mm
Speed - Torque Characteristics
- 142 oz-in1 N·m - Round Shaft (No Gearhead) - - Single - Not Equipped - 24/48 VDC Request Quote Add To Cart
Request Quote
AZ66MKD - 2.36 in60 mm
Speed - Torque Characteristics
- 142 oz-in1 N·m - Round Shaft (No Gearhead) - - Single - Equipped - 24/48 VDC Request Quote Add To Cart
Request Quote
AZ69AKD - 2.36 in60 mm
Speed - Torque Characteristics
- 280 oz-in2 N·m - Round Shaft (No Gearhead) - - Single - Not Equipped - 24/48 VDC Request Quote Add To Cart
Request Quote
AZ69MKD - 2.36 in60 mm
Speed - Torque Characteristics
- 280 oz-in2 N·m - Round Shaft (No Gearhead) - - Single - Equipped - 24/48 VDC Request Quote Add To Cart
Request Quote
AZ66AKD-TS3.6 - 2.36 in60 mm
Speed - Torque Characteristics
- 255 oz-in1.80 N·m - Taper Hobbed Gear - 3.6 :1 - Single - Not Equipped - 24/48 VDC Request Quote Add To Cart
Request Quote
AZ66AKD-TS7.2 - 2.36 in60 mm
Speed - Torque Characteristics
- 420 oz-in3 N·m - Taper Hobbed Gear - 7.2 :1 - Single - Not Equipped - 24/48 VDC Request Quote Add To Cart
Request Quote
1 - 25 of 40 | Results Per Page | View | Unit of Measure
1 2 

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved