Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
Image

Servo motors. Servo Motor Driver required.

Unit of Measure
1 

Item #

Motor Frame Size

Rated Output Power

Rated Torque

Max Speed (rpm)

Permissible Speed Range

Gear Type - Search

Gear Ratio (X:1)

Electromagnetic Brake

Web Price

NXM1075A-J10 - 4.09 in. - 750 W (1 HP) - 2710 oz-in - - 0 ~ 300 r/min - Planetary Gear - 10 :1 - Not Equipped Request Quote
NXM1075A-J25 - 4.09 in. - 750 W (1 HP) - 6780 oz-in - - 0 ~ 120 r/min - Planetary Gear - 25 :1 - Not Equipped Request Quote
NXM1075A-J5 - 4.09 in. - 750 W (1 HP) - 1350 oz-in - - 0 ~ 600 r/min - Planetary Gear - 5 :1 - Not Equipped Request Quote
NXM1075M-J10 - 4.09 in. - 750 W (1 HP) - 2710 oz-in - - 0 ~ 300 r/min - Planetary Gear - 10 :1 - Equipped Request Quote
NXM1075M-J25 - 4.09 in. - 750 W (1 HP) - 6780 oz-in - - 0 ~ 120 r/min - Planetary Gear - 25 :1 - Equipped Request Quote
NXM1075M-J5 - 4.09 in. - 750 W (1 HP) - 1350 oz-in - - 0 ~ 600 r/min - Planetary Gear - 5 :1 - Equipped Request Quote
Unit of Measure
1