Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
V series top

The V series utilizes a comprehensive set of noise-reduction technologies: a special tooth-surface machining technology to remove cutting marks from the surface of the motor shaft teeth, an optimized quiet-running design that considers circular speed of the motor while maintaining its strength, and a high-accuracy assembly technology that ensures precision at micron levels.

  • Frame sizes from 2.36 in to 3.54 in
  • Output power from 1/125 HP (6 W) to 1/8 HP (90 W)
  • Rated torque from 1.59 lb-in to 350 lb-in
  • Designed for long-term performance (10,000 hours)
1 2 3 4 5 »  

Item #

Item Name

Motor Frame Size

Output Power

Voltage (VAC)

Gear Ratio (X:1)

Shaft/Gear Type

Type

Rated Torque (lb-in)

Rated Speed (rpm)

VHI206A-5U - Induction Motor - 2.36 in. sq. - 6 W (1/125 HP) - Single-Phase 110/115 VAC - 5 :1 - Parallel Shaft Gearhead - Lead Wire - 1.59 - 360
VHI206A-6U - Induction Motor - 2.36 in. sq. - 6 W (1/125 HP) - Single-Phase 110/115 VAC - 6 :1 - Parallel Shaft Gearhead - Lead Wire - 1.94 - 300
VHI206A-9U - Induction Motor - 2.36 in. sq. - 6 W (1/125 HP) - Single-Phase 110/115 VAC - 9 :1 - Parallel Shaft Gearhead - Lead Wire - 2.9 - 200
VHI206A-15U - Induction Motor - 2.36 in. sq. - 6 W (1/125 HP) - Single-Phase 110/115 VAC - 15 :1 - Parallel Shaft Gearhead - Lead Wire - 4.8 - 120
VHI206A-18U - Induction Motor - 2.36 in. sq. - 6 W (1/125 HP) - Single-Phase 110/115 VAC - 18 :1 - Parallel Shaft Gearhead - Lead Wire - 5.8 - 100
VHI206A-30U - Induction Motor - 2.36 in. sq. - 6 W (1/125 HP) - Single-Phase 110/115 VAC - 30 :1 - Parallel Shaft Gearhead - Lead Wire - 9.7 - 60
VHI206A-36U - Induction Motor - 2.36 in. sq. - 6 W (1/125 HP) - Single-Phase 110/115 VAC - 36 :1 - Parallel Shaft Gearhead - Lead Wire - 11.5 - 50
VHI206A-60U - Induction Motor - 2.36 in. sq. - 6 W (1/125 HP) - Single-Phase 110/115 VAC - 60 :1 - Parallel Shaft Gearhead - Lead Wire - 18.5 - 30
VHI206A-90U - Induction Motor - 2.36 in. sq. - 6 W (1/125 HP) - Single-Phase 110/115 VAC - 90 :1 - Parallel Shaft Gearhead - Lead Wire - 28 - 20
VHI206A-120U - Induction Motor - 2.36 in. sq. - 6 W (1/125 HP) - Single-Phase 110/115 VAC - 120 :1 - Parallel Shaft Gearhead - Lead Wire - 37 - 15
VHI206A-180U - Induction Motor - 2.36 in. sq. - 6 W (1/125 HP) - Single-Phase 110/115 VAC - 180 :1 - Parallel Shaft Gearhead - Lead Wire - 53 - 10
VHI206A-300U - Induction Motor - 2.36 in. sq. - 6 W (1/125 HP) - Single-Phase 110/115 VAC - 300 :1 - Parallel Shaft Gearhead - Lead Wire - 53 - 6
VHI206A-360U - Induction Motor - 2.36 in. sq. - 6 W (1/125 HP) - Single-Phase 110/115 VAC - 360 :1 - Parallel Shaft Gearhead - Lead Wire - 53 - 5
VHI206C-5E - Induction Motor - 2.36 in. sq. - 6 W (1/125 HP) - Single-Phase 220/230 VAC - 5 :1 - Parallel Shaft Gearhead - Lead Wire - 1.94 [50 Hz] 1.59 [60 Hz] - 300 [50 Hz] 360 [60 Hz]
VHI206C-6E - Induction Motor - 2.36 in. sq. - 6 W (1/125 HP) - Single-Phase 220/230 VAC - 6 :1 - Parallel Shaft Gearhead - Lead Wire - 2.3 [50 Hz] 1.94 [60 Hz] - 250 [50 Hz] 300 [60 Hz]
VHI206C-9E - Induction Motor - 2.36 in. sq. - 6 W (1/125 HP) - Single-Phase 220/230 VAC - 9 :1 - Parallel Shaft Gearhead - Lead Wire - 3.5 [50 Hz] 2.9 [60 Hz] - 200 [60 Hz] 166 [50 Hz]
VHI206C-15E - Induction Motor - 2.36 in. sq. - 6 W (1/125 HP) - Single-Phase 220/230 VAC - 15 :1 - Parallel Shaft Gearhead - Lead Wire - 5.8 [50 Hz] 4.8 [60 Hz] - 100 [50 Hz] 120 [60 Hz]
VHI206C-18E - Induction Motor - 2.36 in. sq. - 6 W (1/125 HP) - Single-Phase 220/230 VAC - 18 :1 - Parallel Shaft Gearhead - Lead Wire - 6.9 [50 Hz] 5.8 [60 Hz] - 83 [50 Hz] 100 [60 Hz]
VHI206C-30E - Induction Motor - 2.36 in. sq. - 6 W (1/125 HP) - Single-Phase 220/230 VAC - 30 :1 - Parallel Shaft Gearhead - Lead Wire - 11.5 [50 Hz] 9.7 [60 Hz] - 50 [50 Hz] 60 [60 Hz]
VHI206C-36E - Induction Motor - 2.36 in. sq. - 6 W (1/125 HP) - Single-Phase 220/230 VAC - 36 :1 - Parallel Shaft Gearhead - Lead Wire - 13.2 [50 Hz] 11.5 [60 Hz] - 50 [60 Hz] 41 [50 Hz]
VHI206C-60E - Induction Motor - 2.36 in. sq. - 6 W (1/125 HP) - Single-Phase 220/230 VAC - 60 :1 - Parallel Shaft Gearhead - Lead Wire - 22 [50 Hz] 18.5 [60 Hz] - 25 [50 Hz] 30 [60 Hz]
VHI206C-90E - Induction Motor - 2.36 in. sq. - 6 W (1/125 HP) - Single-Phase 220/230 VAC - 90 :1 - Parallel Shaft Gearhead - Lead Wire - 33 [50 Hz] 28 [60 Hz] - 16 [50 Hz] 20 [60 Hz]
VHI206C-120E - Induction Motor - 2.36 in. sq. - 6 W (1/125 HP) - Single-Phase 220/230 VAC - 120 :1 - Parallel Shaft Gearhead - Lead Wire - 45 [50 Hz] 37 [60 Hz] - 12.5 [50 Hz] 15 [60 Hz]
VHI206C-180E - Induction Motor - 2.36 in. sq. - 6 W (1/125 HP) - Single-Phase 220/230 VAC - 180 :1 - Parallel Shaft Gearhead - Lead Wire - 53 - 8.3 [50 Hz] 10 [60 Hz]
VHI206C-300E - Induction Motor - 2.36 in. sq. - 6 W (1/125 HP) - Single-Phase 220/230 VAC - 300 :1 - Parallel Shaft Gearhead - Lead Wire - 53 - 5 [50 Hz] 6 [60 Hz]
1 2 3 4 5 »