ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
The BX Series brushless DC motor speed control system offers high performance and simple operation from a compact driver and motor. Combined with the optional OPX-1A control module, the BX Series can also provide excellent position control and torque control capabilities.
- AC input
- Frame sizes from 2.36 in to 4.33 in
- Output power from 30 W (1/25 HP) to 400 W (1/2 HP)
- Rated torque from 0.88 lb-in to 970 lb-in
- Variable speed ranges from 0.015 ~ 15 r/min to 3 ~ 3000 r/min
- Hollow shaft flat gearhead models available
Item # |
Motor Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Rated Torque |
Electromagnetic Brake |
Variable Speed Range (r/min) |
List Price |
|---|---|---|---|---|---|---|---|---|---|---|
| BX230A-A | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase 100-115 VAC | - Round Shaft (No Gearhead) | - | - 8 mm | - 0.88 lb-in | - Not Equipped | - 30 ~ 3000 | - |
| BX230AM-A | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase 100-115 VAC | - Round Shaft (No Gearhead) | - | - 8 mm | - 0.88 lb-in | - Equipped | - 30 ~ 3000 | - |
| BX230C-A | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Round Shaft (No Gearhead) | - | - 8 mm | - 0.88 lb-in | - Not Equipped | - 30 ~ 3000 | - |
| BX230CM-A | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Round Shaft (No Gearhead) | - | - 8 mm | - 0.88 lb-in | - Equipped | - 30 ~ 3000 | - |
| BX460A-A | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase 100-115 VAC | - Round Shaft (No Gearhead) | - | - 10 mm | - 1.75 lb-in | - Not Equipped | - 30 ~ 3000 | - |
| BX460AM-A | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase 100-115 VAC | - Round Shaft (No Gearhead) | - | - 10 mm | - 1.75 lb-in | - Equipped | - 30 ~ 3000 | - |
| BX460C-A | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Round Shaft (No Gearhead) | - | - 10 mm | - 1.75 lb-in | - Not Equipped | - 30 ~ 3000 | - |
| BX460CM-A | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Round Shaft (No Gearhead) | - | - 10 mm | - 1.75 lb-in | - Equipped | - 30 ~ 3000 | - |
| BX5120A-A | - 3.54 in. | - 120 W (1/6 HP) | - Single-Phase 100-115 VAC | - Round Shaft (No Gearhead) | - | - 12 mm | - 3.5 lb-in | - Not Equipped | - 30 ~ 3000 | - |
| BX5120AM-A | - 3.54 in. | - 120 W (1/6 HP) | - Single-Phase 100-115 VAC | - Round Shaft (No Gearhead) | - | - 12 mm | - 3.5 lb-in | - Equipped | - 30 ~ 3000 | - |
| BX5120C-A | - 3.54 in. | - 120 W (1/6 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Round Shaft (No Gearhead) | - | - 12 mm | - 3.5 lb-in | - Not Equipped | - 30 ~ 3000 | - |
| BX5120CM-A | - 3.54 in. | - 120 W (1/6 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Round Shaft (No Gearhead) | - | - 12 mm | - 3.5 lb-in | - Equipped | - 30 ~ 3000 | - |
| BX6200A-A | - 4.09 in. | - 200 W (1/4 HP) | - Single-Phase 100-115 VAC | - Round Shaft (No Gearhead) | - | - 14 mm | - 5.80 lb-in | - Not Equipped | - 30 ~ 3000 | - |
| BX6200AM-A | - 4.09 in. | - 200 W (1/4 HP) | - Single-Phase 100-115 VAC | - Round Shaft (No Gearhead) | - | - 14 mm | - 5.80 lb-in | - Equipped | - 30 ~ 3000 | - |
| BX6200C-A | - 4.09 in. | - 200 W (1/4 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Round Shaft (No Gearhead) | - | - 14 mm | - 5.80 lb-in | - Not Equipped | - 30 ~ 3000 | - |
| BX6200CM-A | - 4.09 in. | - 200 W (1/4 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Round Shaft (No Gearhead) | - | - 14 mm | - 5.80 lb-in | - Equipped | - 30 ~ 3000 | - |
| BX6400S-A | - 4.09 in. | - 400 W (1/2 HP) | - Three-Phase 200-230 VAC | - Round Shaft (No Gearhead) | - | - 14 mm | - 11.5 lb-in | - Not Equipped | - 30 ~ 3000 | - |
| BX6400SM-A | - 4.09 in. | - 400 W (1/2 HP) | - Three-Phase 200-230 VAC | - Round Shaft (No Gearhead) | - | - 14 mm | - 11.5 lb-in | - Equipped | - 30 ~ 3000 | - |
| BX230A-A / OPX-1A | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase 100-115 VAC | - Round Shaft (No Gearhead) | - | - 8 mm | - 0.88 lb-in | - Not Equipped | - 3 ~ 3000 |
-
$932.00 |
| BX230AM-A / OPX-1A | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase 100-115 VAC | - Round Shaft (No Gearhead) | - | - 8 mm | - 0.88 lb-in | - Equipped | - 3 ~ 3000 |
-
$1,111.00 |
| BX230C-A / OPX-1A | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Round Shaft (No Gearhead) | - | - 8 mm | - 0.88 lb-in | - Not Equipped | - 3 ~ 3000 |
-
$956.00 |
| BX230CM-A / OPX-1A | - 2.36 in. | - 30 W (1/25 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Round Shaft (No Gearhead) | - | - 8 mm | - 0.88 lb-in | - Equipped | - 3 ~ 3000 |
-
$1,135.00 |
| BX460A-A / OPX-1A | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase 100-115 VAC | - Round Shaft (No Gearhead) | - | - 10 mm | - 1.75 lb-in | - Not Equipped | - 3 ~ 3000 |
-
$968.00 |
| BX460AM-A / OPX-1A | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase 100-115 VAC | - Round Shaft (No Gearhead) | - | - 10 mm | - 1.75 lb-in | - Equipped | - 3 ~ 3000 |
-
$1,147.00 |
| BX460C-A / OPX-1A | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase/Three-Phase 200-230 VAC | - Round Shaft (No Gearhead) | - | - 10 mm | - 1.75 lb-in | - Not Equipped | - 3 ~ 3000 |
-
$992.00 |