Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

pcj_t-mds1225-12mhg_2d

These products have been discontinued. Please contact your local sales office for replacement.

Unit of Measure
1 

Item #

Frame Size

Thickness

Function

Type

Power Supply*

Speed (r/min)*

Max. Air Flow

Max. Static Pressure

T-MDS1225-12M-G - 4.69 in - 1 in. - Low Speed Alarm - Electronic - Lead Wire - 12 VDC - 3000 - 95.3 CFM   - 0.281 inH2O  
T-MDS1225-12MHG - 4.69 in - 1 in. - Low Speed Alarm - Electronic - Connector - 12 VDC - 3000 - 95.3 CFM   - 0.281 inH2O  
T-MDS1225-24M-G - 4.69 in - 1 in. - Low Speed Alarm - Electronic - Lead Wire - 24 VDC - 3000 - 95.3 CFM   - 0.281 inH2O  
T-MDS1225-24MHG - 4.69 in - 1 in. - Low Speed Alarm - Electronic - Connector - 24 VDC - 3000 - 95.3 CFM   - 0.281 inH2O  
T-MDS1751-24B-G - 6.77 in - 2.01 in. - Low Speed Alarm - Contact - Lead Wire - 24 VDC - 3200 - 212 CFM   - 0.549 inH2O  
T-MDS1751-24BHG - 6.77 in - 2.01 in. - Low Speed Alarm - Contact - Connector - 24 VDC - 3200 - 212 CFM   - 0.549 inH2O  
T-MD625B-24S-G - 2.44 in - 1 in. - Pulse Sensor - Lead Wire - 24 VDC - 4000 - 17.7 CFM   - 0.196 inH2O  
T-MD625B-24SHG - 2.44 in - 1 in. - Pulse Sensor - Connector - 24 VDC - 4000 - 17.7 CFM   - 0.196 inH2O  
T-MD825B-24S-G - 3.15 in - 1 in. - Pulse Sensor - Lead Wire - 24 VDC - 3800 - 35.3 CFM   - 0.196 inH2O  
T-MD825B-24SHG - 3.15 in - 1 in. - Pulse Sensor - Connector - 24 VDC - 3800 - 35.3 CFM   - 0.196 inH2O  
T-MD925A-24S-G - 3.62 in - 1 in. - Pulse Sensor - Lead Wire - 24 VDC - 3400 - 45.9 CFM   - 0.196 inH2O  
T-MD925A-24SHG - 3.62 in - 1 in. - Pulse Sensor - Connector - 24 VDC - 3400 - 45.9 CFM   - 0.196 inH2O  
Unit of Measure
1