Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
Robot Controller

The MRCU Series Integrated Robot Controller combines MRC01 and AZ Series mini Driver in a single package, saving space making wiring easier.

  • Controlled via EtherNet/IP™ or I/O
  • Connect to the Small Robot OVR Series or actuators equipped with the DC input type AZ Series
  • Dedicated free software, MRC Studio, that provides support from start-up to maintenance

EtherNet/IP

EtherNet/IP™ is a trademark of ODVA.

Unit of Measure
1 

Item #

Power Supply

Input Current

Number of Total Axes

Web Price

CAD

MRCU3AK - 24 VDC ±5%/48 VDC ±5% - 11 A - 3 Request Quote - CAD Icon (for items table)
MRCU4AK - 24 VDC ±5%/48 VDC ±5% - 15 A - 4 Request Quote - CAD Icon (for items table)
MRCU5AK - 24 VDC ±5%/48 VDC ±5% - 19 A - 5 Request Quote - CAD Icon (for items table)
MRCU6AK - 24 VDC ±5%/48 VDC ±5% - 22 A - 6 Request Quote - CAD Icon (for items table)
MRCU7AK - 24 VDC ±5%/48 VDC ±5% - 26 A - 7 Request Quote - CAD Icon (for items table)
MRCU8AK - 24 VDC ±5%/48 VDC ±5% - 30 A - 8 Request Quote - CAD Icon (for items table)
Unit of Measure
1