Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
As informações abaixo estão em inglês
MRCU Series Integrated Robot Controller and Drivers
Integrated Robot Controller & Drivers
The MRCU Series Integrated Robot Controller combines MRC01 and AZ Series mini Driver in a single package, saving space making wiring easier.
- Controlled via EtherNet/IP™ or I/O
- Connect to the Small Robot OVR Series or actuators equipped with the DC input type AZ Series
- Dedicated free software, MRC Studio, that provides support from start-up to maintenance
![]()
EtherNet/IP™ is a trademark of ODVA.
Item # |
Power Supply |
Input Current |
Number of Total Axes |
Web Price |
CAD |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|
| MRCU3AK | Power Supply - 24 VDC ±5%/48 VDC ±5% | Input Current - 11 A | Number of Total Axes - 3 | Request Quote |
CAD
-
|
Request Quote |
| MRCU4AK | Power Supply - 24 VDC ±5%/48 VDC ±5% | Input Current - 15 A | Number of Total Axes - 4 | Request Quote |
CAD
-
|
Request Quote |
| MRCU5AK | Power Supply - 24 VDC ±5%/48 VDC ±5% | Input Current - 19 A | Number of Total Axes - 5 | Request Quote |
CAD
-
|
Request Quote |
| MRCU6AK | Power Supply - 24 VDC ±5%/48 VDC ±5% | Input Current - 22 A | Number of Total Axes - 6 | Request Quote |
CAD
-
|
Request Quote |
| MRCU7AK | Power Supply - 24 VDC ±5%/48 VDC ±5% | Input Current - 26 A | Number of Total Axes - 7 | Request Quote |
CAD
-
|
Request Quote |
| MRCU8AK | Power Supply - 24 VDC ±5%/48 VDC ±5% | Input Current - 30 A | Number of Total Axes - 8 | Request Quote |
CAD
-
|
Request Quote |