Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
Image

The NX Series tuning free servo motors offer high performance and high accuracy control. Planetary geared and electromechanical brake options are also available and come pre-assembled. Each package features a high performance servo system with 4 control modes and is capable of high accuracy control. Smooth operation can be achieved in high inertia loads or belt drive applications without manual tuning.

Unit of Measure
1 2 

Item #

Rated Output Power

Motor Frame Size

Rated Torque

Max Speed (rpm)

Permissible Speed Range

Permissible Load Inertia

Gear/Shaft Type

Gear Ratio (X:1)

Electromagnetic Brake

Web Price

NXM45A - 50 W (1/15 HP) - 1.65 in. - 22 oz-in - 5500 - - 9.5 oz-in² - Round Shaft (No Gear) - - Not Equipped $660.00
NXM45M - 50 W (1/15 HP) - 1.65 in. - 22 oz-in - 5500 - - 9.5 oz-in² - Round Shaft (No Gear) - - Equipped $1,000.00
NXM65A-PS5 - 50 W (1/15 HP) - 2.36 in. - 101 oz-in - - 0 ~ 600 r/min - 120 oz-in² - Planetary Gear (PS) - 5 :1 - Not Equipped $1,218.00
NXM65A-PS10 - 50 W (1/15 HP) - 2.36 in. - 200 oz-in - - 0 ~ 300 r/min - 470 oz-in² - Planetary Gear (PS) - 10 :1 - Not Equipped $1,218.00
NXM65A-PS25 - 50 W (1/15 HP) - 2.36 in. - 450 oz-in - - 0 ~ 120 r/min - 3000 oz-in² - Planetary Gear (PS) - 25 :1 - Not Equipped $1,327.00
NXM65M-PS5 - 50 W (1/15 HP) - 2.36 in. - 101 oz-in - - 0 ~ 600 r/min - 120 oz-in² - Planetary Gear (PS) - 5 :1 - Equipped $1,559.00
NXM65M-PS10 - 50 W (1/15 HP) - 2.36 in. - 200 oz-in - - 0 ~ 300 r/min - 470 oz-in² - Planetary Gear (PS) - 10 :1 - Equipped $1,559.00
NXM65M-PS25 - 50 W (1/15 HP) - 2.36 in. - 450 oz-in - - 0 ~ 120 r/min - 3000 oz-in² - Planetary Gear (PS) - 25 :1 - Equipped $1,669.00
NXM410A - 100 W (1/8 HP) - 1.65 in. - 45 oz-in - 5500 - - 15.9 oz-in² - Round Shaft (No Gear) - - Not Equipped $694.00
NXM410M - 100 W (1/8 HP) - 1.65 in. - 45 oz-in - 5500 - - 15.10 oz-in² - Round Shaft (No Gear) - - Equipped $1,035.00
NXM610A-PS5 - 100 W (1/8 HP) - 2.36 in. - 200 oz-in - - 0 ~ 600 r/min - 197 oz-in² - Planetary Gear (PS) - 5 :1 - Not Equipped $1,252.00
NXM610A-PS10 - 100 W (1/8 HP) - 2.36 in. - 400 oz-in - - 0 ~ 300 r/min - 2300 oz-in² - Planetary Gear (PS) - 10 :1 - Not Equipped $1,252.00
NXM610A-PS25 - 100 W (1/8 HP) - 2.36 in. - 910 oz-in - - 0 ~ 120 r/min - 5000 oz-in² - Planetary Gear (PS) - 25 :1 - Not Equipped $1,360.00
NXM610M-PS5 - 100 W (1/8 HP) - 2.36 in. - 200 oz-in - - 0 ~ 600 r/min - 197 oz-in² - Planetary Gear (PS) - 5 :1 - Equipped $1,593.00
NXM610M-PS10 - 100 W (1/8 HP) - 2.36 in. - 400 oz-in - - 0 ~ 300 r/min - 2300 oz-in² - Planetary Gear (PS) - 10 :1 - Equipped $1,593.00
NXM610M-PS25 - 100 W (1/8 HP) - 2.36 in. - 910 oz-in - - 0 ~ 120 r/min - 5000 oz-in² - Planetary Gear (PS) - 25 :1 - Equipped $1,703.00
NXM620A - 200 W (1/4 HP) - 2.36 in. - 90 oz-in - 5500 - - 89 oz-in² - Round Shaft (No Gear) - - Not Equipped $785.00
NXM620M - 200 W (1/4 HP) - 2.36 in. - 90 oz-in - 5500 - - 89 oz-in² - Round Shaft (No Gear) - - Equipped $1,129.00
NXM920A-PS5 - 200 W (1/4 HP) - 3.54 in. - 400 oz-in - - 0 ~ 600 r/min - 1090 oz-in² - Planetary Gear (PS) - 5 :1 - Not Equipped $1,483.00
NXM920A-PS10 - 200 W (1/4 HP) - 3.54 in. - 810 oz-in - - 0 ~ 300 r/min - 4400 oz-in² - Planetary Gear (PS) - 10 :1 - Not Equipped $1,483.00
NXM920A-PS25 - 200 W (1/4 HP) - 3.54 in. - 1830 oz-in - - 0 ~ 120 r/min - 28000 oz-in² - Planetary Gear (PS) - 25 :1 - Not Equipped $1,669.00
NXM920M-PS5 - 200 W (1/4 HP) - 3.54 in. - 400 oz-in - - 0 ~ 600 r/min - 1090 oz-in² - Planetary Gear (PS) - 5 :1 - Equipped $1,827.00
NXM920M-PS10 - 200 W (1/4 HP) - 3.54 in. - 810 oz-in - - 0 ~ 300 r/min - 4400 oz-in² - Planetary Gear (PS) - 10 :1 - Equipped $1,827.00
NXM920M-PS25 - 200 W (1/4 HP) - 3.54 in. - 1830 oz-in - - 0 ~ 120 r/min - 28000 oz-in² - Planetary Gear (PS) - 25 :1 - Equipped $2,001.00
NXM640A - 400 W (1/2 HP) - 2.36 in. - 180 oz-in - 5500 - - 159 oz-in² - Round Shaft (No Gear) - - Not Equipped $823.00
Unit of Measure
1 2