ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
The MDE Series long life axial fans have a 100,000-hour life expectancy lowering maintenance costs and reducing downtime. They feature built-in alarms that detect and signal fan rotation abnormalities or stoppages. These fans meet UL standards and CE Markings (EMC). Order online or request a quote.
Item # |
Frame Size |
Function |
Power Supply |
Connection Type |
Current (A) |
Max. Air Flow |
Max. Static Pressure |
Noise Level |
Fan Kit |
Web Price |
|---|---|---|---|---|---|---|---|---|---|---|
| T-MDE1451-24L2G | - 5.51 in | - Stall Alarm - Electronic | - 24 VDC | - Lead Wire | - 0.70 | - 205 CFM | - 0.521 inH2O | - 49 dB (A) | - Fan, Finger Guard, Mounting Screws | Request Quote |
| MDE1451-48L2 | - 5.51 in | - Stall Alarm - Electronic | - 48 VDC | - Lead Wire | - 0.35 | - 205 CFM | - 0.521 inH2O | - 49 dB (A) | - Fan Only | Request Quote |
| T-MDE1451-48L2G | - 5.51 in | - Stall Alarm - Electronic | - 48 VDC | - Lead Wire | - 0.35 | - 205 CFM | - 0.521 inH2O | - 49 dB (A) | - Fan, Finger Guard, Mounting Screws | Request Quote |