The MDE Series long life axial fans have a 100,000-hour life expectancy lowering maintenance costs and reducing downtime. They feature built-in alarms that detect and signal fan rotation abnormalities or stoppages. These fans meet UL standards and CE Markings (EMC). Order online or request a quote.
Item # |
Frame Size |
Function |
Power Supply |
Connection Type |
Current (A) |
Max. Air Flow |
Max. Static Pressure |
Noise Level |
Fan Kit |
Web Price |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|
| T-MDE1451-24L2G | Frame Size - 5.51 in140 mm | Function - Stall Alarm - Electronic | Power Supply - 24 VDC | Connection Type - Lead Wire | Current (A) - 0.70 | Max. Air Flow - 205 CFM 5.8 m3/min | Max. Static Pressure - 0.521 inH2O 130 Pa | Noise Level - 49 dB (A) | Fan Kit - Fan, Finger Guard, Mounting Screws | Request Quote |
Add To Cart
Request Quote |
| MDE1451-48L2 | Frame Size - 5.51 in140 mm | Function - Stall Alarm - Electronic | Power Supply - 48 VDC | Connection Type - Lead Wire | Current (A) - 0.35 | Max. Air Flow - 205 CFM 5.8 m3/min | Max. Static Pressure - 0.521 inH2O 130 Pa | Noise Level - 49 dB (A) | Fan Kit - Fan Only | Request Quote |
Add To Cart
Request Quote |
| T-MDE1451-48L2G | Frame Size - 5.51 in140 mm | Function - Stall Alarm - Electronic | Power Supply - 48 VDC | Connection Type - Lead Wire | Current (A) - 0.35 | Max. Air Flow - 205 CFM 5.8 m3/min | Max. Static Pressure - 0.521 inH2O 130 Pa | Noise Level - 49 dB (A) | Fan Kit - Fan, Finger Guard, Mounting Screws | Request Quote |
Add To Cart
Request Quote |