ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
The CRK Series with a built in controller is a compact, space saving stepper motor and driver package with a powerful, feature-rich controller built in. The driver supports stand alone or RS-485 communications with multi-drop capability for network operation and I/O control.
Item # |
Frame Size |
Speed-Torque Characteristics |
Holding Torque |
Shaft/Gear Type |
Gear Ratio (X:1) |
Electromagnetic Brake |
Shaft |
Power Supply |
Excitation Mode |
Web Price |
UPC Code |
|---|---|---|---|---|---|---|---|---|---|---|---|
| CRK543BKP-H50 | - 1.65 in |
![]() Speed-Torque Characteristics |
- 480 oz-in | - Harmonic Gear | - 50 :1 | - Not Equipped | - Double | - 24 VDC | - | Request Quote | - |
| CRK543BKP-H100 | - 1.65 in |
![]() Speed-Torque Characteristics |
- 704 oz-in | - Harmonic Gear | - 100 :1 | - Not Equipped | - Double | - 24 VDC | - | Request Quote | - |
| CRK564AKP-H50 | - 2.36 in |
![]() Speed-Torque Characteristics |
- 768 oz-in | - Harmonic Gear | - 50 :1 | - Not Equipped | - Single | - 24 VDC | - | Request Quote | - |
| CRK564AKP-H100 | - 2.36 in |
![]() Speed-Torque Characteristics |
- 1120 oz-in | - Harmonic Gear | - 100 :1 | - Not Equipped | - Single | - 24 VDC | - | Request Quote | - |
| CRK564BKP-H50 | - 2.36 in |
![]() Speed-Torque Characteristics |
- 768 oz-in | - Harmonic Gear | - 50 :1 | - Not Equipped | - Double | - 24 VDC | - | Request Quote | - |
| CRK564BKP-H100 | - 2.36 in |
![]() Speed-Torque Characteristics |
- 1120 oz-in | - Harmonic Gear | - 100 :1 | - Not Equipped | - Double | - 24 VDC | - | Request Quote | - |
| CRK543RKPH50 | - 1.65 in |
![]() Speed-Torque Characteristics |
- 480 oz-in | - Harmonic Gear | - 50 :1 | - Not Equipped | - Single | - 24 VDC | - | Request Quote | - |
| CRK543RKPH100 | - 1.65 in |
![]() Speed-Torque Characteristics |
- 704 oz-in | - Harmonic Gear | - 100 :1 | - Not Equipped | - Single | - 24 VDC | - | Request Quote | - |
| CRK543RKPPS25 | - 1.65 in |
![]() Speed-Torque Characteristics |
- 350 oz-in | - Planetary Gear | - 25 :1 | - Not Equipped | - Single | - 24 VDC | - | Request Quote | - |
| CRK543RKPPS36 | - 1.65 in |
![]() Speed-Torque Characteristics |
- 420 oz-in | - Planetary Gear | - 36 :1 | - Not Equipped | - Single | - 24 VDC | - | Request Quote | - |
| CRK543RKPPS50 | - 1.65 in |
![]() Speed-Torque Characteristics |
- 420 oz-in | - Planetary Gear | - 50 :1 | - Not Equipped | - Single | - 24 VDC | - | Request Quote | - |
| CRK545RKPPS5 | - 1.65 in |
![]() Speed-Torque Characteristics |
- 142 oz-in | - Planetary Gear | - 5 :1 | - Not Equipped | - Single | - 24 VDC | - | Request Quote | - |
| CRK545RKPPS7 | - 1.65 in |
![]() Speed-Torque Characteristics |
- 210 oz-in | - Planetary Gear | - 7.2 :1 | - Not Equipped | - Single | - 24 VDC | - | Request Quote | - |
| CRK545RKPPS10 | - 1.65 in |
![]() Speed-Torque Characteristics |
- 210 oz-in | - Planetary Gear | - 10 :1 | - Not Equipped | - Single | - 24 VDC | - | Request Quote | - |
| CRK564RKPH50 | - 2.36 in |
![]() Speed-Torque Characteristics |
- 768 oz-in | - Harmonic Gear | - 50 :1 | - Not Equipped | - Single | - 24 VDC | - | Request Quote | - |
| CRK564RKPH100 | - 2.36 in |
![]() Speed-Torque Characteristics |
- 1120 oz-in | - Harmonic Gear | - 100 :1 | - Not Equipped | - Single | - 24 VDC | - | Request Quote | - |
| CRK564RKPPS25 | - 2.36 in |
![]() Speed-Torque Characteristics |
- 1130 oz-in | - Planetary Gear | - 25 :1 | - Not Equipped | - Single | - 24 VDC | - | Request Quote | - |
| CRK564RKPPS36 | - 2.36 in |
![]() Speed-Torque Characteristics |
- 1130 oz-in | - Planetary Gear | - 36 :1 | - Not Equipped | - Single | - 24 VDC | - | Request Quote | - |
| CRK564RKPPS50 | - 2.36 in |
![]() Speed-Torque Characteristics |
- 1130 oz-in | - Planetary Gear | - 50 :1 | - Not Equipped | - Single | - 24 VDC | - | Request Quote | - |
| CRK566RKPPS5 | - 2.36 in |
![]() Speed-Torque Characteristics |
- 490 oz-in | - Planetary Gear | - 5 :1 | - Not Equipped | - Single | - 24 VDC | - | Request Quote | - |
| CRK566RKPPS7 | - 2.36 in |
![]() Speed-Torque Characteristics |
- 560 oz-in | - Planetary Gear | - 7.2 :1 | - Not Equipped | - Single | - 24 VDC | - | Request Quote | - |
| CRK566RKPPS10 | - 2.36 in |
![]() Speed-Torque Characteristics |
- 710 oz-in | - Planetary Gear | - 10 :1 | - Not Equipped | - Single | - 24 VDC | - | Request Quote | - |
| CRK523PAKP-H50 | - 1.18 in |
![]() Speed - Torque Characteristics |
- 255 oz-in | - Harmonic Gear | - 50 :1 | - Not Equipped | - Single | - 24 VDC | - | Request Quote | - |
| CRK523PAKP-H100 | - 1.18 in |
![]() Speed - Torque Characteristics |
- 340 oz-in | - Harmonic Gear | - 100 :1 | - Not Equipped | - Single | - 24 VDC | - | Request Quote | - |
| CRK523PBKP-H50 | - 1.18 in |
![]() Speed - Torque Characteristics |
- 255 oz-in | - Harmonic Gear | - 50 :1 | - Not Equipped | - Double | - 24 VDC | - | Request Quote | - |