These compact axial fans use high-performance brushless DC motors. They are optimal for cooling equipment. Built-in alarm types are also available that detect and signal fan rotation abnormalities or stoppages. These fans meet UL, CSA, EN/IEC standards and CE Markings (EMC). Order online or request a quote.

Unit of Measure

Item #

Frame Size

Power Supply

Type

Function

Connection Type

Speed (r/min)

Max. Air Flow

Max. Static Pressure

Fan Kit

Web Price

- 2.36 in60 mm - 24 VDC - S Type (Standard) - None - Lead Wire - 7600 - 37.40 CFM1.06 m³/min - 0.62 inH2O155 Pa - $51.00
- 3.62 in92 mm - 24 VDC - S Type (Standard) - None - Lead Wire - 4400 - 68.10 CFM1.93 m³/min - 0.33 inH2O81 Pa - $56.00
- 4.69 in119 mm - 24 VDC - S Type (Standard) - None - Lead Wire - 3600 - 137 CFM3.88 m³/min - 0.54 inH2O135 Pa - $77.00
- 4.72 in120 mm - 24 VDC - S Type (Standard) - None - Lead Wire - 6400 - 224 CFM6.35 m³/min - 1.45 inH2O360 Pa - $116.00
- 5.51 in140 mm - 24 VDC - S Type (Standard) - None - Lead Wire - 3150 - 205 CFM5.80 m³/min - 0.52 inH2O130 Pa - $87.00
- 6.77 in172 mm - 24 VDC - S Type (Standard) - None - Lead Wire - 4800 - 349 CFM9.90 m³/min - 1.24 inH2O308 Pa - $162.00
- 6.77 in172 mm - 24 VDC - S Type (Standard) - None - Lead Wire - 4800 - 349 CFM9.90 m³/min - 1.24 inH2O308 Pa - $162.00
- 6.77 in172 mm - 24 VDC - S Type (Standard) - None - Lead Wire - 3200 - 212 CFM6 m³/min - 0.55 inH2O137 Pa - $108.00
- 2.36 in60 mm - 24 VDC - E Type (Long Life) - Stall Alarm - Electronic - Lead Wire - 3800 - 18.7 CFM0.53 m³/min - 0.16 inH2O40.20 Pa - $118.00
- 4.69 in119 mm - 24 VDC - E Type (Long Life) - Stall Alarm - Electronic - Lead Wire - 3000 - 95.30 CFM2.70 m³/min - 0.28 inH2O70 Pa - $76.00
Showing 10 of 49  |  View All 49 Standard Items

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved