• Lead Screw Actuator Adapter

    The Mounting Adapter for Linear Actuator saves space and reduces design time compared to a custom-built mechanism.

    • Linear motion mechanism with a rolled ball screw and an iron nut
    • Easy installation without the need of coupling to an Oriental Motor stepper motor
    • For the 30 mm frame size, thrust force is at max. 50 N

  • Lead Screw Actuator Adapter

    The Mounting Adapter for Linear Actuator saves space and reduces design time compared to a custom-built mechanism.

    • Linear motion mechanism with a rolled ball screw and an iron nut
    • Easy installation without the need of coupling to an Oriental Motor stepper motor
    • For the 42 mm frame size, thrust force is at max. 160 N


 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved