The high-torque PKP series, bipolar 2 phase stepper motors provide high torque, low vibration and noise with a 1.8º or 0.9º basic step angle.
Item # |
Basic Step Angle |
Motor Connection Type |
Type |
Frame Size |
Motor Length |
Speed-Torque Characteristics |
Holding Torque |
Current per Phase (A/phase) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Lost Motion |
Shaft |
Encoder |
Output Type |
Electromagnetic Brake |
Web Price |
CAD |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
PKP264D28BA2 | Basic Step Angle - 1.8º | Motor Connection Type - Flat Connector | Type - High-Torque | Frame Size - 2.22 in56.4 mm | Motor Length - 1.54 in.39 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 105 oz-in0.74 N·m | Current per Phase (A/phase) - 2.8 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Lost Motion - | Shaft - Double | Encoder - Not Equipped | Output Type - | Electromagnetic Brake - Not Equipped | $75.00 | CAD - |
Add To Cart
Request Quote |
PKP266D14A2 | Basic Step Angle - 1.8º | Motor Connection Type - Flat Connector | Type - High-Torque | Frame Size - 2.22 in56.4 mm | Motor Length - 2.13 in.54 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 198 oz-in1.4 N·m | Current per Phase (A/phase) - 1.4 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Lost Motion - | Shaft - Single | Encoder - Not Equipped | Output Type - | Electromagnetic Brake - Not Equipped | $78.00 | CAD - |
Add To Cart
Request Quote |
PKP266D14AA2 | Basic Step Angle - 1.8º | Motor Connection Type - Flat Connector | Type - High-Torque | Frame Size - 2.22 in56.4 mm | Motor Length - 2.13 in.54 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 198 oz-in1.4 N·m | Current per Phase (A/phase) - 1.4 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Lost Motion - | Shaft - Single | Encoder - Not Equipped | Output Type - | Electromagnetic Brake - Not Equipped | $80.00 | CAD - |
Add To Cart
Request Quote |
PKP266D14B2 | Basic Step Angle - 1.8º | Motor Connection Type - Flat Connector | Type - High-Torque | Frame Size - 2.22 in56.4 mm | Motor Length - 2.13 in.54 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 198 oz-in1.4 N·m | Current per Phase (A/phase) - 1.4 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Lost Motion - | Shaft - Double | Encoder - Not Equipped | Output Type - | Electromagnetic Brake - Not Equipped | $83.00 | CAD - |
Add To Cart
Request Quote |
PKP266D14BA2 | Basic Step Angle - 1.8º | Motor Connection Type - Flat Connector | Type - High-Torque | Frame Size - 2.22 in56.4 mm | Motor Length - 2.13 in.54 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 198 oz-in1.4 N·m | Current per Phase (A/phase) - 1.4 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Lost Motion - | Shaft - Double | Encoder - Not Equipped | Output Type - | Electromagnetic Brake - Not Equipped | $83.00 | CAD - |
Add To Cart
Request Quote |
PKP266D28A2 | Basic Step Angle - 1.8º | Motor Connection Type - Flat Connector | Type - High-Torque | Frame Size - 2.22 in56.4 mm | Motor Length - 2.13 in.54 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 198 oz-in1.4 N·m | Current per Phase (A/phase) - 2.8 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Lost Motion - | Shaft - Single | Encoder - Not Equipped | Output Type - | Electromagnetic Brake - Not Equipped | $78.00 | CAD - |
Add To Cart
Request Quote |
PKP266D28AA2 | Basic Step Angle - 1.8º | Motor Connection Type - Flat Connector | Type - High-Torque | Frame Size - 2.22 in56.4 mm | Motor Length - 2.13 in.54 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 198 oz-in1.4 N·m | Current per Phase (A/phase) - 2.8 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Lost Motion - | Shaft - Single | Encoder - Not Equipped | Output Type - | Electromagnetic Brake - Not Equipped | $80.00 | CAD - |
Add To Cart
Request Quote |
PKP266D28B2 | Basic Step Angle - 1.8º | Motor Connection Type - Flat Connector | Type - High-Torque | Frame Size - 2.22 in56.4 mm | Motor Length - 2.13 in.54 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 198 oz-in1.4 N·m | Current per Phase (A/phase) - 2.8 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Lost Motion - | Shaft - Double | Encoder - Not Equipped | Output Type - | Electromagnetic Brake - Not Equipped | $83.00 | CAD - |
Add To Cart
Request Quote |
PKP266D28BA2 | Basic Step Angle - 1.8º | Motor Connection Type - Flat Connector | Type - High-Torque | Frame Size - 2.22 in56.4 mm | Motor Length - 2.13 in.54 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 198 oz-in1.4 N·m | Current per Phase (A/phase) - 2.8 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Lost Motion - | Shaft - Double | Encoder - Not Equipped | Output Type - | Electromagnetic Brake - Not Equipped | $83.00 | CAD - |
Add To Cart
Request Quote |
PKP268D14A2 | Basic Step Angle - 1.8º | Motor Connection Type - Flat Connector | Type - High-Torque | Frame Size - 2.22 in56.4 mm | Motor Length - 2.99 in.76 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 350 oz-in2.5 N·m | Current per Phase (A/phase) - 1.4 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Lost Motion - | Shaft - Single | Encoder - Not Equipped | Output Type - | Electromagnetic Brake - Not Equipped | $98.00 | CAD - |
Add To Cart
Request Quote |
PKP268D14B2 | Basic Step Angle - 1.8º | Motor Connection Type - Flat Connector | Type - High-Torque | Frame Size - 2.22 in56.4 mm | Motor Length - 2.99 in.76 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 350 oz-in2.5 N·m | Current per Phase (A/phase) - 1.4 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Lost Motion - | Shaft - Double | Encoder - Not Equipped | Output Type - | Electromagnetic Brake - Not Equipped | $101.00 | CAD - |
Add To Cart
Request Quote |
PKP268D28A2 | Basic Step Angle - 1.8º | Motor Connection Type - Flat Connector | Type - High-Torque | Frame Size - 2.22 in56.4 mm | Motor Length - 2.99 in.76 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 350 oz-in2.5 N·m | Current per Phase (A/phase) - 2.8 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Lost Motion - | Shaft - Single | Encoder - Not Equipped | Output Type - | Electromagnetic Brake - Not Equipped | $98.00 | CAD - |
Add To Cart
Request Quote |
PKP268D28B2 | Basic Step Angle - 1.8º | Motor Connection Type - Flat Connector | Type - High-Torque | Frame Size - 2.22 in56.4 mm | Motor Length - 2.99 in.76 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 350 oz-in2.5 N·m | Current per Phase (A/phase) - 2.8 | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Lost Motion - | Shaft - Double | Encoder - Not Equipped | Output Type - | Electromagnetic Brake - Not Equipped | $101.00 | CAD - |
Add To Cart
Request Quote |
PKP264D14A2-SG3.6 | Basic Step Angle - 1.8º | Motor Connection Type - Flat Connector | Type - Geared | Frame Size - 2.36 in60 mm | Motor Length - 3.09 in.78.50 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 140.8 oz-in1 N·m | Current per Phase (A/phase) - 1.4 | Shaft/Gear Type - Spur Gear (Offset Shaft) | Gear Ratio (X:1) - 3.6 :1 | Lost Motion - | Shaft - Single | Encoder - Not Equipped | Output Type - | Electromagnetic Brake - Not Equipped | $167.00 | CAD - |
Add To Cart
Request Quote |
PKP264D14B2-SG3.6 | Basic Step Angle - 1.8º | Motor Connection Type - Flat Connector | Type - Geared | Frame Size - 2.36 in60 mm | Motor Length - 3.09 in.78.50 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 140.8 oz-in1 N·m | Current per Phase (A/phase) - 1.4 | Shaft/Gear Type - Spur Gear (Offset Shaft) | Gear Ratio (X:1) - 3.6 :1 | Lost Motion - | Shaft - Double | Encoder - Not Equipped | Output Type - | Electromagnetic Brake - Not Equipped | $169.00 | CAD - |
Add To Cart
Request Quote |
PKP264D14A2-SG7.2 | Basic Step Angle - 1.8º | Motor Connection Type - Flat Connector | Type - Geared | Frame Size - 2.36 in60 mm | Motor Length - 3.09 in.78.50 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 283.2 oz-in2 N·m | Current per Phase (A/phase) - 1.4 | Shaft/Gear Type - Spur Gear (Offset Shaft) | Gear Ratio (X:1) - 7.2 :1 | Lost Motion - | Shaft - Single | Encoder - Not Equipped | Output Type - | Electromagnetic Brake - Not Equipped | $167.00 | CAD - |
Add To Cart
Request Quote |
PKP264D14B2-SG7.2 | Basic Step Angle - 1.8º | Motor Connection Type - Flat Connector | Type - Geared | Frame Size - 2.36 in60 mm | Motor Length - 3.09 in.78.50 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 283.2 oz-in2 N·m | Current per Phase (A/phase) - 1.4 | Shaft/Gear Type - Spur Gear (Offset Shaft) | Gear Ratio (X:1) - 7.2 :1 | Lost Motion - | Shaft - Double | Encoder - Not Equipped | Output Type - | Electromagnetic Brake - Not Equipped | $169.00 | CAD - |
Add To Cart
Request Quote |
PKP264D14A2-SG9 | Basic Step Angle - 1.8º | Motor Connection Type - Flat Connector | Type - Geared | Frame Size - 2.36 in60 mm | Motor Length - 3.09 in.78.50 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 352 oz-in2.5 N·m | Current per Phase (A/phase) - 1.4 | Shaft/Gear Type - Spur Gear (Offset Shaft) | Gear Ratio (X:1) - 9 :1 | Lost Motion - | Shaft - Single | Encoder - Not Equipped | Output Type - | Electromagnetic Brake - Not Equipped | $167.00 | CAD - |
Add To Cart
Request Quote |
PKP264D14B2-SG9 | Basic Step Angle - 1.8º | Motor Connection Type - Flat Connector | Type - Geared | Frame Size - 2.36 in60 mm | Motor Length - 3.09 in.78.50 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 352 oz-in2.5 N·m | Current per Phase (A/phase) - 1.4 | Shaft/Gear Type - Spur Gear (Offset Shaft) | Gear Ratio (X:1) - 9 :1 | Lost Motion - | Shaft - Double | Encoder - Not Equipped | Output Type - | Electromagnetic Brake - Not Equipped | $169.00 | CAD - |
Add To Cart
Request Quote |
PKP264D14A2-SG10 | Basic Step Angle - 1.8º | Motor Connection Type - Flat Connector | Type - Geared | Frame Size - 2.36 in60 mm | Motor Length - 3.09 in.78.50 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 368 oz-in2.7 N·m | Current per Phase (A/phase) - 1.4 | Shaft/Gear Type - Spur Gear (Offset Shaft) | Gear Ratio (X:1) - 10 :1 | Lost Motion - | Shaft - Single | Encoder - Not Equipped | Output Type - | Electromagnetic Brake - Not Equipped | $167.00 | CAD - |
Add To Cart
Request Quote |
PKP264D14B2-SG10 | Basic Step Angle - 1.8º | Motor Connection Type - Flat Connector | Type - Geared | Frame Size - 2.36 in60 mm | Motor Length - 3.09 in.78.50 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 368 oz-in2.7 N·m | Current per Phase (A/phase) - 1.4 | Shaft/Gear Type - Spur Gear (Offset Shaft) | Gear Ratio (X:1) - 10 :1 | Lost Motion - | Shaft - Double | Encoder - Not Equipped | Output Type - | Electromagnetic Brake - Not Equipped | $169.00 | CAD - |
Add To Cart
Request Quote |
PKP264D14A2-SG18 | Basic Step Angle - 1.8º | Motor Connection Type - Flat Connector | Type - Geared | Frame Size - 2.36 in60 mm | Motor Length - 3.09 in.78.50 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 416 oz-in3 N·m | Current per Phase (A/phase) - 1.4 | Shaft/Gear Type - Spur Gear (Offset Shaft) | Gear Ratio (X:1) - 18 :1 | Lost Motion - | Shaft - Single | Encoder - Not Equipped | Output Type - | Electromagnetic Brake - Not Equipped | $186.00 | CAD - |
Add To Cart
Request Quote |
PKP264D14B2-SG18 | Basic Step Angle - 1.8º | Motor Connection Type - Flat Connector | Type - Geared | Frame Size - 2.36 in60 mm | Motor Length - 3.09 in.78.50 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 416 oz-in3 N·m | Current per Phase (A/phase) - 1.4 | Shaft/Gear Type - Spur Gear (Offset Shaft) | Gear Ratio (X:1) - 18 :1 | Lost Motion - | Shaft - Double | Encoder - Not Equipped | Output Type - | Electromagnetic Brake - Not Equipped | $190.00 | CAD - |
Add To Cart
Request Quote |
PKP264D14A2-SG36 | Basic Step Angle - 1.8º | Motor Connection Type - Flat Connector | Type - Geared | Frame Size - 2.36 in60 mm | Motor Length - 3.09 in.78.50 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 560 oz-in4 N·m | Current per Phase (A/phase) - 1.4 | Shaft/Gear Type - Spur Gear (Offset Shaft) | Gear Ratio (X:1) - 36 :1 | Lost Motion - | Shaft - Single | Encoder - Not Equipped | Output Type - | Electromagnetic Brake - Not Equipped | $186.00 | CAD - |
Add To Cart
Request Quote |
PKP264D14B2-SG36 | Basic Step Angle - 1.8º | Motor Connection Type - Flat Connector | Type - Geared | Frame Size - 2.36 in60 mm | Motor Length - 3.09 in.78.50 mm |
Speed-Torque Characteristics
Speed - Torque Characteristics |
Holding Torque - 560 oz-in4 N·m | Current per Phase (A/phase) - 1.4 | Shaft/Gear Type - Spur Gear (Offset Shaft) | Gear Ratio (X:1) - 36 :1 | Lost Motion - | Shaft - Double | Encoder - Not Equipped | Output Type - | Electromagnetic Brake - Not Equipped | $190.00 | CAD - |
Add To Cart
Request Quote |