COMPANY HEADER

The DGII Series uses a highly rigid hollow rotary table with a efficient and energy saving AR series closed loop motor and driver package allowing for highly accurate positioning of larger inertia loads. The built-in controller (stored data) allows for easy networking and simplified multi-axis control.

  • Controller connection options: 1: I/O, 2: Modbus (RTU/RS-485) or 3: FA Network (network converter)
  • Large-Diameter, Hollow Output Table
  • Direct Coupling
  • Accurate Positioning
  • Shorter Positioning Time
  • Easy Home Operation
  • Designed for continuous operation
  • Package includes rotary actuator, driver and 3 m (9.8 ft.) motor cable
1 - 18 of 18 | Results Per Page | View | Unit of Measure
1 

Item #

Frame Size

Permissible Torque

Permissible Speed (r/min)

Power Supply

Shaft

Electromagnetic Brake

Web Price

Add To Cart/Request Quote
N/A 2.36 in60 mm N/A 7.9 lb-in0.9 N·m N/A 200 N/A 24 VDC N/A Single N/A Not Equipped QUOTE Add To Cart
Request Quote
N/A 2.36 in60 mm N/A 7.9 lb-in0.9 N·m N/A 200 N/A 24 VDC N/A Double N/A Not Equipped QUOTE Add To Cart
Request Quote
N/A 3.35 in85 mm N/A 24 lb-in2.80 N·m N/A 200 N/A Single-Phase 100-120 VAC N/A Single N/A Not Equipped QUOTE Add To Cart
Request Quote
N/A 3.35 in85 mm N/A 24 lb-in2.80 N·m N/A 200 N/A Single-Phase 200-240 VAC N/A Single N/A Not Equipped QUOTE Add To Cart
Request Quote
N/A 3.35 in85 mm N/A 24 lb-in2.80 N·m N/A 200 N/A Single-Phase 100-120 VAC N/A Double N/A Not Equipped QUOTE Add To Cart
Request Quote
N/A 3.35 in85 mm N/A 24 lb-in2.80 N·m N/A 200 N/A Single-Phase 200-240 VAC N/A Double N/A Not Equipped QUOTE Add To Cart
Request Quote
N/A 5.12 in130 mm N/A 106 lb-in12 N·m N/A 200 N/A Single-Phase 100-120 VAC N/A Single N/A Not Equipped QUOTE Add To Cart
Request Quote
N/A 5.12 in130 mm N/A 106 lb-in12 N·m N/A 200 N/A Single-Phase 200-240 VAC N/A Single N/A Not Equipped QUOTE Add To Cart
Request Quote
N/A 5.12 in130 mm N/A 106 lb-in12 N·m N/A 200 N/A Single-Phase 100-120 VAC N/A Double N/A Not Equipped QUOTE Add To Cart
Request Quote
N/A 5.12 in130 mm N/A 106 lb-in12 N·m N/A 200 N/A Single-Phase 200-240 VAC N/A Double N/A Not Equipped QUOTE Add To Cart
Request Quote
N/A 5.12 in130 mm N/A 106 lb-in12 N·m N/A 200 N/A Single-Phase 100-120 VAC N/A Single N/A Equipped QUOTE Add To Cart
Request Quote
N/A 5.12 in130 mm N/A 106 lb-in12 N·m N/A 200 N/A Single-Phase 200-240 VAC N/A Single N/A Equipped QUOTE Add To Cart
Request Quote
N/A 7.87 in200 mm N/A 440 lb-in50 N·m N/A 110 N/A Single-Phase 100-120 VAC N/A Single N/A Not Equipped QUOTE Add To Cart
Request Quote
N/A 7.87 in200 mm N/A 440 lb-in50 N·m N/A 110 N/A Single-Phase 200-240 VAC N/A Single N/A Not Equipped QUOTE Add To Cart
Request Quote
N/A 7.87 in200 mm N/A 440 lb-in50 N·m N/A 110 N/A Single-Phase 100-120 VAC N/A Double N/A Not Equipped QUOTE Add To Cart
Request Quote
N/A 7.87 in200 mm N/A 440 lb-in50 N·m N/A 110 N/A Single-Phase 200-240 VAC N/A Double N/A Not Equipped QUOTE Add To Cart
Request Quote
N/A 7.87 in200 mm N/A 440 lb-in50 N·m N/A 110 N/A Single-Phase 100-120 VAC N/A Single N/A Equipped QUOTE Add To Cart
Request Quote
N/A 7.87 in200 mm N/A 440 lb-in50 N·m N/A 110 N/A Single-Phase 200-240 VAC N/A Single N/A Equipped QUOTE Add To Cart
Request Quote
1 - 18 of 18 | Results Per Page | View | Unit of Measure
1