The AlphaStep EAC Series electric linear cylinders are quick and responsive and incorporate a ball screw design, offering high performance from low speed to high speed or with light loads or heavy loads, regardless of demanding operating conditions. Available in a straight type or reversed motor type and with a shaft guide and cover version also available, saves design time and parts. All AlphaStep EAC Series are available with an electromechanical brake ideal for vertical operations.
- Straight Type (No Guide)
- Stroke Lengths from 50 mm up to 300 mm
- Electromagnetic Brake available
Clear
Filter
Power Supply
- 24/48 VDC
- Single-Phase 100-120 VAC
- Single-Phase / Three-Phase 200-240 VAC
Electromagnetic Brake
- Equipped
- Not Equipped
Lead (mm)
- 6
- 12
Stroke (mm)
- 50
- 100
- 150
- 200
- 250
- 300
Item # |
Power Supply |
Guide |
Electromagnetic Brake |
Motor Location |
Lead |
Stroke |
Push Force |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
Web Price |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|
| EACM4D05AZAC / AZD-AX | - Single-Phase 100-120 VAC | - Not Equipped | - Not Equipped | - Straight Type | - 12 mm | - 50 mm | - 100 N | - ~15 kg | - | $1,554.00 |
Add To Cart
Request Quote |
| EACM4D10AZAC / AZD-AX | - Single-Phase 100-120 VAC | - Not Equipped | - Not Equipped | - Straight Type | - 12 mm | - 100 mm | - 100 N | - ~15 kg | - | $1,554.00 |
Add To Cart
Request Quote |
| EACM4D15AZAC / AZD-AX | - Single-Phase 100-120 VAC | - Not Equipped | - Not Equipped | - Straight Type | - 12 mm | - 150 mm | - 100 N | - ~15 kg | - | $1,573.00 |
Add To Cart
Request Quote |
| EACM4D20AZAC / AZD-AX | - Single-Phase 100-120 VAC | - Not Equipped | - Not Equipped | - Straight Type | - 12 mm | - 200 mm | - 100 N | - ~15 kg | - | $1,573.00 |
Add To Cart
Request Quote |
| EACM4D25AZAC / AZD-AX | - Single-Phase 100-120 VAC | - Not Equipped | - Not Equipped | - Straight Type | - 12 mm | - 250 mm | - 100 N | - ~15 kg | - | $1,594.00 |
Add To Cart
Request Quote |
| EACM4D30AZAC / AZD-AX | - Single-Phase 100-120 VAC | - Not Equipped | - Not Equipped | - Straight Type | - 12 mm | - 300 mm | - 100 N | - ~15 kg | - | $1,594.00 |
Add To Cart
Request Quote |
| EACM4D05AZAC / AZD-CX | - Single-Phase / Three-Phase 200-240 VAC | - Not Equipped | - Not Equipped | - Straight Type | - 12 mm | - 50 mm | - 100 N | - ~15 kg | - | $1,554.00 |
Add To Cart
Request Quote |
| EACM4D10AZAC / AZD-CX | - Single-Phase / Three-Phase 200-240 VAC | - Not Equipped | - Not Equipped | - Straight Type | - 12 mm | - 100 mm | - 100 N | - ~15 kg | - | $1,554.00 |
Add To Cart
Request Quote |
| EACM4D15AZAC / AZD-CX | - Single-Phase / Three-Phase 200-240 VAC | - Not Equipped | - Not Equipped | - Straight Type | - 12 mm | - 150 mm | - 100 N | - ~15 kg | - | $1,573.00 |
Add To Cart
Request Quote |
| EACM4D20AZAC / AZD-CX | - Single-Phase / Three-Phase 200-240 VAC | - Not Equipped | - Not Equipped | - Straight Type | - 12 mm | - 200 mm | - 100 N | - ~15 kg | - | $1,573.00 |
Add To Cart
Request Quote |
| EACM4D25AZAC / AZD-CX | - Single-Phase / Three-Phase 200-240 VAC | - Not Equipped | - Not Equipped | - Straight Type | - 12 mm | - 250 mm | - 100 N | - ~15 kg | - | $1,594.00 |
Add To Cart
Request Quote |
| EACM4D30AZAC / AZD-CX | - Single-Phase / Three-Phase 200-240 VAC | - Not Equipped | - Not Equipped | - Straight Type | - 12 mm | - 300 mm | - 100 N | - ~15 kg | - | $1,594.00 |
Add To Cart
Request Quote |
| EACM4D05AZAK / AZD-KX | - 24/48 VDC | - Not Equipped | - Not Equipped | - Straight Type | - 12 mm | - 50 mm | - 100 N | - ~15 kg | - | $1,377.00 |
Add To Cart
Request Quote |
| EACM4D10AZAK / AZD-KX | - 24/48 VDC | - Not Equipped | - Not Equipped | - Straight Type | - 12 mm | - 100 mm | - 100 N | - ~15 kg | - | $1,377.00 |
Add To Cart
Request Quote |
| EACM4D15AZAK / AZD-KX | - 24/48 VDC | - Not Equipped | - Not Equipped | - Straight Type | - 12 mm | - 150 mm | - 100 N | - ~15 kg | - | $1,396.00 |
Add To Cart
Request Quote |
| EACM4D20AZAK / AZD-KX | - 24/48 VDC | - Not Equipped | - Not Equipped | - Straight Type | - 12 mm | - 200 mm | - 100 N | - ~15 kg | - | $1,396.00 |
Add To Cart
Request Quote |
| EACM4D25AZAK / AZD-KX | - 24/48 VDC | - Not Equipped | - Not Equipped | - Straight Type | - 12 mm | - 250 mm | - 100 N | - ~15 kg | - | $1,417.00 |
Add To Cart
Request Quote |
| EACM4D30AZAK / AZD-KX | - 24/48 VDC | - Not Equipped | - Not Equipped | - Straight Type | - 12 mm | - 300 mm | - 100 N | - ~15 kg | - | $1,417.00 |
Add To Cart
Request Quote |
| EACM4D05AZMC / AZD-AX | - Single-Phase 100-120 VAC | - Not Equipped | - Equipped | - Straight Type | - 12 mm | - 50 mm | - 100 N | - ~15 kg | - ~7 kg | $1,840.00 |
Add To Cart
Request Quote |
| EACM4D10AZMC / AZD-AX | - Single-Phase 100-120 VAC | - Not Equipped | - Equipped | - Straight Type | - 12 mm | - 100 mm | - 100 N | - ~15 kg | - ~7 kg | $1,840.00 |
Add To Cart
Request Quote |
| EACM4D15AZMC / AZD-AX | - Single-Phase 100-120 VAC | - Not Equipped | - Equipped | - Straight Type | - 12 mm | - 150 mm | - 100 N | - ~15 kg | - ~7 kg | $1,861.00 |
Add To Cart
Request Quote |
| EACM4D20AZMC / AZD-AX | - Single-Phase 100-120 VAC | - Not Equipped | - Equipped | - Straight Type | - 12 mm | - 200 mm | - 100 N | - ~15 kg | - ~7 kg | $1,861.00 |
Add To Cart
Request Quote |
| EACM4D25AZMC / AZD-AX | - Single-Phase 100-120 VAC | - Not Equipped | - Equipped | - Straight Type | - 12 mm | - 250 mm | - 100 N | - ~15 kg | - ~7 kg | $1,880.00 |
Add To Cart
Request Quote |
| EACM4D30AZMC / AZD-AX | - Single-Phase 100-120 VAC | - Not Equipped | - Equipped | - Straight Type | - 12 mm | - 300 mm | - 100 N | - ~15 kg | - ~7 kg | $1,880.00 |
Add To Cart
Request Quote |
| EACM4D05AZMC / AZD-CX | - Single-Phase / Three-Phase 200-240 VAC | - Not Equipped | - Equipped | - Straight Type | - 12 mm | - 50 mm | - 100 N | - ~15 kg | - ~7 kg | $1,840.00 |
Add To Cart
Request Quote |