The new DG Series uses the highly efficient and energy saving AR Series as the motor of the hollow rotary actuator. The built-in controller (stored data) allows for easy networking and simplified multi-axis control.
![]()
Item # |
Frame Size |
Power Supply |
Shaft |
Electromagnetic Brake |
Permissible Torque |
Permissible Speed (r/min) |
Web Price |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| DG60-ARAKD2 | Frame Size N/A 2.36 in60 mm | Power Supply N/A 24 VDC | Shaft N/A Single | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 7.9 lb-in0.9 N·m | Permissible Speed (r/min) N/A 200 | QUOTE |
Add To Cart
Request Quote |
| DG60-ARBKD2 | Frame Size N/A 2.36 in60 mm | Power Supply N/A 24 VDC | Shaft N/A Double | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 7.9 lb-in0.9 N·m | Permissible Speed (r/min) N/A 200 | QUOTE |
Add To Cart
Request Quote |
| DG85R-ARAAD2 | Frame Size N/A 3.35 in85 mm | Power Supply N/A Single-Phase 100-120 VAC | Shaft N/A Single | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 24 lb-in2.80 N·m | Permissible Speed (r/min) N/A 200 | QUOTE |
Add To Cart
Request Quote |
| DG85R-ARACD2 | Frame Size N/A 3.35 in85 mm | Power Supply N/A Single-Phase 200-240 VAC | Shaft N/A Single | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 24 lb-in2.80 N·m | Permissible Speed (r/min) N/A 200 | QUOTE |
Add To Cart
Request Quote |
| DG85R-ARBAD2 | Frame Size N/A 3.35 in85 mm | Power Supply N/A Single-Phase 100-120 VAC | Shaft N/A Double | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 24 lb-in2.80 N·m | Permissible Speed (r/min) N/A 200 | QUOTE |
Add To Cart
Request Quote |
| DG85R-ARBCD2 | Frame Size N/A 3.35 in85 mm | Power Supply N/A Single-Phase 200-240 VAC | Shaft N/A Double | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 24 lb-in2.80 N·m | Permissible Speed (r/min) N/A 200 | QUOTE |
Add To Cart
Request Quote |
| DG130R-ARAAD2 | Frame Size N/A 5.12 in130 mm | Power Supply N/A Single-Phase 100-120 VAC | Shaft N/A Single | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 106 lb-in12 N·m | Permissible Speed (r/min) N/A 200 | QUOTE |
Add To Cart
Request Quote |
| DG130R-ARACD2 | Frame Size N/A 5.12 in130 mm | Power Supply N/A Single-Phase 200-240 VAC | Shaft N/A Single | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 106 lb-in12 N·m | Permissible Speed (r/min) N/A 200 | QUOTE |
Add To Cart
Request Quote |
| DG130R-ARBAD2 | Frame Size N/A 5.12 in130 mm | Power Supply N/A Single-Phase 100-120 VAC | Shaft N/A Double | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 106 lb-in12 N·m | Permissible Speed (r/min) N/A 200 | QUOTE |
Add To Cart
Request Quote |
| DG130R-ARBCD2 | Frame Size N/A 5.12 in130 mm | Power Supply N/A Single-Phase 200-240 VAC | Shaft N/A Double | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 106 lb-in12 N·m | Permissible Speed (r/min) N/A 200 | QUOTE |
Add To Cart
Request Quote |
| DG130R-ARMAD2 | Frame Size N/A 5.12 in130 mm | Power Supply N/A Single-Phase 100-120 VAC | Shaft N/A Single | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 106 lb-in12 N·m | Permissible Speed (r/min) N/A 200 | QUOTE |
Add To Cart
Request Quote |
| DG130R-ARMCD2 | Frame Size N/A 5.12 in130 mm | Power Supply N/A Single-Phase 200-240 VAC | Shaft N/A Single | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 106 lb-in12 N·m | Permissible Speed (r/min) N/A 200 | QUOTE |
Add To Cart
Request Quote |
| DG200R-ARAAD2 | Frame Size N/A 7.87 in200 mm | Power Supply N/A Single-Phase 100-120 VAC | Shaft N/A Single | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 440 lb-in50 N·m | Permissible Speed (r/min) N/A 110 | QUOTE |
Add To Cart
Request Quote |
| DG200R-ARACD2 | Frame Size N/A 7.87 in200 mm | Power Supply N/A Single-Phase 200-240 VAC | Shaft N/A Single | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 440 lb-in50 N·m | Permissible Speed (r/min) N/A 110 | QUOTE |
Add To Cart
Request Quote |
| DG200R-ARBAD2 | Frame Size N/A 7.87 in200 mm | Power Supply N/A Single-Phase 100-120 VAC | Shaft N/A Double | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 440 lb-in50 N·m | Permissible Speed (r/min) N/A 110 | QUOTE |
Add To Cart
Request Quote |
| DG200R-ARBCD2 | Frame Size N/A 7.87 in200 mm | Power Supply N/A Single-Phase 200-240 VAC | Shaft N/A Double | Electromagnetic Brake N/A Not Equipped | Permissible Torque N/A 440 lb-in50 N·m | Permissible Speed (r/min) N/A 110 | QUOTE |
Add To Cart
Request Quote |
| DG200R-ARMAD2 | Frame Size N/A 7.87 in200 mm | Power Supply N/A Single-Phase 100-120 VAC | Shaft N/A Single | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 440 lb-in50 N·m | Permissible Speed (r/min) N/A 110 | QUOTE |
Add To Cart
Request Quote |
| DG200R-ARMCD2 | Frame Size N/A 7.87 in200 mm | Power Supply N/A Single-Phase 200-240 VAC | Shaft N/A Single | Electromagnetic Brake N/A Equipped | Permissible Torque N/A 440 lb-in50 N·m | Permissible Speed (r/min) N/A 110 | QUOTE |
Add To Cart
Request Quote |