Item # |
Frame Size |
Power Supply |
Shaft |
Electromagnetic Brake |
Permissible Torque |
Permissible Speed (r/min) |
List Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|
DG200R-ARAAD-3 | Frame Size - 7.87 in200 mm | Power Supply - Single-Phase 100-120 VAC | Shaft - Single | Electromagnetic Brake - Not Equipped | Permissible Torque - 440 lb-in50 N·m | Permissible Speed (r/min) - 110 | List Price - |
Add To Cart
Request Quote |
DG200R-ARACD-3 | Frame Size - 7.87 in200 mm | Power Supply - Single-Phase 200-240 VAC | Shaft - Single | Electromagnetic Brake - Not Equipped | Permissible Torque - 440 lb-in50 N·m | Permissible Speed (r/min) - 110 | List Price - |
Add To Cart
Request Quote |
DG200R-ARBAD-3 | Frame Size - 7.87 in200 mm | Power Supply - Single-Phase 100-120 VAC | Shaft - Double | Electromagnetic Brake - Not Equipped | Permissible Torque - 440 lb-in50 N·m | Permissible Speed (r/min) - 110 | List Price - |
Add To Cart
Request Quote |
DG200R-ARBCD-3 | Frame Size - 7.87 in200 mm | Power Supply - Single-Phase 200-240 VAC | Shaft - Double | Electromagnetic Brake - Not Equipped | Permissible Torque - 440 lb-in50 N·m | Permissible Speed (r/min) - 110 | List Price - |
Add To Cart
Request Quote |
DG200R-ARMAD-3 | Frame Size - 7.87 in200 mm | Power Supply - Single-Phase 100-120 VAC | Shaft - Single | Electromagnetic Brake - Equipped | Permissible Torque - 440 lb-in50 N·m | Permissible Speed (r/min) - 110 | List Price - |
Add To Cart
Request Quote |
DG200R-ARMCD-3 | Frame Size - 7.87 in200 mm | Power Supply - Single-Phase 200-240 VAC | Shaft - Single | Electromagnetic Brake - Equipped | Permissible Torque - 440 lb-in50 N·m | Permissible Speed (r/min) - 110 | List Price - |
Add To Cart
Request Quote |
DG130R-ARAAD-3 | Frame Size - 5.12 in130 mm | Power Supply - Single-Phase 100-120 VAC | Shaft - Single | Electromagnetic Brake - Not Equipped | Permissible Torque - 106 lb-in12 N·m | Permissible Speed (r/min) - 200 | List Price - |
Add To Cart
Request Quote |
DG130R-ARACD-3 | Frame Size - 5.12 in130 mm | Power Supply - Single-Phase 200-240 VAC | Shaft - Single | Electromagnetic Brake - Not Equipped | Permissible Torque - 106 lb-in12 N·m | Permissible Speed (r/min) - 200 | List Price - |
Add To Cart
Request Quote |
DG130R-ARBAD-3 | Frame Size - 5.12 in130 mm | Power Supply - Single-Phase 100-120 VAC | Shaft - Double | Electromagnetic Brake - Not Equipped | Permissible Torque - 106 lb-in12 N·m | Permissible Speed (r/min) - 200 | List Price - |
Add To Cart
Request Quote |
DG130R-ARBCD-3 | Frame Size - 5.12 in130 mm | Power Supply - Single-Phase 200-240 VAC | Shaft - Double | Electromagnetic Brake - Not Equipped | Permissible Torque - 106 lb-in12 N·m | Permissible Speed (r/min) - 200 | List Price - |
Add To Cart
Request Quote |
DG130R-ARMAD-3 | Frame Size - 5.12 in130 mm | Power Supply - Single-Phase 100-120 VAC | Shaft - Single | Electromagnetic Brake - Equipped | Permissible Torque - 106 lb-in12 N·m | Permissible Speed (r/min) - 200 | List Price - |
Add To Cart
Request Quote |
DG130R-ARMCD-3 | Frame Size - 5.12 in130 mm | Power Supply - Single-Phase 200-240 VAC | Shaft - Single | Electromagnetic Brake - Equipped | Permissible Torque - 106 lb-in12 N·m | Permissible Speed (r/min) - 200 | List Price - |
Add To Cart
Request Quote |
DG85R-ARAAD-3 | Frame Size - 3.35 in85 mm | Power Supply - Single-Phase 100-120 VAC | Shaft - Single | Electromagnetic Brake - Not Equipped | Permissible Torque - 24 lb-in2.80 N·m | Permissible Speed (r/min) - 200 | List Price - |
Add To Cart
Request Quote |
DG85R-ARACD-3 | Frame Size - 3.35 in85 mm | Power Supply - Single-Phase 200-240 VAC | Shaft - Single | Electromagnetic Brake - Not Equipped | Permissible Torque - 24 lb-in2.80 N·m | Permissible Speed (r/min) - 200 | List Price - |
Add To Cart
Request Quote |
DG85R-ARBAD-3 | Frame Size - 3.35 in85 mm | Power Supply - Single-Phase 100-120 VAC | Shaft - Double | Electromagnetic Brake - Not Equipped | Permissible Torque - 24 lb-in2.80 N·m | Permissible Speed (r/min) - 200 | List Price - |
Add To Cart
Request Quote |
DG85R-ARBCD-3 | Frame Size - 3.35 in85 mm | Power Supply - Single-Phase 200-240 VAC | Shaft - Double | Electromagnetic Brake - Not Equipped | Permissible Torque - 24 lb-in2.80 N·m | Permissible Speed (r/min) - 200 | List Price - |
Add To Cart
Request Quote |
DG60-ARAKD-3 | Frame Size - 2.36 in60 mm | Power Supply - 24 VDC | Shaft - Single | Electromagnetic Brake - Not Equipped | Permissible Torque - 7.9 lb-in0.9 N·m | Permissible Speed (r/min) - 200 | List Price - |
Add To Cart
Request Quote |
DG60-ARBKD-3 | Frame Size - 2.36 in60 mm | Power Supply - 24 VDC | Shaft - Double | Electromagnetic Brake - Not Equipped | Permissible Torque - 7.9 lb-in0.9 N·m | Permissible Speed (r/min) - 200 | List Price - |
Add To Cart
Request Quote |