The EZA Series, with a built-in LM Guide®, is a motorized cylinder offering improved performance and greater ease of use while maintaining a compact size. Simply install a load directly onto the rod, and this motorized cylinder will perform the push-motion and transfer operations. The EZA Series employs an AlphaStep stepping motor and controller system for tuning-free, closed loop operation.
- Stroke Lengths from 50 ~ 300 mm
- Maximum Speed: 600 mm/s
- Maximum Transportable Mass: 9 kg* (Horizontal) / 30 kg (Vertical)
*Maximum horizontal transportable mass varies with the moment.
Item # |
Power Supply |
Guide |
Electromagnetic Brake |
Stroke |
Thrust |
Push Force |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
List Price |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|
| EZA4D005-K | - 24 VDC | - Built-in | - Not Equipped | - 1.97 in.50 mm | - 16 lb70 N | - 22 lb (Max. speed of 0.98 in/s) 100 N (Max. speed of 25 mm/s) | - ~33 (When an external guide is used.) ~15 kg (When an external guide is used.) | - |
-
$1,627.00 |
Add To Cart
Request Quote |
| EZA4D010-K | - 24 VDC | - Built-in | - Not Equipped | - 3.94 in.100 mm | - 16 lb70 N | - 22 lb (Max. speed of 0.98 in/s) 100 N (Max. speed of 25 mm/s) | - ~33 (When an external guide is used.) ~15 kg (When an external guide is used.) | - |
-
$1,666.00 |
Add To Cart
Request Quote |
| EZA4D015-K | - 24 VDC | - Built-in | - Not Equipped | - 5.91 in.150 mm | - 16 lb70 N | - 22 lb (Max. speed of 0.98 in/s) 100 N (Max. speed of 25 mm/s) | - ~33 (When an external guide is used.) ~15 kg (When an external guide is used.) | - |
-
$1,704.00 |
Add To Cart
Request Quote |
| EZA4D020-K | - 24 VDC | - Built-in | - Not Equipped | - 7.87 in.200 mm | - 16 lb70 N | - 22 lb (Max. speed of 0.98 in/s) 100 N (Max. speed of 25 mm/s) | - ~33 (When an external guide is used.) ~15 kg (When an external guide is used.) | - |
-
$1,743.00 |
Add To Cart
Request Quote |
| EZA4D025-K | - 24 VDC | - Built-in | - Not Equipped | - 9.84 in.250 mm | - 16 lb70 N | - 22 lb (Max. speed of 0.98 in/s) 100 N (Max. speed of 25 mm/s) | - ~33 (When an external guide is used.) ~15 kg (When an external guide is used.) | - |
-
$1,781.00 |
Add To Cart
Request Quote |
| EZA4D030-K | - 24 VDC | - Built-in | - Not Equipped | - 11.81 in.300 mm | - 16 lb70 N | - 22 lb (Max. speed of 0.98 in/s) 100 N (Max. speed of 25 mm/s) | - ~33 (When an external guide is used.) ~15 kg (When an external guide is used.) | - |
-
$1,819.00 |
Add To Cart
Request Quote |
| EZA4D005-A | - Single-Phase 100-115 VAC | - Built-in | - Not Equipped | - 1.97 in.50 mm | - 16 lb70 N | - 22 lb (Max. speed of 0.98 in/s) 100 N (Max. speed of 25 mm/s) | - ~33 (When an external guide is used.) ~15 kg (When an external guide is used.) | - |
-
$2,067.00 |
Add To Cart
Request Quote |
| EZA4D010-A | - Single-Phase 100-115 VAC | - Built-in | - Not Equipped | - 3.94 in.100 mm | - 16 lb70 N | - 22 lb (Max. speed of 0.98 in/s) 100 N (Max. speed of 25 mm/s) | - ~33 (When an external guide is used.) ~15 kg (When an external guide is used.) | - |
-
$2,106.00 |
Add To Cart
Request Quote |
| EZA4D015-A | - Single-Phase 100-115 VAC | - Built-in | - Not Equipped | - 5.91 in.150 mm | - 16 lb70 N | - 22 lb (Max. speed of 0.98 in/s) 100 N (Max. speed of 25 mm/s) | - ~33 (When an external guide is used.) ~15 kg (When an external guide is used.) | - |
-
$2,144.00 |
Add To Cart
Request Quote |
| EZA4D020-A | - Single-Phase 100-115 VAC | - Built-in | - Not Equipped | - 7.87 in.200 mm | - 16 lb70 N | - 22 lb (Max. speed of 0.98 in/s) 100 N (Max. speed of 25 mm/s) | - ~33 (When an external guide is used.) ~15 kg (When an external guide is used.) | - |
-
$2,183.00 |
Add To Cart
Request Quote |
| EZA4D025-A | - Single-Phase 100-115 VAC | - Built-in | - Not Equipped | - 9.84 in.250 mm | - 16 lb70 N | - 22 lb (Max. speed of 0.98 in/s) 100 N (Max. speed of 25 mm/s) | - ~33 (When an external guide is used.) ~15 kg (When an external guide is used.) | - |
-
$2,221.00 |
Add To Cart
Request Quote |
| EZA4D030-A | - Single-Phase 100-115 VAC | - Built-in | - Not Equipped | - 11.81 in.300 mm | - 16 lb70 N | - 22 lb (Max. speed of 0.98 in/s) 100 N (Max. speed of 25 mm/s) | - ~33 (When an external guide is used.) ~15 kg (When an external guide is used.) | - |
-
$2,259.00 |
Add To Cart
Request Quote |
| EZA4D005-C | - Single-Phase 200-230 VAC | - Built-in | - Not Equipped | - 1.97 in.50 mm | - 16 lb70 N | - 22 lb (Max. speed of 0.98 in/s) 100 N (Max. speed of 25 mm/s) | - ~33 (When an external guide is used.) ~15 kg (When an external guide is used.) | - |
-
$2,095.00 |
Add To Cart
Request Quote |
| EZA4D010-C | - Single-Phase 200-230 VAC | - Built-in | - Not Equipped | - 3.94 in.100 mm | - 16 lb70 N | - 22 lb (Max. speed of 0.98 in/s) 100 N (Max. speed of 25 mm/s) | - ~33 (When an external guide is used.) ~15 kg (When an external guide is used.) | - |
-
$2,134.00 |
Add To Cart
Request Quote |
| EZA4D015-C | - Single-Phase 200-230 VAC | - Built-in | - Not Equipped | - 5.91 in.150 mm | - 16 lb70 N | - 22 lb (Max. speed of 0.98 in/s) 100 N (Max. speed of 25 mm/s) | - ~33 (When an external guide is used.) ~15 kg (When an external guide is used.) | - |
-
$2,172.00 |
Add To Cart
Request Quote |
| EZA4D020-C | - Single-Phase 200-230 VAC | - Built-in | - Not Equipped | - 7.87 in.200 mm | - 16 lb70 N | - 22 lb (Max. speed of 0.98 in/s) 100 N (Max. speed of 25 mm/s) | - ~33 (When an external guide is used.) ~15 kg (When an external guide is used.) | - |
-
$2,211.00 |
Add To Cart
Request Quote |
| EZA4D025-C | - Single-Phase 200-230 VAC | - Built-in | - Not Equipped | - 9.84 in.250 mm | - 16 lb70 N | - 22 lb (Max. speed of 0.98 in/s) 100 N (Max. speed of 25 mm/s) | - ~33 (When an external guide is used.) ~15 kg (When an external guide is used.) | - |
-
$2,249.00 |
Add To Cart
Request Quote |
| EZA4D030-C | - Single-Phase 200-230 VAC | - Built-in | - Not Equipped | - 11.81 in.300 mm | - 16 lb70 N | - 22 lb (Max. speed of 0.98 in/s) 100 N (Max. speed of 25 mm/s) | - ~33 (When an external guide is used.) ~15 kg (When an external guide is used.) | - |
-
$2,287.00 |
Add To Cart
Request Quote |
| EZA4E005-K | - 24 VDC | - Built-in | - Not Equipped | - 1.97 in.50 mm | - 31 lb140 N | - 45 lb (Max. speed of 0.98 in/s) 200 N (Max. speed of 25 mm/s) | - ~66 (When an external guide is used.) ~30 kg (When an external guide is used.) | - |
-
$1,627.00 |
Add To Cart
Request Quote |
| EZA4E010-K | - 24 VDC | - Built-in | - Not Equipped | - 3.94 in.100 mm | - 31 lb140 N | - 45 lb (Max. speed of 0.98 in/s) 200 N (Max. speed of 25 mm/s) | - ~66 (When an external guide is used.) ~30 kg (When an external guide is used.) | - |
-
$1,666.00 |
Add To Cart
Request Quote |
| EZA4E015-K | - 24 VDC | - Built-in | - Not Equipped | - 5.91 in.150 mm | - 31 lb140 N | - 45 lb (Max. speed of 0.98 in/s) 200 N (Max. speed of 25 mm/s) | - ~66 (When an external guide is used.) ~30 kg (When an external guide is used.) | - |
-
$1,704.00 |
Add To Cart
Request Quote |
| EZA4E020-K | - 24 VDC | - Built-in | - Not Equipped | - 7.87 in.200 mm | - 31 lb140 N | - 45 lb (Max. speed of 0.98 in/s) 200 N (Max. speed of 25 mm/s) | - ~66 (When an external guide is used.) ~30 kg (When an external guide is used.) | - |
-
$1,743.00 |
Add To Cart
Request Quote |
| EZA4E025-K | - 24 VDC | - Built-in | - Not Equipped | - 9.84 in.250 mm | - 31 lb140 N | - 45 lb (Max. speed of 0.98 in/s) 200 N (Max. speed of 25 mm/s) | - ~66 (When an external guide is used.) ~30 kg (When an external guide is used.) | - |
-
$1,781.00 |
Add To Cart
Request Quote |
| EZA4E030-K | - 24 VDC | - Built-in | - Not Equipped | - 11.81 in.300 mm | - 31 lb140 N | - 45 lb (Max. speed of 0.98 in/s) 200 N (Max. speed of 25 mm/s) | - ~66 (When an external guide is used.) ~30 kg (When an external guide is used.) | - |
-
$1,819.00 |
Add To Cart
Request Quote |
| EZA4E005-A | - Single-Phase 100-115 VAC | - Built-in | - Not Equipped | - 1.97 in.50 mm | - 31 lb140 N | - 45 lb (Max. speed of 0.98 in/s) 200 N (Max. speed of 25 mm/s) | - ~66 (When an external guide is used.) ~30 kg (When an external guide is used.) | - |
-
$2,067.00 |
Add To Cart
Request Quote |