The EZA Series, with a built-in LM Guide®, is a motorized cylinder offering improved performance and greater ease of use while maintaining a compact size. Simply install a load directly onto the rod, and this motorized cylinder will perform the push-motion and transfer operations. The EZA Series employs an AlphaStep stepping motor and controller system for tuning-free, closed loop operation.
  • Stroke Lengths from 50 ~ 300 mm
  • Maximum Speed: 600 mm/s
  • Maximum Transportable Mass: 9 kg* (Horizontal) / 30 kg (Vertical)
*Maximum horizontal transportable mass varies with the moment.
1 - 25 of 288 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

Item #

Power Supply

Guide

Electromagnetic Brake

Stroke

Thrust

Push Force

Max. Horizontal Transportable Mass

Max. Vertical Transportable Mass

List Price

Add To Cart / Contact Sales
Sort by
- - Built-in - Equipped - 11.81 in.300 mm - 45 lb200 N - 90 lb (Max. speed of 0.98 in/s)  400 N (Max. speed of 25 mm/s)   - ~66 (When an external guide is used.)  ~30 kg (When an external guide is used.)   - ~33 (When an external guide is used.)  ~15 (When an external guide is used.)   -
$1,590.00
Add To Cart
Request Quote
- - Built-in - Equipped - 9.84 in.250 mm - 45 lb200 N - 90 lb (Max. speed of 0.98 in/s)  400 N (Max. speed of 25 mm/s)   - ~66 (When an external guide is used.)  ~30 kg (When an external guide is used.)   - ~33 (When an external guide is used.)  ~15 (When an external guide is used.)   -
$1,551.00
Add To Cart
Request Quote
- - Built-in - Equipped - 7.87 in.200 mm - 45 lb200 N - 90 lb (Max. speed of 0.98 in/s)  400 N (Max. speed of 25 mm/s)   - ~66 (When an external guide is used.)  ~30 kg (When an external guide is used.)   - ~33 (When an external guide is used.)  ~15 (When an external guide is used.)   -
$1,513.00
Add To Cart
Request Quote
- - Built-in - Equipped - 5.91 in.150 mm - 45 lb200 N - 90 lb (Max. speed of 0.98 in/s)  400 N (Max. speed of 25 mm/s)   - ~66 (When an external guide is used.)  ~30 kg (When an external guide is used.)   - ~33 (When an external guide is used.)  ~15 (When an external guide is used.)   -
$1,475.00
Add To Cart
Request Quote
- - Built-in - Equipped - 3.94 in.100 mm - 45 lb200 N - 90 lb (Max. speed of 0.98 in/s)  400 N (Max. speed of 25 mm/s)   - ~66 (When an external guide is used.)  ~30 kg (When an external guide is used.)   - ~33 (When an external guide is used.)  ~15 (When an external guide is used.)   -
$1,436.00
Add To Cart
Request Quote
- - Built-in - Equipped - 1.97 in.50 mm - 45 lb200 N - 90 lb (Max. speed of 0.98 in/s)  400 N (Max. speed of 25 mm/s)   - ~66 (When an external guide is used.)  ~30 kg (When an external guide is used.)   - ~33 (When an external guide is used.)  ~15 (When an external guide is used.)   -
$1,398.00
Add To Cart
Request Quote
- - Built-in - Equipped - 11.81 in.300 mm - 45 lb200 N - 90 lb (Max. speed of 0.98 in/s)  400 N (Max. speed of 25 mm/s)   - ~66 (When an external guide is used.)  ~30 kg (When an external guide is used.)   - ~33 (When an external guide is used.)  ~15 (When an external guide is used.)   -
$1,590.00
Add To Cart
Request Quote
- - Built-in - Equipped - 9.84 in.250 mm - 45 lb200 N - 90 lb (Max. speed of 0.98 in/s)  400 N (Max. speed of 25 mm/s)   - ~66 (When an external guide is used.)  ~30 kg (When an external guide is used.)   - ~33 (When an external guide is used.)  ~15 (When an external guide is used.)   -
$1,551.00
Add To Cart
Request Quote
- - Built-in - Equipped - 7.87 in.200 mm - 45 lb200 N - 90 lb (Max. speed of 0.98 in/s)  400 N (Max. speed of 25 mm/s)   - ~66 (When an external guide is used.)  ~30 kg (When an external guide is used.)   - ~33 (When an external guide is used.)  ~15 (When an external guide is used.)   -
$1,513.00
Add To Cart
Request Quote
- - Built-in - Equipped - 5.91 in.150 mm - 45 lb200 N - 90 lb (Max. speed of 0.98 in/s)  400 N (Max. speed of 25 mm/s)   - ~66 (When an external guide is used.)  ~30 kg (When an external guide is used.)   - ~33 (When an external guide is used.)  ~15 (When an external guide is used.)   -
$1,475.00
Add To Cart
Request Quote
- - Built-in - Equipped - 3.94 in.100 mm - 45 lb200 N - 90 lb (Max. speed of 0.98 in/s)  400 N (Max. speed of 25 mm/s)   - ~66 (When an external guide is used.)  ~30 kg (When an external guide is used.)   - ~33 (When an external guide is used.)  ~15 (When an external guide is used.)   -
$1,436.00
Add To Cart
Request Quote
- - Built-in - Equipped - 1.97 in.50 mm - 45 lb200 N - 90 lb (Max. speed of 0.98 in/s)  400 N (Max. speed of 25 mm/s)   - ~66 (When an external guide is used.)  ~30 kg (When an external guide is used.)   - ~33 (When an external guide is used.)  ~15 (When an external guide is used.)   -
$1,398.00
Add To Cart
Request Quote
- - Built-in - Equipped - 11.81 in.300 mm - 45 lb200 N - 90 lb (Max. speed of 0.98 in/s)  400 N (Max. speed of 25 mm/s)   - ~66 (When an external guide is used.)  ~30 kg (When an external guide is used.)   - ~33 (When an external guide is used.)  ~15 (When an external guide is used.)   -
$1,590.00
Add To Cart
Request Quote
- - Built-in - Equipped - 9.84 in.250 mm - 45 lb200 N - 90 lb (Max. speed of 0.98 in/s)  400 N (Max. speed of 25 mm/s)   - ~66 (When an external guide is used.)  ~30 kg (When an external guide is used.)   - ~33 (When an external guide is used.)  ~15 (When an external guide is used.)   -
$1,551.00
Add To Cart
Request Quote
- - Built-in - Equipped - 7.87 in.200 mm - 45 lb200 N - 90 lb (Max. speed of 0.98 in/s)  400 N (Max. speed of 25 mm/s)   - ~66 (When an external guide is used.)  ~30 kg (When an external guide is used.)   - ~33 (When an external guide is used.)  ~15 (When an external guide is used.)   -
$1,513.00
Add To Cart
Request Quote
- - Built-in - Equipped - 5.91 in.150 mm - 45 lb200 N - 90 lb (Max. speed of 0.98 in/s)  400 N (Max. speed of 25 mm/s)   - ~66 (When an external guide is used.)  ~30 kg (When an external guide is used.)   - ~33 (When an external guide is used.)  ~15 (When an external guide is used.)   -
$1,475.00
Add To Cart
Request Quote
- - Built-in - Equipped - 3.94 in.100 mm - 45 lb200 N - 90 lb (Max. speed of 0.98 in/s)  400 N (Max. speed of 25 mm/s)   - ~66 (When an external guide is used.)  ~30 kg (When an external guide is used.)   - ~33 (When an external guide is used.)  ~15 (When an external guide is used.)   -
$1,436.00
Add To Cart
Request Quote
- - Built-in - Equipped - 1.97 in.50 mm - 45 lb200 N - 90 lb (Max. speed of 0.98 in/s)  400 N (Max. speed of 25 mm/s)   - ~66 (When an external guide is used.)  ~30 kg (When an external guide is used.)   - ~33 (When an external guide is used.)  ~15 (When an external guide is used.)   -
$1,398.00
Add To Cart
Request Quote
- - Built-in - Not Equipped - 11.81 in.300 mm - 45 lb200 N - 90 lb (Max. speed of 0.98 in/s)  400 N (Max. speed of 25 mm/s)   - ~66 (When an external guide is used.)  ~30 kg (When an external guide is used.)   - -
$1,283.00
Add To Cart
Request Quote
- - Built-in - Not Equipped - 9.84 in.250 mm - 45 lb200 N - 90 lb (Max. speed of 0.98 in/s)  400 N (Max. speed of 25 mm/s)   - ~66 (When an external guide is used.)  ~30 kg (When an external guide is used.)   - -
$1,244.00
Add To Cart
Request Quote
- - Built-in - Not Equipped - 7.87 in.200 mm - 45 lb200 N - 90 lb (Max. speed of 0.98 in/s)  400 N (Max. speed of 25 mm/s)   - ~66 (When an external guide is used.)  ~30 kg (When an external guide is used.)   - -
$1,206.00
Add To Cart
Request Quote
- - Built-in - Not Equipped - 5.91 in.150 mm - 45 lb200 N - 90 lb (Max. speed of 0.98 in/s)  400 N (Max. speed of 25 mm/s)   - ~66 (When an external guide is used.)  ~30 kg (When an external guide is used.)   - -
$1,167.00
Add To Cart
Request Quote
- - Built-in - Not Equipped - 3.94 in.100 mm - 45 lb200 N - 90 lb (Max. speed of 0.98 in/s)  400 N (Max. speed of 25 mm/s)   - ~66 (When an external guide is used.)  ~30 kg (When an external guide is used.)   - -
$1,129.00
Add To Cart
Request Quote
- - Built-in - Not Equipped - 1.97 in.50 mm - 45 lb200 N - 90 lb (Max. speed of 0.98 in/s)  400 N (Max. speed of 25 mm/s)   - ~66 (When an external guide is used.)  ~30 kg (When an external guide is used.)   - -
$1,091.00
Add To Cart
Request Quote
- - Built-in - Not Equipped - 11.81 in.300 mm - 45 lb200 N - 90 lb (Max. speed of 0.98 in/s)  400 N (Max. speed of 25 mm/s)   - ~66 (When an external guide is used.)  ~30 kg (When an external guide is used.)   - -
$1,283.00
Add To Cart
Request Quote
1 - 25 of 288 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved