Item # |
Power Supply |
Guide |
Electromagnetic Brake |
Stroke |
Thrust |
Push Force |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
List Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|
EZA6D005M-A | Power Supply - Single-Phase 100-115 VAC | Guide - Built-in | Electromagnetic Brake - Equipped | Stroke - 1.97 in.50 mm | Thrust - 45 lb200 N | Push Force - 90 lb (Max. speed of 0.98 in/s) 400 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~66 (When an external guide is used.) ~30 kg (When an external guide is used.) | Max. Vertical Transportable Mass - ~33 (When an external guide is used.) ~15 (When an external guide is used.) |
List Price
- $2,490.00 |
Add To Cart
Request Quote |
EZA6D005M-C | Power Supply - Single-Phase 200-230 VAC | Guide - Built-in | Electromagnetic Brake - Equipped | Stroke - 1.97 in.50 mm | Thrust - 45 lb200 N | Push Force - 90 lb (Max. speed of 0.98 in/s) 400 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~66 (When an external guide is used.) ~30 kg (When an external guide is used.) | Max. Vertical Transportable Mass - ~33 (When an external guide is used.) ~15 (When an external guide is used.) |
List Price
- $2,518.00 |
Add To Cart
Request Quote |
EZA6D005M-K | Power Supply - 24 VDC | Guide - Built-in | Electromagnetic Brake - Equipped | Stroke - 1.97 in.50 mm | Thrust - 45 lb200 N | Push Force - 90 lb (Max. speed of 0.98 in/s) 400 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~66 (When an external guide is used.) ~30 kg (When an external guide is used.) | Max. Vertical Transportable Mass - ~33 (When an external guide is used.) ~15 (When an external guide is used.) |
List Price
- $2,050.00 |
Add To Cart
Request Quote |
EZA6D010-A | Power Supply - Single-Phase 100-115 VAC | Guide - Built-in | Electromagnetic Brake - Not Equipped | Stroke - 3.94 in.100 mm | Thrust - 45 lb200 N | Push Force - 90 lb (Max. speed of 0.98 in/s) 400 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~66 (When an external guide is used.) ~30 kg (When an external guide is used.) | Max. Vertical Transportable Mass - |
List Price
- $2,221.00 |
Add To Cart
Request Quote |
EZA6D010-C | Power Supply - Single-Phase 200-230 VAC | Guide - Built-in | Electromagnetic Brake - Not Equipped | Stroke - 3.94 in.100 mm | Thrust - 45 lb200 N | Push Force - 90 lb (Max. speed of 0.98 in/s) 400 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~66 (When an external guide is used.) ~30 kg (When an external guide is used.) | Max. Vertical Transportable Mass - |
List Price
- $2,249.00 |
Add To Cart
Request Quote |
EZA6D010-K | Power Supply - 24 VDC | Guide - Built-in | Electromagnetic Brake - Not Equipped | Stroke - 3.94 in.100 mm | Thrust - 45 lb200 N | Push Force - 90 lb (Max. speed of 0.98 in/s) 400 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~66 (When an external guide is used.) ~30 kg (When an external guide is used.) | Max. Vertical Transportable Mass - |
List Price
- $1,781.00 |
Add To Cart
Request Quote |
EZA6D010M-A | Power Supply - Single-Phase 100-115 VAC | Guide - Built-in | Electromagnetic Brake - Equipped | Stroke - 3.94 in.100 mm | Thrust - 45 lb200 N | Push Force - 90 lb (Max. speed of 0.98 in/s) 400 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~66 (When an external guide is used.) ~30 kg (When an external guide is used.) | Max. Vertical Transportable Mass - ~33 (When an external guide is used.) ~15 (When an external guide is used.) |
List Price
- $2,528.00 |
Add To Cart
Request Quote |
EZA6D010M-C | Power Supply - Single-Phase 200-230 VAC | Guide - Built-in | Electromagnetic Brake - Equipped | Stroke - 3.94 in.100 mm | Thrust - 45 lb200 N | Push Force - 90 lb (Max. speed of 0.98 in/s) 400 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~66 (When an external guide is used.) ~30 kg (When an external guide is used.) | Max. Vertical Transportable Mass - ~33 (When an external guide is used.) ~15 (When an external guide is used.) |
List Price
- $2,556.00 |
Add To Cart
Request Quote |
EZA6D010M-K | Power Supply - 24 VDC | Guide - Built-in | Electromagnetic Brake - Equipped | Stroke - 3.94 in.100 mm | Thrust - 45 lb200 N | Push Force - 90 lb (Max. speed of 0.98 in/s) 400 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~66 (When an external guide is used.) ~30 kg (When an external guide is used.) | Max. Vertical Transportable Mass - ~33 (When an external guide is used.) ~15 (When an external guide is used.) |
List Price
- $2,088.00 |
Add To Cart
Request Quote |
EZA6D015-A | Power Supply - Single-Phase 100-115 VAC | Guide - Built-in | Electromagnetic Brake - Not Equipped | Stroke - 5.91 in.150 mm | Thrust - 45 lb200 N | Push Force - 90 lb (Max. speed of 0.98 in/s) 400 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~66 (When an external guide is used.) ~30 kg (When an external guide is used.) | Max. Vertical Transportable Mass - |
List Price
- $2,259.00 |
Add To Cart
Request Quote |
EZA6D015-C | Power Supply - Single-Phase 200-230 VAC | Guide - Built-in | Electromagnetic Brake - Not Equipped | Stroke - 5.91 in.150 mm | Thrust - 45 lb200 N | Push Force - 90 lb (Max. speed of 0.98 in/s) 400 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~66 (When an external guide is used.) ~30 kg (When an external guide is used.) | Max. Vertical Transportable Mass - |
List Price
- $2,287.00 |
Add To Cart
Request Quote |
EZA6D015-K | Power Supply - 24 VDC | Guide - Built-in | Electromagnetic Brake - Not Equipped | Stroke - 5.91 in.150 mm | Thrust - 45 lb200 N | Push Force - 90 lb (Max. speed of 0.98 in/s) 400 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~66 (When an external guide is used.) ~30 kg (When an external guide is used.) | Max. Vertical Transportable Mass - |
List Price
- $1,819.00 |
Add To Cart
Request Quote |
EZA6D015M-A | Power Supply - Single-Phase 100-115 VAC | Guide - Built-in | Electromagnetic Brake - Equipped | Stroke - 5.91 in.150 mm | Thrust - 45 lb200 N | Push Force - 90 lb (Max. speed of 0.98 in/s) 400 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~66 (When an external guide is used.) ~30 kg (When an external guide is used.) | Max. Vertical Transportable Mass - ~33 (When an external guide is used.) ~15 (When an external guide is used.) |
List Price
- $2,567.00 |
Add To Cart
Request Quote |
EZA6D015M-C | Power Supply - Single-Phase 200-230 VAC | Guide - Built-in | Electromagnetic Brake - Equipped | Stroke - 5.91 in.150 mm | Thrust - 45 lb200 N | Push Force - 90 lb (Max. speed of 0.98 in/s) 400 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~66 (When an external guide is used.) ~30 kg (When an external guide is used.) | Max. Vertical Transportable Mass - ~33 (When an external guide is used.) ~15 (When an external guide is used.) |
List Price
- $2,595.00 |
Add To Cart
Request Quote |
EZA6D015M-K | Power Supply - 24 VDC | Guide - Built-in | Electromagnetic Brake - Equipped | Stroke - 5.91 in.150 mm | Thrust - 45 lb200 N | Push Force - 90 lb (Max. speed of 0.98 in/s) 400 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~66 (When an external guide is used.) ~30 kg (When an external guide is used.) | Max. Vertical Transportable Mass - ~33 (When an external guide is used.) ~15 (When an external guide is used.) |
List Price
- $2,127.00 |
Add To Cart
Request Quote |
EZA6D020-A | Power Supply - Single-Phase 100-115 VAC | Guide - Built-in | Electromagnetic Brake - Not Equipped | Stroke - 7.87 in.200 mm | Thrust - 45 lb200 N | Push Force - 90 lb (Max. speed of 0.98 in/s) 400 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~66 (When an external guide is used.) ~30 kg (When an external guide is used.) | Max. Vertical Transportable Mass - |
List Price
- $2,298.00 |
Add To Cart
Request Quote |
EZA6D020-C | Power Supply - Single-Phase 200-230 VAC | Guide - Built-in | Electromagnetic Brake - Not Equipped | Stroke - 7.87 in.200 mm | Thrust - 45 lb200 N | Push Force - 90 lb (Max. speed of 0.98 in/s) 400 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~66 (When an external guide is used.) ~30 kg (When an external guide is used.) | Max. Vertical Transportable Mass - |
List Price
- $2,326.00 |
Add To Cart
Request Quote |
EZA6D020-K | Power Supply - 24 VDC | Guide - Built-in | Electromagnetic Brake - Not Equipped | Stroke - 7.87 in.200 mm | Thrust - 45 lb200 N | Push Force - 90 lb (Max. speed of 0.98 in/s) 400 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~66 (When an external guide is used.) ~30 kg (When an external guide is used.) | Max. Vertical Transportable Mass - |
List Price
- $1,858.00 |
Add To Cart
Request Quote |
EZA6D020M-A | Power Supply - Single-Phase 100-115 VAC | Guide - Built-in | Electromagnetic Brake - Equipped | Stroke - 7.87 in.200 mm | Thrust - 45 lb200 N | Push Force - 90 lb (Max. speed of 0.98 in/s) 400 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~66 (When an external guide is used.) ~30 kg (When an external guide is used.) | Max. Vertical Transportable Mass - ~33 (When an external guide is used.) ~15 (When an external guide is used.) |
List Price
- $2,605.00 |
Add To Cart
Request Quote |
EZA6D020M-C | Power Supply - Single-Phase 200-230 VAC | Guide - Built-in | Electromagnetic Brake - Equipped | Stroke - 7.87 in.200 mm | Thrust - 45 lb200 N | Push Force - 90 lb (Max. speed of 0.98 in/s) 400 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~66 (When an external guide is used.) ~30 kg (When an external guide is used.) | Max. Vertical Transportable Mass - ~33 (When an external guide is used.) ~15 (When an external guide is used.) |
List Price
- $2,633.00 |
Add To Cart
Request Quote |
EZA6D020M-K | Power Supply - 24 VDC | Guide - Built-in | Electromagnetic Brake - Equipped | Stroke - 7.87 in.200 mm | Thrust - 45 lb200 N | Push Force - 90 lb (Max. speed of 0.98 in/s) 400 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~66 (When an external guide is used.) ~30 kg (When an external guide is used.) | Max. Vertical Transportable Mass - ~33 (When an external guide is used.) ~15 (When an external guide is used.) |
List Price
- $2,165.00 |
Add To Cart
Request Quote |
EZA6D025-A | Power Supply - Single-Phase 100-115 VAC | Guide - Built-in | Electromagnetic Brake - Not Equipped | Stroke - 9.84 in.250 mm | Thrust - 45 lb200 N | Push Force - 90 lb (Max. speed of 0.98 in/s) 400 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~66 (When an external guide is used.) ~30 kg (When an external guide is used.) | Max. Vertical Transportable Mass - |
List Price
- $2,336.00 |
Add To Cart
Request Quote |
EZA6D025-C | Power Supply - Single-Phase 200-230 VAC | Guide - Built-in | Electromagnetic Brake - Not Equipped | Stroke - 9.84 in.250 mm | Thrust - 45 lb200 N | Push Force - 90 lb (Max. speed of 0.98 in/s) 400 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~66 (When an external guide is used.) ~30 kg (When an external guide is used.) | Max. Vertical Transportable Mass - |
List Price
- $2,364.00 |
Add To Cart
Request Quote |
EZA6D025-K | Power Supply - 24 VDC | Guide - Built-in | Electromagnetic Brake - Not Equipped | Stroke - 9.84 in.250 mm | Thrust - 45 lb200 N | Push Force - 90 lb (Max. speed of 0.98 in/s) 400 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~66 (When an external guide is used.) ~30 kg (When an external guide is used.) | Max. Vertical Transportable Mass - |
List Price
- $1,896.00 |
Add To Cart
Request Quote |
EZA6D025M-A | Power Supply - Single-Phase 100-115 VAC | Guide - Built-in | Electromagnetic Brake - Equipped | Stroke - 9.84 in.250 mm | Thrust - 45 lb200 N | Push Force - 90 lb (Max. speed of 0.98 in/s) 400 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~66 (When an external guide is used.) ~30 kg (When an external guide is used.) | Max. Vertical Transportable Mass - ~33 (When an external guide is used.) ~15 (When an external guide is used.) |
List Price
- $2,643.00 |
Add To Cart
Request Quote |