Item # |
Power Supply |
Guide |
Electromagnetic Brake |
Stroke |
Thrust |
Push Force |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
List Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|
EZAM6E020MA | Power Supply - | Guide - Built-in | Electromagnetic Brake - Equipped | Stroke - 7.87 in.200 mm | Thrust - 90 lb400 N | Push Force - 112 lb (Max. speed of 0.98 in/s) 500 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~132 (When an external guide is used.) ~60 kg (When an external guide is used.) | Max. Vertical Transportable Mass - ~66 (When an external guide is used.) ~30 (When an external guide is used.) |
List Price
- $1,513.00 |
Add To Cart
Request Quote |
EZAM6E025MA | Power Supply - | Guide - Built-in | Electromagnetic Brake - Equipped | Stroke - 9.84 in.250 mm | Thrust - 90 lb400 N | Push Force - 112 lb (Max. speed of 0.98 in/s) 500 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~132 (When an external guide is used.) ~60 kg (When an external guide is used.) | Max. Vertical Transportable Mass - ~66 (When an external guide is used.) ~30 (When an external guide is used.) |
List Price
- $1,551.00 |
Add To Cart
Request Quote |
EZAM6E030MA | Power Supply - | Guide - Built-in | Electromagnetic Brake - Equipped | Stroke - 11.81 in.300 mm | Thrust - 90 lb400 N | Push Force - 112 lb (Max. speed of 0.98 in/s) 500 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~132 (When an external guide is used.) ~60 kg (When an external guide is used.) | Max. Vertical Transportable Mass - ~66 (When an external guide is used.) ~30 (When an external guide is used.) |
List Price
- $1,590.00 |
Add To Cart
Request Quote |
EZAM6E005MC | Power Supply - | Guide - Built-in | Electromagnetic Brake - Equipped | Stroke - 1.97 in.50 mm | Thrust - 90 lb400 N | Push Force - 112 lb (Max. speed of 0.98 in/s) 500 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~132 (When an external guide is used.) ~60 kg (When an external guide is used.) | Max. Vertical Transportable Mass - ~66 (When an external guide is used.) ~30 (When an external guide is used.) |
List Price
- $1,398.00 |
Add To Cart
Request Quote |
EZAM6E010MC | Power Supply - | Guide - Built-in | Electromagnetic Brake - Equipped | Stroke - 3.94 in.100 mm | Thrust - 90 lb400 N | Push Force - 112 lb (Max. speed of 0.98 in/s) 500 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~132 (When an external guide is used.) ~60 kg (When an external guide is used.) | Max. Vertical Transportable Mass - ~66 (When an external guide is used.) ~30 (When an external guide is used.) |
List Price
- $1,436.00 |
Add To Cart
Request Quote |
EZAM6E015MC | Power Supply - | Guide - Built-in | Electromagnetic Brake - Equipped | Stroke - 5.91 in.150 mm | Thrust - 90 lb400 N | Push Force - 112 lb (Max. speed of 0.98 in/s) 500 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~132 (When an external guide is used.) ~60 kg (When an external guide is used.) | Max. Vertical Transportable Mass - ~66 (When an external guide is used.) ~30 (When an external guide is used.) |
List Price
- $1,475.00 |
Add To Cart
Request Quote |
EZAM6E020MC | Power Supply - | Guide - Built-in | Electromagnetic Brake - Equipped | Stroke - 7.87 in.200 mm | Thrust - 90 lb400 N | Push Force - 112 lb (Max. speed of 0.98 in/s) 500 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~132 (When an external guide is used.) ~60 kg (When an external guide is used.) | Max. Vertical Transportable Mass - ~66 (When an external guide is used.) ~30 (When an external guide is used.) |
List Price
- $1,513.00 |
Add To Cart
Request Quote |
EZAM6E025MC | Power Supply - | Guide - Built-in | Electromagnetic Brake - Equipped | Stroke - 9.84 in.250 mm | Thrust - 90 lb400 N | Push Force - 112 lb (Max. speed of 0.98 in/s) 500 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~132 (When an external guide is used.) ~60 kg (When an external guide is used.) | Max. Vertical Transportable Mass - ~66 (When an external guide is used.) ~30 (When an external guide is used.) |
List Price
- $1,551.00 |
Add To Cart
Request Quote |
EZAM6E030MC | Power Supply - | Guide - Built-in | Electromagnetic Brake - Equipped | Stroke - 11.81 in.300 mm | Thrust - 90 lb400 N | Push Force - 112 lb (Max. speed of 0.98 in/s) 500 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~132 (When an external guide is used.) ~60 kg (When an external guide is used.) | Max. Vertical Transportable Mass - ~66 (When an external guide is used.) ~30 (When an external guide is used.) |
List Price
- $1,590.00 |
Add To Cart
Request Quote |
EZAM6E005K | Power Supply - | Guide - Built-in | Electromagnetic Brake - Not Equipped | Stroke - 1.97 in.50 mm | Thrust - 90 lb400 N | Push Force - 112 lb (Max. speed of 0.98 in/s) 500 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~132 (When an external guide is used.) ~60 kg (When an external guide is used.) | Max. Vertical Transportable Mass - |
List Price
- $1,091.00 |
Add To Cart
Request Quote |
EZAM6E010K | Power Supply - | Guide - Built-in | Electromagnetic Brake - Not Equipped | Stroke - 3.94 in.100 mm | Thrust - 90 lb400 N | Push Force - 112 lb (Max. speed of 0.98 in/s) 500 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~132 (When an external guide is used.) ~60 kg (When an external guide is used.) | Max. Vertical Transportable Mass - |
List Price
- $1,129.00 |
Add To Cart
Request Quote |
EZAM6E015K | Power Supply - | Guide - Built-in | Electromagnetic Brake - Not Equipped | Stroke - 5.91 in.150 mm | Thrust - 90 lb400 N | Push Force - 112 lb (Max. speed of 0.98 in/s) 500 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~132 (When an external guide is used.) ~60 kg (When an external guide is used.) | Max. Vertical Transportable Mass - |
List Price
- $1,167.00 |
Add To Cart
Request Quote |
EZAM6E020K | Power Supply - | Guide - Built-in | Electromagnetic Brake - Not Equipped | Stroke - 7.87 in.200 mm | Thrust - 90 lb400 N | Push Force - 112 lb (Max. speed of 0.98 in/s) 500 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~132 (When an external guide is used.) ~60 kg (When an external guide is used.) | Max. Vertical Transportable Mass - |
List Price
- $1,206.00 |
Add To Cart
Request Quote |
EZAM6E025K | Power Supply - | Guide - Built-in | Electromagnetic Brake - Not Equipped | Stroke - 9.84 in.250 mm | Thrust - 90 lb400 N | Push Force - 112 lb (Max. speed of 0.98 in/s) 500 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~132 (When an external guide is used.) ~60 kg (When an external guide is used.) | Max. Vertical Transportable Mass - |
List Price
- $1,244.00 |
Add To Cart
Request Quote |
EZAM6E030K | Power Supply - | Guide - Built-in | Electromagnetic Brake - Not Equipped | Stroke - 11.81 in.300 mm | Thrust - 90 lb400 N | Push Force - 112 lb (Max. speed of 0.98 in/s) 500 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~132 (When an external guide is used.) ~60 kg (When an external guide is used.) | Max. Vertical Transportable Mass - |
List Price
- $1,283.00 |
Add To Cart
Request Quote |
EZAM6E005A | Power Supply - | Guide - Built-in | Electromagnetic Brake - Not Equipped | Stroke - 1.97 in.50 mm | Thrust - 90 lb400 N | Push Force - 112 lb (Max. speed of 0.98 in/s) 500 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~132 (When an external guide is used.) ~60 kg (When an external guide is used.) | Max. Vertical Transportable Mass - |
List Price
- $1,091.00 |
Add To Cart
Request Quote |
EZAM6E010A | Power Supply - | Guide - Built-in | Electromagnetic Brake - Not Equipped | Stroke - 3.94 in.100 mm | Thrust - 90 lb400 N | Push Force - 112 lb (Max. speed of 0.98 in/s) 500 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~132 (When an external guide is used.) ~60 kg (When an external guide is used.) | Max. Vertical Transportable Mass - |
List Price
- $1,129.00 |
Add To Cart
Request Quote |
EZAM6E015A | Power Supply - | Guide - Built-in | Electromagnetic Brake - Not Equipped | Stroke - 5.91 in.150 mm | Thrust - 90 lb400 N | Push Force - 112 lb (Max. speed of 0.98 in/s) 500 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~132 (When an external guide is used.) ~60 kg (When an external guide is used.) | Max. Vertical Transportable Mass - |
List Price
- $1,167.00 |
Add To Cart
Request Quote |
EZAM6E020A | Power Supply - | Guide - Built-in | Electromagnetic Brake - Not Equipped | Stroke - 7.87 in.200 mm | Thrust - 90 lb400 N | Push Force - 112 lb (Max. speed of 0.98 in/s) 500 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~132 (When an external guide is used.) ~60 kg (When an external guide is used.) | Max. Vertical Transportable Mass - |
List Price
- $1,206.00 |
Add To Cart
Request Quote |
EZAM6E025A | Power Supply - | Guide - Built-in | Electromagnetic Brake - Not Equipped | Stroke - 9.84 in.250 mm | Thrust - 90 lb400 N | Push Force - 112 lb (Max. speed of 0.98 in/s) 500 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~132 (When an external guide is used.) ~60 kg (When an external guide is used.) | Max. Vertical Transportable Mass - |
List Price
- $1,244.00 |
Add To Cart
Request Quote |
EZAM6E030A | Power Supply - | Guide - Built-in | Electromagnetic Brake - Not Equipped | Stroke - 11.81 in.300 mm | Thrust - 90 lb400 N | Push Force - 112 lb (Max. speed of 0.98 in/s) 500 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~132 (When an external guide is used.) ~60 kg (When an external guide is used.) | Max. Vertical Transportable Mass - |
List Price
- $1,283.00 |
Add To Cart
Request Quote |
EZAM6E005C | Power Supply - | Guide - Built-in | Electromagnetic Brake - Not Equipped | Stroke - 1.97 in.50 mm | Thrust - 90 lb400 N | Push Force - 112 lb (Max. speed of 0.98 in/s) 500 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~132 (When an external guide is used.) ~60 kg (When an external guide is used.) | Max. Vertical Transportable Mass - |
List Price
- $1,091.00 |
Add To Cart
Request Quote |
EZAM6E010C | Power Supply - | Guide - Built-in | Electromagnetic Brake - Not Equipped | Stroke - 3.94 in.100 mm | Thrust - 90 lb400 N | Push Force - 112 lb (Max. speed of 0.98 in/s) 500 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~132 (When an external guide is used.) ~60 kg (When an external guide is used.) | Max. Vertical Transportable Mass - |
List Price
- $1,129.00 |
Add To Cart
Request Quote |
EZAM6E015C | Power Supply - | Guide - Built-in | Electromagnetic Brake - Not Equipped | Stroke - 5.91 in.150 mm | Thrust - 90 lb400 N | Push Force - 112 lb (Max. speed of 0.98 in/s) 500 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~132 (When an external guide is used.) ~60 kg (When an external guide is used.) | Max. Vertical Transportable Mass - |
List Price
- $1,167.00 |
Add To Cart
Request Quote |
EZAM6E020C | Power Supply - | Guide - Built-in | Electromagnetic Brake - Not Equipped | Stroke - 7.87 in.200 mm | Thrust - 90 lb400 N | Push Force - 112 lb (Max. speed of 0.98 in/s) 500 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~132 (When an external guide is used.) ~60 kg (When an external guide is used.) | Max. Vertical Transportable Mass - |
List Price
- $1,206.00 |
Add To Cart
Request Quote |