Item # |
Power Supply |
Guide |
Electromagnetic Brake |
Stroke |
Thrust |
Push Force |
Max. Horizontal Transportable Mass |
Max. Vertical Transportable Mass |
List Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|
EZA6D010M-C | Power Supply - Single-Phase 200-230 VAC | Guide - Built-in | Electromagnetic Brake - Equipped | Stroke - 3.94 in.100 mm | Thrust - 45 lb200 N | Push Force - 90 lb (Max. speed of 0.98 in/s) 400 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~66 (When an external guide is used.) ~30 kg (When an external guide is used.) | Max. Vertical Transportable Mass - ~33 (When an external guide is used.) ~15 (When an external guide is used.) |
List Price
- $2,556.00 |
Add To Cart
Request Quote |
EZA6D015M-C | Power Supply - Single-Phase 200-230 VAC | Guide - Built-in | Electromagnetic Brake - Equipped | Stroke - 5.91 in.150 mm | Thrust - 45 lb200 N | Push Force - 90 lb (Max. speed of 0.98 in/s) 400 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~66 (When an external guide is used.) ~30 kg (When an external guide is used.) | Max. Vertical Transportable Mass - ~33 (When an external guide is used.) ~15 (When an external guide is used.) |
List Price
- $2,595.00 |
Add To Cart
Request Quote |
EZA6D020M-C | Power Supply - Single-Phase 200-230 VAC | Guide - Built-in | Electromagnetic Brake - Equipped | Stroke - 7.87 in.200 mm | Thrust - 45 lb200 N | Push Force - 90 lb (Max. speed of 0.98 in/s) 400 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~66 (When an external guide is used.) ~30 kg (When an external guide is used.) | Max. Vertical Transportable Mass - ~33 (When an external guide is used.) ~15 (When an external guide is used.) |
List Price
- $2,633.00 |
Add To Cart
Request Quote |
EZA6D025M-C | Power Supply - Single-Phase 200-230 VAC | Guide - Built-in | Electromagnetic Brake - Equipped | Stroke - 9.84 in.250 mm | Thrust - 45 lb200 N | Push Force - 90 lb (Max. speed of 0.98 in/s) 400 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~66 (When an external guide is used.) ~30 kg (When an external guide is used.) | Max. Vertical Transportable Mass - ~33 (When an external guide is used.) ~15 (When an external guide is used.) |
List Price
- $2,671.00 |
Add To Cart
Request Quote |
EZA6D030M-C | Power Supply - Single-Phase 200-230 VAC | Guide - Built-in | Electromagnetic Brake - Equipped | Stroke - 11.81 in.300 mm | Thrust - 45 lb200 N | Push Force - 90 lb (Max. speed of 0.98 in/s) 400 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~66 (When an external guide is used.) ~30 kg (When an external guide is used.) | Max. Vertical Transportable Mass - ~33 (When an external guide is used.) ~15 (When an external guide is used.) |
List Price
- $2,710.00 |
Add To Cart
Request Quote |
EZAM6D005K | Power Supply - | Guide - Built-in | Electromagnetic Brake - Not Equipped | Stroke - 1.97 in.50 mm | Thrust - 45 lb200 N | Push Force - 90 lb (Max. speed of 0.98 in/s) 400 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~66 (When an external guide is used.) ~30 kg (When an external guide is used.) | Max. Vertical Transportable Mass - |
List Price
- $1,091.00 |
Add To Cart
Request Quote |
EZAM6D010K | Power Supply - | Guide - Built-in | Electromagnetic Brake - Not Equipped | Stroke - 3.94 in.100 mm | Thrust - 45 lb200 N | Push Force - 90 lb (Max. speed of 0.98 in/s) 400 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~66 (When an external guide is used.) ~30 kg (When an external guide is used.) | Max. Vertical Transportable Mass - |
List Price
- $1,129.00 |
Add To Cart
Request Quote |
EZAM6D015K | Power Supply - | Guide - Built-in | Electromagnetic Brake - Not Equipped | Stroke - 5.91 in.150 mm | Thrust - 45 lb200 N | Push Force - 90 lb (Max. speed of 0.98 in/s) 400 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~66 (When an external guide is used.) ~30 kg (When an external guide is used.) | Max. Vertical Transportable Mass - |
List Price
- $1,167.00 |
Add To Cart
Request Quote |
EZAM6D020K | Power Supply - | Guide - Built-in | Electromagnetic Brake - Not Equipped | Stroke - 7.87 in.200 mm | Thrust - 45 lb200 N | Push Force - 90 lb (Max. speed of 0.98 in/s) 400 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~66 (When an external guide is used.) ~30 kg (When an external guide is used.) | Max. Vertical Transportable Mass - |
List Price
- $1,206.00 |
Add To Cart
Request Quote |
EZAM6D025K | Power Supply - | Guide - Built-in | Electromagnetic Brake - Not Equipped | Stroke - 9.84 in.250 mm | Thrust - 45 lb200 N | Push Force - 90 lb (Max. speed of 0.98 in/s) 400 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~66 (When an external guide is used.) ~30 kg (When an external guide is used.) | Max. Vertical Transportable Mass - |
List Price
- $1,244.00 |
Add To Cart
Request Quote |
EZAM6D030K | Power Supply - | Guide - Built-in | Electromagnetic Brake - Not Equipped | Stroke - 11.81 in.300 mm | Thrust - 45 lb200 N | Push Force - 90 lb (Max. speed of 0.98 in/s) 400 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~66 (When an external guide is used.) ~30 kg (When an external guide is used.) | Max. Vertical Transportable Mass - |
List Price
- $1,283.00 |
Add To Cart
Request Quote |
EZAM6D005A | Power Supply - | Guide - Built-in | Electromagnetic Brake - Not Equipped | Stroke - 1.97 in.50 mm | Thrust - 45 lb200 N | Push Force - 90 lb (Max. speed of 0.98 in/s) 400 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~66 (When an external guide is used.) ~30 kg (When an external guide is used.) | Max. Vertical Transportable Mass - |
List Price
- $1,091.00 |
Add To Cart
Request Quote |
EZAM6D010A | Power Supply - | Guide - Built-in | Electromagnetic Brake - Not Equipped | Stroke - 3.94 in.100 mm | Thrust - 45 lb200 N | Push Force - 90 lb (Max. speed of 0.98 in/s) 400 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~66 (When an external guide is used.) ~30 kg (When an external guide is used.) | Max. Vertical Transportable Mass - |
List Price
- $1,129.00 |
Add To Cart
Request Quote |
EZAM6D015A | Power Supply - | Guide - Built-in | Electromagnetic Brake - Not Equipped | Stroke - 5.91 in.150 mm | Thrust - 45 lb200 N | Push Force - 90 lb (Max. speed of 0.98 in/s) 400 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~66 (When an external guide is used.) ~30 kg (When an external guide is used.) | Max. Vertical Transportable Mass - |
List Price
- $1,167.00 |
Add To Cart
Request Quote |
EZAM6D020A | Power Supply - | Guide - Built-in | Electromagnetic Brake - Not Equipped | Stroke - 7.87 in.200 mm | Thrust - 45 lb200 N | Push Force - 90 lb (Max. speed of 0.98 in/s) 400 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~66 (When an external guide is used.) ~30 kg (When an external guide is used.) | Max. Vertical Transportable Mass - |
List Price
- $1,206.00 |
Add To Cart
Request Quote |
EZAM6D025A | Power Supply - | Guide - Built-in | Electromagnetic Brake - Not Equipped | Stroke - 9.84 in.250 mm | Thrust - 45 lb200 N | Push Force - 90 lb (Max. speed of 0.98 in/s) 400 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~66 (When an external guide is used.) ~30 kg (When an external guide is used.) | Max. Vertical Transportable Mass - |
List Price
- $1,244.00 |
Add To Cart
Request Quote |
EZAM6D030A | Power Supply - | Guide - Built-in | Electromagnetic Brake - Not Equipped | Stroke - 11.81 in.300 mm | Thrust - 45 lb200 N | Push Force - 90 lb (Max. speed of 0.98 in/s) 400 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~66 (When an external guide is used.) ~30 kg (When an external guide is used.) | Max. Vertical Transportable Mass - |
List Price
- $1,283.00 |
Add To Cart
Request Quote |
EZAM6D005C | Power Supply - | Guide - Built-in | Electromagnetic Brake - Not Equipped | Stroke - 1.97 in.50 mm | Thrust - 45 lb200 N | Push Force - 90 lb (Max. speed of 0.98 in/s) 400 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~66 (When an external guide is used.) ~30 kg (When an external guide is used.) | Max. Vertical Transportable Mass - |
List Price
- $1,091.00 |
Add To Cart
Request Quote |
EZAM6D010C | Power Supply - | Guide - Built-in | Electromagnetic Brake - Not Equipped | Stroke - 3.94 in.100 mm | Thrust - 45 lb200 N | Push Force - 90 lb (Max. speed of 0.98 in/s) 400 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~66 (When an external guide is used.) ~30 kg (When an external guide is used.) | Max. Vertical Transportable Mass - |
List Price
- $1,129.00 |
Add To Cart
Request Quote |
EZAM6D015C | Power Supply - | Guide - Built-in | Electromagnetic Brake - Not Equipped | Stroke - 5.91 in.150 mm | Thrust - 45 lb200 N | Push Force - 90 lb (Max. speed of 0.98 in/s) 400 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~66 (When an external guide is used.) ~30 kg (When an external guide is used.) | Max. Vertical Transportable Mass - |
List Price
- $1,167.00 |
Add To Cart
Request Quote |
EZAM6D020C | Power Supply - | Guide - Built-in | Electromagnetic Brake - Not Equipped | Stroke - 7.87 in.200 mm | Thrust - 45 lb200 N | Push Force - 90 lb (Max. speed of 0.98 in/s) 400 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~66 (When an external guide is used.) ~30 kg (When an external guide is used.) | Max. Vertical Transportable Mass - |
List Price
- $1,206.00 |
Add To Cart
Request Quote |
EZAM6D025C | Power Supply - | Guide - Built-in | Electromagnetic Brake - Not Equipped | Stroke - 9.84 in.250 mm | Thrust - 45 lb200 N | Push Force - 90 lb (Max. speed of 0.98 in/s) 400 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~66 (When an external guide is used.) ~30 kg (When an external guide is used.) | Max. Vertical Transportable Mass - |
List Price
- $1,244.00 |
Add To Cart
Request Quote |
EZAM6D030C | Power Supply - | Guide - Built-in | Electromagnetic Brake - Not Equipped | Stroke - 11.81 in.300 mm | Thrust - 45 lb200 N | Push Force - 90 lb (Max. speed of 0.98 in/s) 400 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~66 (When an external guide is used.) ~30 kg (When an external guide is used.) | Max. Vertical Transportable Mass - |
List Price
- $1,283.00 |
Add To Cart
Request Quote |
EZAM6D005MK | Power Supply - | Guide - Built-in | Electromagnetic Brake - Equipped | Stroke - 1.97 in.50 mm | Thrust - 45 lb200 N | Push Force - 90 lb (Max. speed of 0.98 in/s) 400 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~66 (When an external guide is used.) ~30 kg (When an external guide is used.) | Max. Vertical Transportable Mass - ~33 (When an external guide is used.) ~15 (When an external guide is used.) |
List Price
- $1,398.00 |
Add To Cart
Request Quote |
EZAM6D010MK | Power Supply - | Guide - Built-in | Electromagnetic Brake - Equipped | Stroke - 3.94 in.100 mm | Thrust - 45 lb200 N | Push Force - 90 lb (Max. speed of 0.98 in/s) 400 N (Max. speed of 25 mm/s) | Max. Horizontal Transportable Mass - ~66 (When an external guide is used.) ~30 kg (When an external guide is used.) | Max. Vertical Transportable Mass - ~33 (When an external guide is used.) ~15 (When an external guide is used.) |
List Price
- $1,436.00 |
Add To Cart
Request Quote |